W przypadku dużych ilości i produktów niestandardowych dodaj je do koszyka i kliknij w "poproś o wycenę" orskontaktuj się z namia my odpowiemy w ciągu 1 dnia roboczego
(10 Produkty)
Face Protector that acts as a protective guard to shield flanges from dirt, moisture, paint and sand blasting.
The tapered design creates a strong adhesion to the collar of the pipe application, and requires no fasteners for fitting. Made from durable material, they are suitable for DIN and ANSI flanges.
Screw mount wire clips to hold cables in place. Available in two different types.
Available in 2 types. Strap cables to a panel using a push fit fixing that attaches to a 3mm panel. Type 1 has a anti-rotation fixing to hold the strap in place and prevent movement.
Raised-face Flange Protectors are adhesive backed and feature an easy peel and stick design. The special adhesive bonds securely and will not leave behind residue under normal application conditions.
Shaped like a disc, the protects provide full flange face protection. The range is suitable for DIN and ANSI flange specifications. They are available with holes for internal bore sand blasting and have a standard thickness of 1.5 mm.
They discs are ozone and weather resistant, as well as offering resistance to petrol, oil and non-oxidisation acids. They are also able to withstand temperatures from -15C up to +70C.
Requires no fasteners.
Self Adhesive wire clip is designed to hold cables, wires, and rods in place securely. It features a flexible arm that bends around the bundle. It can be easily attached to a variety of surfaces, including walls, ceilings, and floors, without the need for any special tools or equipment.
It is durable and lightweight, and easy to use. It is used in the automotive, medical and electrical industries and for office applications.
The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
This push in split cable clampt range secures wires to a panel, locking them in when snapped in place.
Rail Mounting Cable Clip are used in all common DIN rail profiles. They require no installation tool and are lightweight. They are a long term cable management solution that is able to be retrofitted to current installations.
Screw mounting cable clips are ideal for fastening down your bound cables and the U style design allows for fast installation and removal of your cables and wires.
Cable clamp for upto 7.5mm cable diameter for installation in a 6.2mm diameter hole. Split design means this can be applied retrospectively.
Protection Plug specially designed for raised face flange protection. This plug range offers protection for petroleum, gas and water type value flanges. They also protect raised machine face and pipe interior from dirt and moisture, during shot and sand blasting operations.
The plug has a tapered design that snugly fits into the pipes interior and requires no fasteners for installation. The plug does not cover the bold holes on the flange.
Niestety, Twoja sesja wygasła z powodu braku aktywności. Zaloguj się lub odśwież stronę, aby kontynuować