Menu Search
Poproś o wycenę

W przypadku dużych ilości i produktów niestandardowych dodaj je do koszyka i kliknij w "poproś o wycenę" orskontaktuj się z namia my odpowiemy w ciągu 1 dnia roboczego

Plastik Nakrętki skrzydełkowe Uchwyty kablowe

 (9 Produkty)

Lista Tabela

Wing & Fly Nuts - Plastic Fly Nuts

Na stanie W produkcji

Fly Nuts are a type of Wing Nut, which are sometimes known as Finger Nuts. This is because the Fly Nut, like Wing Nuts, has two thumb tabs (or wings) on either side that provide extra grip during assembly. This allows for tool-free installation and removal, which is also quick and easy.

Our Fly Nut range is made from Nylon 6/6, and is available in a Natural appearance or in White RAL 9010. Two variations of these nuts are available; the first features wings that are aligned with nuts body length, and the others wings exceed the length of the body.

  • Thread Sizes: M4, M5, M6 and M8.
  • Material: Nylon
  • Colour: Natural

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Wing & Fly Nuts - Plastic Wing Nuts

Na stanie W produkcji

Wing Nuts, also known as Wingnut or a Butterfly Nut, is a type of nut; which similarly to Fly Nuts, has two thumb tabs (or wings) on either side. This means the wing nut can be fastened or removed by hand, with no requirement for tools. The tabs offer extra grip, making this process easy and quick.

Our wingnuts comprise of Plastic Wing Nuts made from Nylon 6/6 that are natural in appearance.

The Plastic Wing Nut range is available in various thread sizes, including; M3, M4, M5, M6, M8, M10 nd M12.

  • Material: Nylon
  • Colour: Natural
  • DIN 315 rated
  • RoHS standard

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Screw Mount Wire Clip

Na stanie W produkcji

Screw mount wire clips to hold cables in place. Available in two different types.

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Adjustable Wire Clip

Na stanie W produkcji

Available in 2 types. Strap cables to a panel using a push fit fixing that attaches to a 3mm panel. Type 1 has a anti-rotation fixing to hold the strap in place and prevent movement.

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Self Adhesive Wire Clip

Na stanie W produkcji

Self Adhesive wire clip is designed to hold cables, wires, and rods in place securely. It features a flexible arm that bends around the bundle. It can be easily attached to a variety of surfaces, including walls, ceilings, and floors, without the need for any special tools or equipment.

It is durable and lightweight, and easy to use. It is used in the automotive, medical and electrical industries and for office applications.

The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

  • Material: Soft Steel, Aluminium, PA
  • Colour: White, Silver, Natural
  • Material Flammability Standard: UL94 V-2

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Wire Saddles - Push In/Nylon

Na stanie W produkcji

This push in split cable clampt range secures wires to a panel, locking them in when snapped in place.

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

DIN Rail Cable Clips

Na stanie W produkcji

Rail Mounting Cable Clip are used in all common DIN rail profiles. They require no installation tool and are lightweight. They are a long term cable management solution that is able to be retrofitted to current installations.

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Cable Clamps - Screw Mount, U Style

Na stanie W produkcji

Screw mounting cable clips are ideal for fastening down your bound cables and the U style design allows for fast installation and removal of your cables and wires.

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Split Routing Clips

Na stanie W produkcji

Cable clamp for upto 7.5mm cable diameter for installation in a 6.2mm diameter hole. Split design means this can be applied retrospectively.

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)