Menu Search
Poproś o wycenę

W przypadku dużych ilości i produktów niestandardowych dodaj je do koszyka i kliknij w "poproś o wycenę" orskontaktuj się z namia my odpowiemy w ciągu 1 dnia roboczego

Stal Na śrubę Małe obciążenia

 (7 Produkty)

Lista Tabela

Ball Transfers - Hevi-Load

Na stanie W produkcji

Hevi-Load Ball Transfers are corrosion resistant and designed with a dirt exit hole, and woollen felt seal. It features a ball that rolls inside a metal or plastic casing, allowing for omnidirectional movement of heavy items. They offer load capacity from 35kg to 1000kg and are built to provide a long working life.

It is temperature resistant from -30C to 100C. It can be used in cargo and baggage handling, assembly lines and machine loading applications, sliding door systems & machine tables. Commonly used in heavy industries such as automotive and shipping.

  • Material: Carbon Steel
  • Colour: Black

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Ball Transfers - Euro Ball

Na stanie W produkcji

Euro Ball Transfers are designed with a dirt exit hole, and woollen felt seal. The ball is designed to provide omnidirectional movement, allowing for smooth and effortless transfer of goods from one location to another. It is ideal for use with flat or irregularly shaped items, as they provide support and facilitate easy movement in any direction.

It is temperature resistant from -30C to 70C. It can be used in cargo and baggage handling, assembly lines and machine loading applications, sliding door systems & machine tables.

  • Material: PA, Carbon Steel, Stainless Steel
  • Colour: Natural

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Ball Transfers - Heavy Duty

Na stanie W produkcji

Heavy Duty Ball Transfers are corrosion-resistant and designed with a dirt exit hole, and woollen felt seal. It features a ball that rolls inside a metal or plastic casing, allowing for omnidirectional movement of heavy items. They have a high load capacity & are built to provide a long working life.

It can be used in cargo and baggage handling, assembly lines and machine loading applications, sliding door systems & machine tables. Commonly used in heavy industries such as automotive and shipping.

  • Material: Stainless Steel, Carbon Steel, Nylon
  • Colour: Natural

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Ball Transfers - Med Duty

Na stanie W produkcji

Medium Duty Ball Transfers are corrosion resistant and designed with a dirt exit hole; woollen felt seal for maximum efficiency. It features a large load-bearing ball, which sits upon many small balls encapsulated in a hemispherical cup.

It has a large support area, for greater stability and can be used in cargo and baggage handling, assembly lines and machine loading applications, sliding door systems & machine tables. Commonly used in heavy industries such as manufacturing, automotive and shipping.

  • Material: Zinc, Steel, Stainless Steel
  • Colour: Natural

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Ball Transfers - Mini

Na stanie W produkcji

Mini Ball Transfers are corrosion resistant and designed with a dirt exit hole; woollen felt seal for maximum efficiency. It features a miniature ball that rotates inside a metal or plastic casing, allowing for omnidirectional movement of products on flat surfaces.

It is suitable for applications such as; measuring equipment, guides for small linear motion (e.g. photocopier slides), transfer material in clean rooms & miniature mechanisms. They can be supplied as a flat top or angled top.

  • Material: Stainless Steel, Chrome Steel, Carbon Steel
  • Colour: Natural

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Ball Transfers - Low Profile

Na stanie W produkcji

Low Profile Ball Transfers are corrosion resistant and designed with a dirt exit hole, woollen felt seal, plus two or three flange fixing holes (depending on the item). It features a ball that rolls inside a metal or plastic casing, allowing the transfer of products in all directions on a flat surface.

It is designed to be used in tight spaces with limited clearance between the products and the surface. It can be used in cargo and baggage handling, assembly lines and machine loading applications, sliding door systems & machine tables. Commonly used in heavy industries such as manufacturing, automotive and shipping.

  • Material: PA, Carbon Steel, Stainless Steel
  • Colour: Natural

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Ball Transfers - Spring Loaded

Na stanie W produkcji

Spring Loaded Ball Transfers are corrosion resistant and designed with a dirt exit hole; woollen felt seal for maximum efficiency. It reduces the damage caused by shock loads and allows for dimensional changes due to temperature fluctuations and self adjusting to distribute loads evenly.

It is suitable for applications including shears, presses and moulding machines. Commonly used in heavy industries such as manufacturing, automotive and shipping.

  • Material: Steel

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)