W przypadku dużych ilości i produktów niestandardowych dodaj je do koszyka i kliknij w "poproś o wycenę" orskontaktuj się z namia my odpowiemy w ciągu 1 dnia roboczego
(24 Produkty)
These Ball Shim Levellers have a maximum tilt angle of 4 and are intended to compensate for uneven surfaces. They are adjustable and re-adjustable for optimal precision and vertical alignment of your applications.
It has three features: a fine-threaded mounting bolt, a threaded base nut, and an end-stop. The mounting bolt and base's fine thread allow for precision adjustment and simple re-adjustment using a hook spanner.
It is simple and quick to install, and it is suited for usage with heavy loads, both static and dynamic. Commonly used in engines, machinery, laboratory equipment and defence manufacturing.
These Replacement Screws are used to substitute Eccentric Fixture Clamps. Their design allows them to transmit clamping force evenly while maintaining alignment, ensuring a seamless adjustment.
Their compatibility means they provide a smooth transition when replacing old or broken clamps, reducing downtime and assuring continuous productivity. It clamps quickly and forcefully and is designed for long-term use. Used in machining, welding, and assembling operations.
These Clamping Plates for spiral cam clamps are designed with precision-machined surfaces and a durable structure to provide a tight grasp on the workpiece when clamping, avoiding workpiece deformation.
It has a flat, hard surface with a bent side and a perfectly drilled mounting hole in the middle that aligns with the mounting point of the clamp. The Clamping Plate and spiral cam clamps work together to give a dependable and repeatable clamping solution, delivering consistent and precise results in various applications.
Its design makes installation quick and straightforward and is utilised in machining, woodworking, and assembly processes.
These Dyna-Force Clamps are designed to secure, clamp, and hold objects in place. It gives a strong and dependable grip while still being simple to use and precise. The high clamping force enhances productivity and precision in industrial processes.
They have a low profile, compact shape, and smooth or serrated faces. The clamp moves at an angle to provide a positive downward clamping force - roughly 25% of the clamping force. To achieve exact alignment, the clamp-bearing surface is wire cut.
The clamp-bearing surface can be level with the clamping plate or elevated to allow for thorough drilling. It can be used in various industries, including manufacturing, metalworking, and automotive assembly.
These Expanding loc-down bolts, also called expansion bolts, are designed to offer fast and secure component clamping. It has an expanding mechanism that allows it to be readily inserted into pre-drilled holes for quick and straightforward clamping, minimising setup time and enhancing productivity.
Once installed, the bolts may be extended, putting pressure on the surrounding components and securely fastening them in place. Used with location pins and drill bushes in plates for quick and precise placement.
It eliminates the requirement for standard bolts while eliminating tooling interference from traditional clamping techniques. It is suited for high-speed machining of components and is utilised in manufacturing, construction, woodworking, and metalworking sectors.
These Swing Bolts, feature a threaded rod with an eye (ream) at the head, producing a smooth bearing for the yoke. This enables exact adjustment and flexibility. This eye provides easy bolt manoeuvrability, making it simple to tighten or loosen the fastening.
The swing motion of the arm not only secures components swiftly and conveniently but also saves significant time and effort. Ideal for applications that require frequent disassembly and reassembly, the threaded bolt ensures a robust connection between components, minimizing the risk of loosening or failure during operation.
It is simple to install and dismantle by hand initially, then with tools; once the hinged section is in place, it may be swung into a locked position with the threaded end secured. They are often utilised in heavy-duty industries such as machine guarding, automotive, construction, and manufacturing.
These brass pad thrust screws are designed to provide a controlled bearing surface for components that must be precisely positioned and attached while minimising axial movement or damage to the mating surface. It guarantees smooth, controlled action while reducing friction and wear.
As the screw turns, the brass pad applies pressure on the surface it touches, allowing for controlled movement or adjustment. It provides a secure and stable point of contact and is extremely wear-resistant.
It is simple to install under pressure, softly clamp or push threaded spindles, shafts, or surface-treated parts, and place more delicate parts. It is frequently utilised in mechanical assembly, precise instrumentation, calibration, and alignment.
These XYZ Xpansion Pins, feature a unique design that allows for exact positioning and repeatability while providing strong holding pressures to fasten pieces on an interior diameter.
The pins top has been slightly tapered to optimise line contact in the mounting bore while providing appropriate clearance during workpiece loading and unloading. Furthermore, the press-fit feature keeps the pins in place even when subjected to vibration or dynamic stresses.
It is easy to install by pressing them into a precisely drilled hole with a threaded hole in the middle to take a tapered screw; once in place, it expands to form a tight and secure fit. It offers a low-cost solution for tombstones, water jetting operations, grid and fixture plates, and other applications in electronic manufacturing, industrial machinery, and medical devices.
These XYZ Xpansion Pins, have a unique design that enables precise placement and repeatability while delivering high holding pressures to secure items with an inner diameter.
The pins top has been slightly tapered to improve line contact in the mounting bore while giving adequate space during workpiece loading and unloading. Furthermore, the threaded design allows them readily inserted into pre-drilled holes. It enables one to manage the extension of the pins, resulting in a secure solution.
It is placed through a drilled and reamed hole for precision positioning or set in a reinforced drill bush for further fixture strength and wear resistance; once installed, it expands to create a tight and secure fit. It provides a low-cost solution for tombstones, water jetting operations, grid and fixture plates, and other electronic manufacturing, industrial machinery, and medical device applications.
Elementy ustalające typu „one touch” z blokadą kulkową idealnie nadają się do zastosowań wymagających szybkich i powtarzających się zmian narzędzi lub ustawień jednym ruchem. Są trwałe i zapewniają solidne i pewne mocowanie.
Składają się z maksymalnie trzech części: korpusu, sprężyny i łożyska kulkowego. Sprężyna utrzymuje łożysko kulkowe w miejscu, a po naciśnięciu wyprzęga się z korpusu, zwalniając element mocujący. Łożysko kulkowe zabezpiecza element mocujący w momencie, gdy jest on ponownie wciskany w korpus.
Są powszechnie używane w różnych zastosowaniach przemysłowych, w tym w branży motoryzacyjnej, lotniczej i w wyrobach medycznych. Są odporne na temperatury do 180C i mogą być używane w takich zastosowaniach, jak pasy napędowe czy osłony maszyn.
Elementy ustalające typu „one touch” z mechanizmem zaciskowym idealnie nadają się do zastosowań wymagających szybkich i powtarzających się zmian narzędzi lub ustawień jednym ruchem. Są trwałe i zapewniają solidne i pewne mocowanie. Element łatwo jest zdemontować i zmienić jego położenie przy jednoczesnym zachowaniu połączenia.
Składają się z dwóch komponentów: zacisku i metalowej podstawy. Metalowa podstawa znajduje się w jednej części elementu ustalającego, a element zaciskowy w drugiej. Po połączeniu mechanizm zaciskowy łączy się z zaciskanym komponentem, pewnie utrzymując go w ustalonym położeniu. Aby zwolnić trzymany komponent, wystarczy jednym ruchem rozdzielić obie połowy mechanizmu zaciskowego.
Są powszechnie używane w różnych zastosowaniach przemysłowych, w tym w branży motoryzacyjnej, lotniczej i w wyrobach medycznych. Mogą być używane w takich zastosowaniach, jak pasy napędowe czy osłony maszyn.
Elementy ustalające typu „one touch” z kulkowym mechanizmem zaciskowym idealnie nadają się do zastosowań wymagających szybkich i powtarzających się zmian narzędzi lub ustawień jednym ruchem. Są trwałe i zapewniają solidne i pewne mocowanie.
Składają się z korpusu, sprężyny i łożyska kulkowego. Sprężyna utrzymuje łożysko kulkowe w odpowiedniej pozycji, a po naciśnięciu styka się z zaciskanym elementem, mocno blokując się w położeniu docelowym. Pociągnięcie elementu ustalającego powoduje zaciskanego elementu z łożyska kulkowego i umożliwia jego szybki demontaż.
Są powszechnie używane w różnych zastosowaniach przemysłowych, w tym w branży motoryzacyjnej, lotniczej i w wyrobach medycznych. Mogą być używane w takich zastosowaniach, jak pasy napędowe czy osłony maszyn.
Elementy ustalające typu „one touch” z krzywkowym mechanizmem blokowania idealnie nadają się do zastosowań wymagających szybkich i powtarzających się zmian narzędzi lub ustawień jednym ruchem. Są trwałe i zapewniają solidne i pewne mocowanie.
Składają się z korpusu, sprężyny i krzywki. Sprężyna utrzymuje krzywkę w położeniu docelowym, a kiedy dźwignia zostanie odchylona o 45, obraca się, powodując pewne zablokowanie lub odblokowanie zaciskanego elementu. Przy kolejnym pociągnięciu elementu ustalającego krzywka zwalnia zacisk, umożliwiając łatwy demontaż zaciskanego elementu.
Są powszechnie używane w różnych zastosowaniach przemysłowych, w tym w branży motoryzacyjnej, lotniczej i w wyrobach medycznych. Są odporne na temperatury do 130C i mogą być używane w takich zastosowaniach, jak pasy napędowe czy osłony maszyn.
Pokrętła płaskie uwięzione z tego asortymentu charakteryzują się niskim łbem. To doskonała opcja mocowania w panelach z otworami niegwintowanymi. Spełniają wymogi dyrektywy maszynowej 2006/42/WE.
Są zwykle używane z gwintowanymi podkładkami do śrub uwięzionych (sprzedawanymi oddzielnie).
Śruby są wytwarzane z austenitycznej stali nierdzewnej zapewniającej wysoką odporność na korozję i obrabialność. Dostępne są warianty z wykończeniem czernionym lub bez niego. Materiał ten jest powszechnie stosowany w budownictwie i branży motoryzacyjnej.
Uwaga: Śruby te charakteryzują się mniejszą średnicą trzonu i nie powinny być dokręcane z momentem dokręcania zalecanym dla identycznych śrub o tym samym rozmiarze gwintu.
Pokrętła płaskie uwięzione z tego asortymentu mają łeb niski z nacięciem. Łeb z nacięciem umożliwia stosowanie standardowych śrubokrętów płaskich i wymaga przyłożenia mniejszego nacisku podczas przykręcania/odkręcania niż śruby z gniazdem. Aby zminimalizować ryzyko poślizgu, należy stosować śrubokręt z końcówką odpowiedniej wielkości.
Śruby te stanowią doskonałą opcję mocowania w panelach z otworami niegwintowanymi. Spełniają wymogi dyrektywy maszynowej 2006/42/WE. Są zwykle używane z gwintowanymi podkładkami do śrub uwięzionych (sprzedawanymi oddzielnie).
Śruby są wytwarzane z austenitycznej stali nierdzewnej zapewniającej wysoką odporność na korozję i obrabialność. Dostępne są warianty z wykończeniem czernionym lub bez niego. Materiał ten jest powszechnie stosowany w budownictwie i branży motoryzacyjnej.
Uwaga: Śruby te charakteryzują się mniejszą średnicą trzonu i nie powinny być dokręcane z momentem dokręcania zalecanym dla identycznych śrub o tym samym rozmiarze gwintu.
Pokrętła płaskie uwięzione z tego asortymentu charakteryzują się długim łbem. To doskonała opcja mocowania w panelach z otworami niegwintowanymi. Spełniają wymogi dyrektywy maszynowej 2006/42/WE.
Są zwykle używane z gwintowanymi podkładkami do śrub uwięzionych (sprzedawanymi oddzielnie).
Śruby są wytwarzane z austenitycznej stali nierdzewnej zapewniającej wysoką odporność na korozję i obrabialność. Dostępne są warianty z wykończeniem czernionym lub bez niego. Materiał ten jest powszechnie stosowany w budownictwie i branży motoryzacyjnej.
Uwaga: Śruby te charakteryzują się mniejszą średnicą trzonu i nie powinny być dokręcane z momentem dokręcania zalecanym dla identycznych śrub o tym samym rozmiarze gwintu.
Płyty montażowe to komponenty mechaniczne, których używa się w połączeniu z blokadami przesuwnymi do podnoszenia i podpierania innych komponentów lub przedmiotów. W tym asortymencie dostępne są dwa warianty: prostokątny i kwadratowy.
Służą do podwyższania powierzchni blokowania, dzięki czemu zwiększa się jej dostępność i łatwość użycia. Są odporne na korozję, gwarantują długotrwałą przydatność nawet w trudnych warunkach otoczenia. Pozostają na miejscu i nie przesuwają się podczas eksploatacji.
Elementy te są używane w różnorodnych zastosowaniach przemysłowych, w tym w branży motoryzacyjnej, lotniczej i w urządzeniach medycznych.
Płytki skalujące służą do powtarzalnego, precyzyjnego pozycjonowania przesuwanych na liniowych prowadnicach lub wałach. Dostępne są dwa warianty charakteryzujące się różnymi sposobami mocowania.
Są to płytki z pojedynczą skalą i płytki z podwójną skalą. Każdy z wariantów oferuje określony typ mocowania. Element do montażu śrubowego ma nawiercone otwory montażowe, natomiast elemencie przeznaczonym do przyklejenia zaznaczony jest kontur otworu montażowego, ale otwór nie jest nawiercony.
Wzdłuż obu krawędzi płytki naniesiona jest skala lub siatka ułatwiająca użytkownikom korzystanie z niej. Są trwałe i odporne na zużycie
Elementy te są używane w różnorodnych zastosowaniach przemysłowych, w tym w branży motoryzacyjnej, lotniczej i w urządzeniach medycznych.
Tulejki ustalające współpracują z elementami ustalającymi typu „one touch” — służą do pozycjonowania i wyrównywania komponentów. Oferują pewny i precyzyjny sposób umieszczania i utrzymywania elementów w odpowiednim miejscu.
Ich zadaniem jest zapewnienie dokładnego, precyzyjnego sposobu umieszczania i utrzymywania elementów w odpowiednim miejscu, a także bezpieczne mocowanie paneli i osłon. Natomiast tulejki zaciskowe mogą służyć jako komponenty oporowe elementów ustalających typu „one touch”. Elementy ustalające typu „one touch” można instalować bez tulejek.
Są powszechnie używane w różnych zastosowaniach przemysłowych, w tym w branży motoryzacyjnej, lotniczej i w wyrobach medycznych. Są odporne na temperatury do 180C i mogą być używane w takich zastosowaniach, jak pasy napędowe czy osłony maszyn.
Ten asortyment śrub niewypadających ma łeb walcowy z gniazdem imbusowym. Gniazda imbusowe idealnie nadają się do precyzyjnego montażu i najlepiej sprawdzają się tam, gdzie ilość dostępnej powierzchni jest ograniczona.
Są idealnym rozwiązaniem montażowym do paneli z otworami niegwintowanymi. Stosowane są w celu spełnienia wymogów Dyrektywy Maszynowej 2006/42/WE — zasadniczo zgodnie z normą ISO 1207. Śruby niewypadające są zwykle stosowane z podkładkami śrub niewypadających (sprzedawanymi osobno).
Śruby te wykonane są ze stali nierdzewnej, która zapewnia dobrą odporność na korozję i obrabialność. Materiał ten jest chętnie wybierany do zastosowań budowlanych i motoryzacyjnych.
Uwaga: śruby te mają zmniejszoną średnicę trzpienia i nie powinny być dokręcane momentem obrotowym zalecanym dla równoważnej śruby maszynowej o podanym rozmiarze gwintu.
Ten asortyment śrub niewypadających ma łeb walcowy wypukły z gniazdem Torx. Gniazda Torx zapewniają dobry chwyt i szybkie osadzenie końcówki wkrętaka, a także przeniesienie momentu obrotowego przy mniejszym nacisku. Gotowe mocowanie jest również wysoce estetyczne, dzięki czemu idealnie nadają się do prezentacji gotowych produktów.
Śruby te są idealnym rozwiązaniem montażowym do paneli z otworami niegwintowanymi. Śruby M8 mają zmniejszone gniazdo Torx. Stosowane są w celu spełnienia wymogów Dyrektywy Maszynowej 2006/42/WE — zasadniczo zgodnie z normą ISO 14583. Śruby niewypadające są zwykle stosowane z podkładkami śrub niewypadających (sprzedawanymi osobno).
Śruby te wykonane są ze stali nierdzewnej austenitycznej, która zapewnia dobrą odporność na korozję i obrabialność. Materiał ten jest chętnie wybierany do zastosowań budowlanych i motoryzacyjnych.
Uwaga: śruby te mają zmniejszoną średnicę trzpienia i nie powinny być dokręcane momentem obrotowym zalecanym dla równoważnej śruby maszynowej o podanym rozmiarze gwintu.
Śruby uwięzione to bezpieczne elementy złączne zaprojektowane tak, by pozostały przymocowane do komponentu, w który są wkręcone, nawet po całkowitym poluzowaniu. Zapewnia to wygodę, bezpieczeństwo o łatwość używania w różnych zastosowaniach. Są powszechnie używane w zastosowaniach wymagających wysokiego bezpieczeństwa lub częstego wykręcania śrub. Przyczyną jest to, że śruby te pozostają w miejscu i nie wypadają z zespołu. Są często używane w elektronice, maszynach przemysłowych, szafach, panelach i urządzeniach medycznych.
Śruby uwięzione z tego asortymentu mają łeb półkolisty z gniazdem torx. Gniazdo torx gwarantuje dobry chwyt i szybkie zlokalizowanie, umożliwia też przenoszenie momentu dokręcania z mniejszą siłą nacisku. To doskonała opcja mocowania w panelach z otworami niegwintowanymi. Spełniają wymogi dyrektywy maszynowej 2006/42/WE, typowe dla normy ISO 14583, która wymaga, by elementy złączne pozostały przyłączone do demontowanych stałych osłon lub podzespołów.
Śruby te są wytwarzane ze stali nierdzewnej zapewniającej dużą odporność na korozję i nieznaczne właściwości magnetyczne.
Należy pamiętać, że śruby te charakteryzują się mniejszą średnicą trzonu; nie powinny być dokręcane z momentem dokręcania zalecanym dla identycznych śrub o tym samym rozmiarze gwintu.
Śruby uwięzione to bezpieczne elementy złączne zaprojektowane tak, by pozostały przymocowane do komponentu, w który są wkręcone, nawet po całkowitym poluzowaniu. Zapewnia to wygodę, bezpieczeństwo o łatwość używania w różnych zastosowaniach. Są powszechnie używane w zastosowaniach wymagających wysokiego bezpieczeństwa lub częstego wykręcania śrub. Przyczyną jest to, że śruby te pozostają w miejscu i nie wypadają z zespołu. Są często używane w elektronice, maszynach przemysłowych, szafach, panelach i urządzeniach medycznych.
Śruby uwięzione z tego asortymentu mają łeb wpuszczany z nacięciem sześciokątnym. Nacięcie sześciokątne idealnie sprawdza się w zespołach precyzyjnych i tam, gdzie dostępna jest mniejsza powierzchnia. Spełniają wymogi dyrektywy maszynowej 2006/42/WE, typowe dla normy ISO 1207, która wymaga, by elementy złączne pozostały przyłączone do demontowanych stałych osłon lub podzespołów.
Śruby te są wytwarzane ze stali nierdzewnej zapewniającej dużą odporność na korozję i nieznaczne właściwości magnetyczne.
Należy pamiętać, że śruby te charakteryzują się mniejszą średnicą trzonu; nie powinny być dokręcane z momentem dokręcania zalecanym dla identycznych śrub o tym samym rozmiarze gwintu.
Śruby uwięzione z tego asortymentu mają łeb walcowy z gniazdem sześciokątnym. Nacięcie sześciokątne idealnie sprawdza się w zespołach precyzyjnych i tam, gdzie dostępna jest mniejsza powierzchnia.
To doskonała opcja mocowania w panelach z otworami niegwintowanymi. Spełniają wymogi dyrektywy maszynowej 2006/42/WE typowe dla normy ISO 4762. Śruby uwięzione są zwykle używane z gwintowanymi podkładkami do śrub uwięzionych (sprzedawanymi oddzielnie).
Śruby są wytwarzane ze stali nierdzewnej odpornej na korozję i obrabialność. Dostępne są warianty z wykończeniem czernionym lub bez niego. Materiał ten jest powszechnie stosowany w budownictwie i branży motoryzacyjnej.
Uwaga: Śruby te charakteryzują się mniejszą średnicą trzonu i nie powinny być dokręcane z momentem dokręcania zalecanym dla identycznych śrub o tym samym rozmiarze gwintu.
Niestety, Twoja sesja wygasła z powodu braku aktywności. Zaloguj się lub odśwież stronę, aby kontynuować