W przypadku dużych ilości i produktów niestandardowych dodaj je do koszyka i kliknij w "poproś o wycenę" orskontaktuj się z namia my odpowiemy w ciągu 1 dnia roboczego
(3 Produkty)
These Hook and Loop Rolls are great for cables that need to be securely held together but must also be released and resealed regularly. When these two surfaces are forced together, they form a strong and adaptable bond that remains hard until purposely separated.
Available in rolls that can be trimmed to any length requested. It is simple to install by pressing both sides to create a secure and adjustable connection. It not only saves time but also decreases the chance of material damage. Commonly used in applications for industrial and commercial.
These Hook and Loop - Cable Ties are ideal for cable organisation since they must be securely held together, released, and resealed regularly. The hook and loop strap adjusts quickly and easily, ensuring a precise fit around bundles of cables without the risk of over-tightening or damaging the cables themselves, making it excellent for fragile cables.
The hook and loop strap wraps easily over the cables, and the firm grip offers a secure hold without the need for additional fasteners or adhesives. Commonly used in applications for industrial, automotive and commercial.
These Clamps are ideal for cables that need to be held together securely, but also need to be released and resealed occasionally or where cables are fragile and require softer clamping. This range comes with an adhesive base for quick and easy installation. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Niestety, Twoja sesja wygasła z powodu braku aktywności. Zaloguj się lub odśwież stronę, aby kontynuować