W przypadku dużych ilości i produktów niestandardowych dodaj je do koszyka i kliknij w "poproś o wycenę" orskontaktuj się z namia my odpowiemy w ciągu 1 dnia roboczego
(6 Produkty)
These Hook and Loop- - Mated Sets are versatile and practical fastening solutions that may be utilised in various applications. These mated sets have hook and loop sides that are meant to be securely fastened together. The hook side has small hooks that interlock with the loops on the loop side to form a strong and dependable binding.
The matched pairs are pre-cut and ready to use, so no cutting or measuring is required. The interlocking hooks and loops provide a strong connection that offers a solid grasp while allowing for simple removal when needed.
Its adhesive allows for simple application. It can endure application temperatures of 18C to 38C and service temperatures of -20C to 65C. Used in various applications, including sample books, POP displays, exhibitions, enclosures, packaging, and binders.
These Hook and loop Pieces with Mated Coins are made from a strip of mated coin pieces with a high initial tack and strong adherence. The attached and removed coins are readily attached and detached, allowing repeated usage and repositioning.
Its adhesive makes installation easy. It withstands application temperatures ranging from 18C to 38C to service temperatures ranging from -20C to 65C. They are a quick and easy way to attach objects together, such as attaching cloth, mounting signage, or organising stuff.
These Hook & Loop Hook Rolls are made of a strip of hooks that can be cut to any length, allowing for flexibility and customisation. The fastener's hook side attaches to loop surfaces, forming a secure and dependable connection. It has a high initial tack and a strong adhesion.
The rolls may be precisely customised by cutting them to the appropriate length using scissors or a utility knife. Hook fasteners may secure various things, including cables, wires, tools, and cloth. The hooks' firm grasp guarantees a tight hold.
Its adhesive makes it simple to install. It withstands application temperatures ranging from 18C to 38C to service temperatures ranging from -20C to 65C. Used in various applications, including sample books, POP displays, exhibitions, enclosures, packaging, and binders.
These Hook & Loop - Loop Rolls are made of a strip of hooks that can be cut to any length, allowing for flexibility and customisation. The fastener's loop side attaches to loop surfaces, forming a secure and dependable connection. It has a high initial tack and a strong adhesion.
The rolls may be precisely customised by cutting them to the appropriate length using scissors or a utility knife. Hook fasteners may secure various things, including cables, wires, tools, and cloth. The loop' firm grasp guarantees a tight hold.
Its adhesive makes it simple to install. It withstands application temperatures ranging from 18C to 38C to service temperatures ranging from -20C to 65C. Used in various applications, including sample books, POP displays, exhibitions, enclosures, packaging, and binders.
This push in split cable clampt range secures wires to a panel, locking them in when snapped in place.
Cable clamp for upto 7.5mm cable diameter for installation in a 6.2mm diameter hole. Split design means this can be applied retrospectively.
Niestety, Twoja sesja wygasła z powodu braku aktywności. Zaloguj się lub odśwież stronę, aby kontynuować