W przypadku dużych ilości i produktów niestandardowych dodaj je do koszyka i kliknij w "poproś o wycenę" orskontaktuj się z namia my odpowiemy w ciągu 1 dnia roboczego
(15 Produkty)
Snap Latch Rivets comprise of a Plunger made from Nylon 6 and a Grommet made from Polycarbonate (PC). Together they form a Snap Latch assembly for the joining and securing of panels.
To install; simply push the grommet into the removable panel and then the desired plunger into the grommet. When the panel and plunger are pushed into the fixed panel, it locks them together. Pull on the plunger to easily remove the non-fixed panel.
These handy panel fasteners are ideal for applications that require regular maintenance work. They are offered in easy-grip or mini-grip designs to suit an array of panel hole and thickness ranges.
Snap Latch Rivets are ideal for applications, such as; electrical equipment, metal enclosures, telecommunications equipment, appliances, and more.
Mini Snap Rivets that have a male and a female component. Made from Nylon 6/6 that is rated UL94 V2, RMS-01. They offer the perfect solution for fixing two panels together, all with a simple snap.
Quickly install by pressing the male and female pieces together. These mini nylon snap rivets are an ideal choice for outdoor environments. They are resistant to corrosion, oil, abrasion and most chemicals.
Two part Push Clips featuring male and female pieces that form to hold flat panels together. The two rivets have teeth that grip to each other for quick and easy fastening that leaves a smooth appearance on both sides. Made from Nylon 6/6, the fastener features low profiles on both sides of the assembly.
Our Snap fasteners features a Nylon 6/6 option, an option made from Low Density Polyethylene (LDPE), and an LDPE option that has a Polypropylene (PP) clip.
The rivet assembly includes a male clip and a female washer. The male clip is ratcheted into the female washer; the single assembly is used to mate two surfaces together. This rivet assembly is an ideal choice for corrugated panels.
Our range of Snap Rings are made from Nylon, and come in two different types; Snap Rings and Snap Ring Washers. The are frequently used in combination with Ratchet Rivets, when the compatible hole has a 5.5mm diameter.
When Snap Rings are used with Ratchet Rivets the fixing range is increased, which enables the full rivet fixing length to be used. This combination is ideal for joining very thin applications.
The Snap Ring Washer can be used together with both a Snap Ring and Ratchet Rivet; this results in greater surface support for softer materials and for larger hole sizes. This combination is suitable for rotating applications.
This Push In Rivet is a type of panel fastener designed for optimal assembly and removal for a range of applications, particularly those that require regular maintenance, as well as fast assembly and removal.
This "T" style rivet features a knob-shaped rivet head that is easy to grasp, and will improve operator comfort. The rivet benefits from a simple push-push design and requires no installation tools. This easy and effective push-pull design allows for the rivet to snap in and out of the application up to 25 times - making it a highly economical and reusable solution. This also significantly speeds up the installation and disassembly.
Quarter Turn Fasteners engage receptacles and are fastened by turning the stud about 90 degrees - a process known as a 'quarter-turn rotation'. The fastener provides a predictable holding force and offers a detent in locked position that resists opening in error. A solution that is quick, but secure in its assembly. They are a fast fastener that provide a permanent mounting solution. An ideal choice, suitable for security panels and components that need to be replaced in a hurry.
To install and remove: Use a flat-head screwdriver or a coin and give the fastener a quarter-turn. This releases the bottom panel while retaining the fastener in the removable panel. Alternatively, drive the plunger into the grommet with a hammer that locks two panels together.
Our range of Quarter Turn Fasteners is available in a choice of materials, including; Acetal Co-Polymer, Acetal RMS-14, Polyoxymethylene (POM), Nylon 6/6 and Polyamide.
Spreading Rivets are a type of rivet that provides a fast, economical and permanent fastening solution. Spreading Rivets are installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a secure and tight fit. These rivets provide solid connections by means of blind side fixing.
Our range features a choice of material options that include; Nylon 6, Nylon 6/6, Polypropylene (PP) and Polyethylene (PE). This rivet range offers good electrical insulation, and also corrosion resistance.
Available to buy separately is a Rivet Hand Tool that offers faster fixing for these Spreading Rivets, and is the recommended application method.
Push In Rivet has a bevelled head design. The bevel design helps facilitates efficient assembly and removal.
The rivet is installed by quickly and easily inserting it into the work piece. Press down on the pin, which engages the "H-shaped" grommet. Once the pin is inserted into the grommet, the grommet legs expand and lock the rivet assembly firmly into position. Once the rivet assembly is installed, the head of the pin protrudes from the panel surface, but gives a nice clean and finished look nonetheless.
These Push-In Rivets feature a pin for easy finger-pressure installation. They are a versatile rivet that can be mounted in round, square or rectangular holes. Square hole mounting is used for anti-rotation applications.
The rivet features a pin and a grommet, with options supplied either assembled or pre-assembled. These rivets can also be removed after installation, for added convenience.
Folding Leg Push-In Rivets have a foldable leg design that provides a secure grip for a range of applications and materials.
Pushing the pin into the rivet body causes the legs to expand outwards, allowing them to get a firm grip on the material in the assembly. The rivet legs expand to a distance of 18.6mm.
This expansion allows the rivet to cover a larger surface area, but as a result has a weaker tensile strength. This makes these rivets more suited to thinner applications, such as cardboard boxes and other porous materials. Once installed, the rivet cannot be removed from the outside of the box.
Snap Rivets are a quick and easy fastener solution, which can be installed without the need of any tools! Fast and economical, they have specially designed legs that expand and firmly lock the component parts permanently in place.
Our range features a variety of Nylon options, including; Nylon 6, Nylon 4/6 and Nylon 6/6. The snap-fit with a simple push, and have a tidy and smooth finish. These rivets are manufactured with flame resistance ratings, including; UL94 V1 and UL94 V2, and can withstand temperatures of up to 130C (266F).
Also available are Low Density Polyethylene (LDPE) Snap Rivets, with thumb snap or pop snap styles. Thumb snaps are ideal for rapid construction of display units within the retail display or point of sale applications. Pop snap fasteners are a two-piece assembly that offer a secure way of fastening multiple panels together.
We also range a series of high temperature snap rivets made from Polysulfone (PSU), which is a high performance thermoplastic. This has a flame resistance rating of UL94 V1, and can withstand temperatures of up to 155C (311F). Our extensive Snap Rivets offer also features K Resin and Polypropylene (PP) Snap Rivet options.
Countersunk Rivets are used in countersunk holes and other applications that require a flat finish. Their design allows them to sit flush to a surface, meaning the rivet head will not protrude once installed. They are ideal for sliding track applications.
These rivets also benefit from a tamper resistant design and they are able to accommodate countersunk hole specification DIN ISO 7721.
Ratchet Rivets are a coloured snap-together fastener made from plastic that requires a two rivet assembly. Simply snap the two identical ratchet rivets together to create a single connection ready for your application.These easy to use rivets require no tools, such as screws, for installation.
Ratchet Rivets can be used with Snap Rings and Snap Ring Washers, when the compatible mating hole has a 5.5mm diameter.
When used in combination with a Snap Ring, the rivet becomes suitable for very thin applications. Ratchet Rivets can also be used with Snap Ring Washer's, which acts as a special cushioning washer, providing the ratchet rivet with more surface support.
Plastic Screw Rivets are quick release fasteners, suitable for security panels and components that need to be replaced in a hurry. They can be easily installed, tightened, loosened, and removed using a cross head screwdriver.
Our range includes several material options, including rivets made from Nylon 6 and Nylon 6/6 that have a cross drive for easy assembly or disassembly. They are ideal for use in electrical and electronic assemblies due to the good electrical insulation properties. The Nylon range extends with high-strength options made from Impact Modified Nylon, offered with a choice of pin material. The Acetal pin option is ideal for solid or hollow materials, including; wood, concrete, metal, plastic, tile block or mortar. The Zinc Plated Steel option provides excellent thermal and electrical insulation, as well as having a high pull-out force. Also available are options made from Polyamide PA6 that are suitable for larger hole diameters and offer a high retention force.
Niestety, Twoja sesja wygasła z powodu braku aktywności. Zaloguj się lub odśwież stronę, aby kontynuować