Menu Search
Poproś o wycenę

W przypadku dużych ilości i produktów niestandardowych dodaj je do koszyka i kliknij w "poproś o wycenę" orskontaktuj się z namia my odpowiemy w ciągu 1 dnia roboczego

Blokada Wykończenie krzeseł i mebli Nasadki profili

 (4 Produkty)

Lista Tabela

Round Feet Ferrules - Standard

Na stanie W produkcji

Standard Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.

The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.

It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.

  • Material: PVC, LDPE, Nylon
  • Colour: White, Black, Natural

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Round Feet Ferrules - Tapered

Na stanie W produkcji

Tapered Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.

The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.

It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.

Material: PVC, NylonColour: White, Black, Natural

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Oval Feet Ferrules

Na stanie W produkcji

Oval Feet Ferrules are designed to provide stability, floor protection and a finished look to furniture, equipment, and other applications requiring a secure footing. Made to fit the ends of tubular legs or oval shaped furniture feet.

They are quick and easy to install thanks to their push fit, as well as offering a polished finish to applications.

  • Material: PVC
  • Colour: Black

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Square Feet Ferrules

Na stanie W produkcji

Square Feet Ferrule covers the sharp edges of square tube ends, preventing water, moisture, dirt or dust from damaging the tube ends. They can be used for finishing and protection and are applied to cover sharp tube edges.

Its push-fit makes them quick and easy to install and remove. It can be used in the automotive, electrical and medical industries.

  • Material: LDPE
  • Colour: Black

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)