W przypadku dużych ilości i produktów niestandardowych dodaj je do koszyka i kliknij w "poproś o wycenę" orskontaktuj się z namia my odpowiemy w ciągu 1 dnia roboczego
(63 Produkty)
Regulowana stopka poziomująca dopasowuje się do nierównych powierzchni i umożliwia dokładne poziomowanie narzędzi, szafek elektrycznych i podobnych przedmiotów.
These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.
Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.
These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.
This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.
These Pan Head Shoulder Screws, also known as pan head shoulder bolts, are a type of fastener that consists of a cylindrical shaft with a pan head at one end and a shoulder at the other. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
Shoulder Screws are useful when a mounting pin, dowel, joint, shaft, or sliding motion is required. It is sturdy and corrosion-resistant, but not in really hard conditions.
This range of Shoulder Screws features a pan head that is slightly domed and a flat bearing. It is suited for low-profile applications and has an aesthetically attractive appearance. Easy to install or remove using slotted screwdrivers. These screws suit electronics, medical devices, machinery and automotive applications.
These Shoulder Screws, often known as shoulder bolts, are a kind of fastener having a cylindrical head and a threaded shank. They feature a shoulder that runs from the head to the shank which is machined to a precise tolerance. Shoulder screws are commonly used to connect two components, with the shoulder acting as a bearing surface.
Shoulder Screws are appropriate for applications requiring a mounting pin, dowel, joint, shaft, or sliding motion.
This range of Shoulder Screws features a slotted head, which allows them to be driven with a slotted screwdriver. They are magnetic and have excellent shear resistance, although they corrode somewhat more easily than conventional shoulder screws. These screws are suitable for electronics, machinery, automotive and construction applications.
Stopka poziomująca z mocowaniem na śrubie i z metalową podstawą sztywną to niedrogie rozwiązanie do zastosowań o mniejszych wymaganiach. Te stopki poziomujące można stosować z meblami biurowymi, półkami, gablotami sklepowymi, witrynami i małymi maszynami.
Stopka poziomująca z mocowaniem na śrubie j i z plastikową podstawą sztywną dopasowuje się do nierównych powierzchni i umożliwia dokładne poziomowanie obrabiarek, szafek elektronicznych i podobnych przedmiotów. Plastikowa podstawa stanowi gładką, nierysującą powierzchnię, która chroni podłogę.
Stopka poziomująca z mocowaniem na śrubie i z plastikową podstawą przegubową dopasowuje się do nierównych powierzchni i umożliwia dokładne poziomowanie obrabiarek, szafek elektronicznych i podobnych przedmiotów. Odchylany przegub i podkładki o dużej średnicy zapewniają skuteczne poziomowanie i podparcie.
Standardowe stopy maszynowe z tej linii są wyposażone w śrubę gwintowaną wykonaną z ocynkowanej stali i podstawę z poliamidu (PA). Są przeznaczone do maszyn, stojaków elektronicznych i taśm przenośników. Charakteryzują się możliwością odchylania o maksimum 20 stopni. Można je zakupić w wariantach z otworami na śruby lub bez nich. Jeżeli konieczne jest zapewnienie dodatkowego tarcia, można oddzielnie zakupić dodatkowe gumowe podkładki.
Stopka poziomująca z mocowaniem na śrubie i plastikową podstawą przegubową dopasowuje się do nierównych powierzchni i umożliwia dokładne poziomowanie narzędzi, szafek elektrycznych i podobnych przedmiotów. Odchylany przegub i podkładki o dużej średnicy zapewniają skuteczne poziomowanie i podparcie.
Stopka poziomująca z mocowaniem na śrubie i z metalową podstawą przegubową to wytrzymałe rozwiązanie do maszyn i przenośników. Te stopki mają odchylany przegub i śrubę mocującą która zapewnia precyzyjny i wytrzymały gwint.
Stopki regulowane — standardowe, nieodchylane, z plastikową podstawą sztywną dopasowują się do nierównych powierzchni i umożliwiają dokładne poziomowanie narzędzi, szafek elektrycznych i podobnych przedmiotów. Plastikowa podstawa stanowi gładką, nierysującą powierzchnię, która chroni podłogę.
Stopki wciskane, powszechnie znane jako nóżki wciskane, stanowią idealny wybór do wielu zastosowań. Mają wiele przydatnych właściwości, które zapewniają ochronę podłoża, tłumienie drgań, wytrzymałość i zapobieganie poślizgowi.
Nasze stopki wciskane zaprojektowano tak, by można je było zamontować przez proste wciśnięcie w wybite lub nawiercone otwory, końcówki rur lub w podstawę mebla — dzięki czemu ich instalacja jest łatwa i szybka. Zapewniają stabilność i podparcie w różnorodnych zastosowaniach i branżach, w tym: w biurach i sklepach, produkcji małych i dużych urządzeń, w meblach i szafach, obudowach i skrzyniach, szklanych półkach i blatach, przedmiotach układanych w stos, urządzeniach elektrycznych i elektronicznych i wielu innych.
Stopki maszynowe klasy Premium są przeznaczone do zastosowań wymagających wysokiej jakości stopek montażowych, na przykład w maszynach lub stojakach elektronicznych. Dostępne są wersje ze śrubą dwustronną wykonaną ze stali nierdzewnej lub stali miękkiej przymocowaną do podstawy z poliamidu (PA) lub stali nierdzewnej. Produkty tej linii są również dostępne z otworami na śrubę lub bez nich.
Stopki regulacyjne wahliwe wykonane z czarnego polipropylenu PP), wyposażone w przegub kulowy i trzpień wykonane z błyszczącej stali ocynkowanej. Te nastawne stopki poślizgowe idealnie nadają się do zastosowań wymagających ustawienia pod kątem; możliwość regulacji pozwala stosować je na nierównym podłożu.
Nadają się do stosowania z wkładkami z gwintem.
Stopka poziomująca z mocowaniem na śrubie i z plastikową podstawą przegubową dopasowuje się do nierównych powierzchni i umożliwia dokładne poziomowanie obrabiarek, szafek elektronicznych i podobnych przedmiotów. Odchylany przegub i podkładki o dużej średnicy zapewniają skuteczne poziomowanie i podparcie.
Stopy z regulowaną, gładką podstawą.
Wciskane odbojniki mogą być używane jako ślizgacze, odbojniki, zwieńczenia i ograniczniki w różnorodnych zastosowaniach. Wciskana stopka utrzymuje odbojnik bezpiecznie na miejscu i zapobiega zetknięciu się powierzchni.
Wciskane stopki odbojowe mogą być używane jako ślizgacze, odbojniki, zwieńczenia i ograniczniki w różnorodnych zastosowaniach. Wciskana konstrukcja utrzymuje odbojnik bezpiecznie na miejscu i zapobiega zetknięciu się powierzchni.
Wkładki z gwintem z gwintowaną ścianką zastąpią zerwane lub zniszczone gwinty, zapewniając ich większą wytrzymałość i stabilne połączenie. Są wyposażone w gwint wewnętrzny umożliwiający wsunięcie i mocne dokręcenie śruby.
Są łatwe w montażu i demontażu i pomagają uniknąć zerwania lub deformacji gwintu w wyniku wielokrotnego dokręcania i wykręcania śruby. Po ustawieniu w odpowiedniej pozycji wkładkę można bezpiecznie zablokować.
Elementy te są używane w różnorodnych zastosowaniach przemysłowych, w tym w branży motoryzacyjnej, lotniczej i w urządzeniach medycznych. Wkładki z gwintem są dostępne w różnych wielkościach metrycznych i calowych lub w kombinacjach metryczno-calowych.
Wkładki z gwintem z gwintowaną ścianką zastąpią zerwane lub zniszczone gwinty, zapewniając ich większą wytrzymałość i stabilne połączenie. Są wyposażone w gwint wewnętrzny umożliwiający wsunięcie i mocne dokręcenie śruby.
Są łatwe w montażu i demontażu i pomagają uniknąć zerwania lub deformacji gwintu w wyniku wielokrotnego dokręcania i wykręcania śruby. Po ustawieniu w odpowiedniej pozycji wkładkę można bezpiecznie zablokować.
Elementy te są używane w różnorodnych zastosowaniach przemysłowych, w tym w branży motoryzacyjnej, lotniczej i w urządzeniach medycznych. Wkładki z gwintem są dostępne w wielkościach metrycznych lub metryczno-calowych.
Ten asortyment śrub niewypadających ma łeb walcowy z gniazdem imbusowym. Gniazda imbusowe idealnie nadają się do precyzyjnego montażu i najlepiej sprawdzają się tam, gdzie ilość dostępnej powierzchni jest ograniczona.
Są idealnym rozwiązaniem montażowym do paneli z otworami niegwintowanymi. Stosowane są w celu spełnienia wymogów Dyrektywy Maszynowej 2006/42/WE — zasadniczo zgodnie z normą ISO 1207. Śruby niewypadające są zwykle stosowane z podkładkami śrub niewypadających (sprzedawanymi osobno).
Śruby te wykonane są ze stali nierdzewnej, która zapewnia dobrą odporność na korozję i obrabialność. Materiał ten jest chętnie wybierany do zastosowań budowlanych i motoryzacyjnych.
Uwaga: śruby te mają zmniejszoną średnicę trzpienia i nie powinny być dokręcane momentem obrotowym zalecanym dla równoważnej śruby maszynowej o podanym rozmiarze gwintu.
Ten asortyment śrub niewypadających ma łeb walcowy wypukły z gniazdem Torx. Gniazda Torx zapewniają dobry chwyt i szybkie osadzenie końcówki wkrętaka, a także przeniesienie momentu obrotowego przy mniejszym nacisku. Gotowe mocowanie jest również wysoce estetyczne, dzięki czemu idealnie nadają się do prezentacji gotowych produktów.
Śruby te są idealnym rozwiązaniem montażowym do paneli z otworami niegwintowanymi. Śruby M8 mają zmniejszone gniazdo Torx. Stosowane są w celu spełnienia wymogów Dyrektywy Maszynowej 2006/42/WE — zasadniczo zgodnie z normą ISO 14583. Śruby niewypadające są zwykle stosowane z podkładkami śrub niewypadających (sprzedawanymi osobno).
Śruby te wykonane są ze stali nierdzewnej austenitycznej, która zapewnia dobrą odporność na korozję i obrabialność. Materiał ten jest chętnie wybierany do zastosowań budowlanych i motoryzacyjnych.
Uwaga: śruby te mają zmniejszoną średnicę trzpienia i nie powinny być dokręcane momentem obrotowym zalecanym dla równoważnej śruby maszynowej o podanym rozmiarze gwintu.
Śruby pasowane z otworem wylotowym to elementy złączne, które umożliwiają odprowadzenie gazów uwięzionych na dnie gwintowanego otworu. Zapewniają w ten sposób przepływ powietrza w danym zastosowaniu lub zespole i zapobiegają nagromadzeniu się ciepła lub wilgoci. Śruby te są powszechnie stosowane w układach wysokopróżniowych (HV), ultrawysokopróżniowych (UHV), ponieważ umieszczony na środku otwór wentylacyjny zmniejsza ryzyko nieszczelności pozornych w układach o wysokiej próżni.
Śruby pasowane z otworem wylotowym z tego asortymentu mają łeb walcowy z gniazdem sześciokątnym. Otwór w śrubie zapewnia kontrolowany przepływ powietrza, dzięki czemu idealnie nadają się do zastosowań wymagających odpowiedniej wentylacji. Występ na śrubie stanowi dodatkową powierzchnię styku z elementem, do którego śruba jest przykręcona.
Idealnie sprawdzą się w szczelnych obudowach lub maszynach. Zostały wykonane ze stali nierdzewnej.
Śruby ramieniowe z tego asortymentu mają bardzo niski łeb z gniazdem sześciokątnym. Wysokość łba tych śrub o bardzo niskim profilu jest w przybliżeniu równa 1/3 wysokości zwykłych śrub ramieniowych. Nacięcie sześciokątne idealnie sprawdza się w zespołach precyzyjnych i tam, gdzie dostępna jest mniejsza powierzchnia.
Są wytwarzane z austenitycznej stali nierdzewnej zapewniającej wysoką odporność na korozję i obrabialność. Materiał wykonania jest powszechnie stosowany w budownictwie i branży motoryzacyjnej. Śruby te nadają się np. do zastosowań farmaceutycznych.
Niestety, Twoja sesja wygasła z powodu braku aktywności. Zaloguj się lub odśwież stronę, aby kontynuować