W przypadku dużych ilości i produktów niestandardowych dodaj je do koszyka i kliknij w "poproś o wycenę" orskontaktuj się z namia my odpowiemy w ciągu 1 dnia roboczego
(22 Produkty)
A mixture of Castor Fittings, including; castor fitting plates, metal or plastic sockets, gripneck and threaded stems. Compatible with castors with a blind hole mount. Choose according to desired attachment method and size of castor mounting holes. A choice of material options to suit your application needs.
These aestically pleasing castors are a great option for equipment typically found in offices and other commercial premises. Our range of Furniture & Office Castors can be applied to desk chairs, pedastals, storage trolleys, meeting tables and more. The materials offered in this range include; Rubber, Nylon, Zinc Plated Steel and more. A variety of type options are available to suit your requirments, including; Spherical, Twinwheel, Bolt Hole, Spoke Wheel, Knurled Stem and others. Our range is available in varying load capacity and size options.
Mini Flat Cable Clamps used to organize and secure flat cables in a wide range of applications, from electronics assembly to industrial machinery. It helps maintain a tidy and organized environment.These are easy to install due to their push in application feature. These are ideal for more light weight cables and are top locking.
PCB card guides are used to mount circuit boards in tight spaces, such as a PCB rack. Horizontal card guides support the need for horizontal mounting of PCBs in your application. Available in different mounting methods and holding alternatives.
Flat Wire Clips are fasteners designed to hold flat ribbon cables in place securely. Made to be durable and able to resist wear and tear. Commonly used in situations where a neat and organized cable solution is desired.
They are easy to snap into place on various surfaces and feature a release tab for quick and easy removal of the clamping action. Commonly used in electronics, automotive, and general wiring applications.
Adhesive Cable Clamps have a ratcheting feature that holds and locks bundles securely. Ideal for holding and routing cables, wires and cords.
The clamps in this range are adjustable and can be reopened once the tab is released. This function allows for routing changes. The range also includes options with a side lock on the top of the clamp that prevents the clip from sliding open.
This range of cable clamps come equipped with a self-adhesive strip, for convenient and easy securing of your cable bundles.
The Standoff Cable Harness is a cutting-edge cable management solution designed to streamline and organize cables in a wide range of applications. With its innovative design and exceptional functionality, this harness offers numerous benefits and is commonly used in industries such as automotive, aerospace, and industrial equipment manufacturing.
One of the main characteristics of the Standoff Cable Harness is its versatility. This harness is meticulously crafted using high-quality materials such as nylon or polyester, ensuring durability and longevity. The unique standoff design of the harness incorporates multiple mounting points, providing secure and reliable cable routing. The adjustable nature of the harness allows for customizable cable positioning, ensuring neat and organized cable management. Additionally, the Standoff Cable Harness is built with integrated cable protection features, such as flexible channels and strain relief, ensuring the cables are safely secured and protected against damage or wear.
The Standoff Cable Clip is a versatile and efficient cable management solution designed to securely hold and organize cables in various applications. With its unique design and high-quality materials, this cable clip offers numerous benefits and is widely used in industries such as telecommunications, data centers, and electrical installations.
One of the main characteristics of the Standoff Cable Clip is its durable construction. Made from robust materials like nylon or polypropylene, this clip provides exceptional strength and resistance to wear, ensuring long-lasting performance. The clip features a standoff design, which creates a gap between the cable and the mounting surface. This gap allows for better airflow and heat dissipation, preventing the cables from overheating and reducing the risk of damage or signal interference. Additionally, the Standoff Cable Clip is designed with secure fastening mechanisms, such as adhesive backing or screw mounts, ensuring easy installation and a reliable hold on various surfaces.
These Cable Clamps have a buckle and a strap and are intended for tightly holding, organising, and managing cables, wires, and cords. It is adjustable so that it can accept a wide range of cable diameters. The strap is designed to hold the cables in place securely. It contains perforations throughout its length for cable management flexibility. The buckle was used to secure the fastener.
It can be attached using self-adhesive tape or a screw or rivet (not included). It is utilised in various applications such as the workplace, garage, lighting fixtures, power equipment, charging cords, and other automobile parts.
These Webbing Centre Clips are designed to organise and handle cables, wires, and cords securely. It has a webbed solution in the core of the clip, which provides for even stress distribution while protecting wires from potentially distracting or damaging factors. They are long-lasting and resistant to wear and tear, and the standoff design lifts the wires away from the mounting surface, allowing for better ventilation and preventing overheating.
They are snap-lock and require no further tools to install. These are appropriate for various applications, including automobiles, offices, electronic gadgets, workstations, and any applications that include many wires.
Our range of Flush Handles snap easily into the mounting hole. The recessed profile offers safety with a flushed positon to the door frame without providing a less effective hand grip. A choice of materials, finishes and sizes allow this range to be a perfect choice for small and large cabinets or machinery covers.
Snap In Top Lock cable Clamp is quick and easy to install by snapping it into a flat surface. It features a snap in the top lock design and provides a secure hold of cables in place when installing it to walls, ceilings, and floors, preventing them from moving or becoming damaged.
Ideal for use with flat cables or wires, attaching them horizontally to the base. They are commonly used in the automotive industry, engineering industry, where secure cable attachment is important.
Push mount cable clamps are essential components used to secure and organize cables in a wide range of applications. These clamps are designed to provide a secure and reliable hold on cables, preventing them from tangling, shifting, or getting damaged. The main characteristic of push mount cable clamps is their easy installation process. These clamps feature a push-in design, allowing for quick and hassle-free mounting on various surfaces, such as walls, ceilings, or panels. This makes them ideal for both temporary and permanent cable management solutions.
The benefits of push mount cable clamps are numerous. Firstly, they offer excellent cable organization, ensuring a clean and tidy appearance in any setting. The secure hold provided by these clamps prevents cables from becoming tangled or creating tripping hazards. Additionally, push mount cable clamps help to extend the lifespan of cables by reducing stress and strain on their connectors. The flexible design of these clamps allows for easy adjustments and repositioning of cables as needed. Moreover, push mount cable clamps are made from high-quality materials, ensuring durability and resistance to wear, making them suitable for both indoor and outdoor applications.
Hinged Locking Clamp is ideal for holding corrugated or convoluted tubing and other bundles.
An internal rib spans the diameter of the clamp and provides a firm grip. This ribbed design helps accommodate a wide range of panel thickness and can be applied to a variety of materials. A firm grip is further ensured by the large, contoured base, which offers all-round stable mounting.
The top of the clamp features a hinge mechanism that is releasable. This allows tubes, wires and cables to be easily removed or added to the clamp. It also allows for convenient maintenance and bundle re-routing.
These clamps have corrosion, vibration and abrasion resistance.
Stand-off Cable Clamps with side entry keep cables held securely in place. The feature a cupped base that adds stability, as well as covering the hole completely.
Cables are inserted through the side of the clamp in applications where space is an issue. Different spacer heights lift cables away from other components.
A Dual U Clamp, with a plug in design, has a low profile and is ideal for use on densely packed boards or other limited space applications.
The clamp is useful for gathering, securing and routing of two parallel wire bundles. The clamp is secured using a pre-installed snap rivet.
Dual cable and pipe clip offers the benefit of routing a 25.0 mm tube or pipe, as well as two smaller 6.0 mm bundles separately.
It is used to fasten cables and pipe on a panel with a barbed bush.
These Half U Cable Clamps are low profile and designed to help secure and organize cables, wires, and other components in densely packed boards or other limited space applications. The snap-in clamps are designed to hold cables securely in place while allowing for easy cable insertion and removal.
Ideal for mounting bundles in corners or along edges. They have excellent resistance to breakage, impact, and corrosion. Used in industrial and automotive applications.
These Cable Clamps are used to gather and route cables and wires, keeping them tidy, secure, and conveniently accessible. The robust structure ensures your cables are securely held in place, eliminating tangling, damage, or accidental disconnection. It has a plug-in application for simple installation, and the adjustable clip accommodates a wide range of wire diameters.
It is excellent for high vibration applications since, once closed, the clip will not open until the tab is released. There is still the option to reopen the tab and reutilise the clamp with alternative cable diameters. The snap-on design allows for quick installation and can be used in cabling applications such as data centres and networking facilities, telecommunications networks, or electrical.
Hanger Cable Clamps are adjustable and flexible making them quick and easy to install. Ideal for holding cables, wires, or cords. It can be mounted on walls, ceilings or desk.
The one piece design clamp is self mounting, providing a secure grip, and hanger system for reliable performance.
Cable Clamp with an integrated fir tree mount that can be easily pushed into a mounting hole using a standard 6mm hexagonal socket, which is driven into the mounting head. This feature eliminates the need for a screw or other fasteners.
These self-aligning clamps offer convenient, one-hand installation that is quick and easy. They are also highly economical, as they can be released and reused. An ideal choice for easy, cost-effective wire bundling.
These Half U Clamps are designed to secure and hold wires and cables in place. They have a fir tree base that provides exceptional holding strength. It can snap in place in threaded, unthreaded, drilled or punched holes.
It can also be inserted into threaded metal, wood, particle board, plastic, foam or rubber, making it incredibly versatile. Its low profile allows it to be used in densely packed panels or other space-constrained applications. Suitable for corner and border mounting, manufacturing, and construction applications.
Niestety, Twoja sesja wygasła z powodu braku aktywności. Zaloguj się lub odśwież stronę, aby kontynuować