W przypadku dużych ilości i produktów niestandardowych dodaj je do koszyka i kliknij w "poproś o wycenę" orskontaktuj się z namia my odpowiemy w ciągu 1 dnia roboczego
(45 Produkty)
These Ball and Socket Joints with sealing caps are used to connect two components in numerous ways. It has little friction and wear, assuring long-lasting performance for smooth operations.
They are made up of a ball that fits into a socket, allowing the two sections to move freely relative to each other. In most ball and socket joints, the ball is positioned on a spindle that spins within a housing. The housing is typically affixed to each of the two components being combined. A sealing cap is connected to the housing to prevent dust, debris, and other particles from entering the joint and causing damage.
It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.
Bellows are used in applications that demand flexibility, sealing, and protection. They are used for joints and are available for double joints. Designed to expand and contract in response to movement and pressure changes.
It can account for thermal expansion, vibration, misalignment, and other variables that might cause stress or damage to the linked parts. They shield the application from dirt, dust, moisture, and other pollutants, assuring longevity. They can be filled with grease to provide friction bearings with long-term lubrication.
It should be tied at both ends with two cable ties (not included). They are commonly used in the automotive, HVAC, and manufacturing industries.
These Double Universal Joints, also known as double cardan joints, are mechanical components that unite two single joints to allow for even larger angular misalignment between shafts. Their unique form allows for torque's smooth and effective transfer over extended distances and at substantial angles.
They can transmit power smoothly and effectively even when the connecting shafts are not precisely aligned. They were created to endure heavy loads and provide long-lasting performance in harsh working situations.
It can bend up to 45 degrees per joint and is accurate, silent, and smooth operating. It may be installed and removed from the application using appropriate tools. Typical applications include industrial machinery, and conveyor systems.
These Double Universal Joints with unbored solid ends are mechanical components used when significant bending angles are required or when two shafts are offset with respect to each other. The distinct form makes them perfect for demanding applications requiring high torque capacity, resistance to wear and tear, and the ability to endure significant misalignment angles.
They are designed to withstand enormous loads and provide long-lasting performance in difficult working environments. It has a maximum driving speed of 1000rpm for the ball-bearing joints.
It can bend up to 45 degrees per joint; it is accurate, silent, and smooth in motion. It may be installed and removed from the application using the appropriate tools. Typical applications include industrial machinery, and conveyor systems.
These Male Heavy Duty Rods end with Integral Spherical Plain Bearing and are used to connect two rods, cables, or other components. They are made up of a threaded male stud on one end and an integrated spherical plain bearing on the other. The spherical plain bearing allows for angular misalignment and accepts radial and axial loads, making it ideal for applications requiring flexibility and load-carrying capabilities.
The rod end ball moves on a plastic bearing shell made of a glass fibre-filled nylon/Teflon composite. This design ensures a maintenance-free rod end. Heavy-duty plain-bearing rod ends feature less initial movement friction and almost no clearance. Another advantage of the plastic substance is that it can absorb numerous foreign particles, preventing harm.
It is threaded into the corresponding component. It can also endure temperatures ranging from -30C to +60C without losing load capacity. Higher temperatures lower load capacity. It is utilised in steering systems, suspension systems, and linkages for automotive, construction, and industrial automation applications.
These Clevis Joint Mating Pieces are meant to work with the clevis joint, allowing for smooth and controlled movement. These are intended to fit between our clevis joints to provide a connection where an angular offset is required.
The excellent fit of the mating piece provides for a tight and solid connection with the clevis joint, assuring stability, reliability, and optimal load transmission. The smooth surface finish of the mating piece decreases friction and wear between the mating components, contributing to the overall longevity and efficiency of the joint.
It ensures they remain aligned and engaged under varying loads and conditions by providing a reliable and safe connection. The thread size is designed to match the clevis joint, making installation and removal simple. Used in various applications for steering linkages, suspension systems, and control mechanisms in the automotive industry, manufacturing, and construction.
These Plastic Circlips are intended to fit into grooves or bores, providing a secure and dependable grasp on shafts and other cylindrical objects, clevis joints and clevis pins.
Provides durability, strength, corrosion resistance, and wear resistance. Aside from being lightweight, it is perfect for applications demanding a weight reduction.
Simple to install and remove, providing convenience and efficiency throughout assembly and maintenance operations. Used in various applications such as automotive, industrial, and electronics.
These Single Universal Joints with unbored solid ends are used when rotational mobility and flexibility are required between solid and unbored shafts. They provide a strong and dependable connection, making them suited for heavy-duty applications.
Designed to transmit torque and rotation between two non-aligned shafts while accommodating misalignment, with a maximum joint driving speed of 1000 rpm. They are made to deliver smooth and dependable rotation while minimising friction and wear.
It can bend up to 45 degrees per joint and is accurate, silent, and smooth operating. It may be installed and removed from the application using specific tools. Typical applications include automotive drive shafts, industrial machinery, and steering systems.
These Single Universal Joints are used when rotational mobility and flexibility between misaligned shafts are required. It transmits torque and rotation between two non-aligned shafts while accommodating angular misalignment.
They are meant to transmit torque and change length while allowing for slight angular misalignments between the input and output shafts. Furthermore, the drive speed of universal joints with journal bearings is available for 1000 rpm and 4000 rpm. Designed to endure large loads and provide consistent performance in harsh conditions.
Available with simple or needle roller bearings that are lubricated for life and require no maintenance. On request, keyed bores or square bores can be provided. It can bend up to 45 degrees per joint, and are precise, silent and smooth running. It may be installed and removed into the application using specific tools. Typical applications include industrial machinery, and conveyor systems.
These C-shaped Stainless Circlips are used to attach and securely grab bearings, gears, and other components to shafts or in bores.
It has good corrosion resistance, durability, and strength, making it suited for use in severe settings or when moisture or chemicals are present.
It is simple to install and remove, making assembly and maintenance easier and more efficient. It is commonly used in automotive, industrial, and manufacturing industries.
These Telescopic universal joints combine the functions of a universal joint and a telescopic shaft. These joints comprise two yokes joined by a telescopic shaft, which allows for angular misalignment and compensates for length changes. It allows the joint to expand and retract to accommodate variations in distance between the linked components.
They are designed to transfer torque and modify length while accommodating minor angular misalignments between the input and output shafts. Furthermore, the driving speed of universal joints should not exceed 1000 rpm. Made to withstand heavy loads and offer dependable performance in harsh environments.
It has a maximum bending angle of 45 per joint. It may be inserted and removed using specific tools. Typical applications include industrial machinery, and conveyor systems.
Różnorodne akcesoria do kółek, w tym płytki montażowe, metalowe lub plastikowe gniazda, trzpienie zatrzaskowe lub gwintowane. Pasują do kółek z mocowaniem w otworze nieprzelotowym. Wybierz produkty, kierując się odpowiednią metodą montażu oraz wielkością otworu montażowego kółka. Dostępne rożne warianty materiałowe spełniające wymogi różnych zastosowań.
Samoprzylepne odbojniki zapewniają amortyzację i ochronę wielu powierzchni w różnych zastosowaniach.
Ten asortyment obejmuje czarne krążki samoprzylepne z umieszczoną po jednej stronie pianką, która ma właściwości antypoślizgowe. Dostępne w opakowaniach po cztery sztuki, na rolce albo na podkładce, te wszechstronne krążki przeznaczone są do łączenia z wieloma powierzchniami, w tym tekturą falistą, płytą wiórową, drewnem, tworzywami sztucznymi o niskiej energii powierzchniowej oraz powłokami proszkowymi.
W zestawie znajdują się również podkładki antypoślizgowe wykonane z polietylenowej taśmy piankowej, z papierową wyściółką pokrytą silikonem. Można je stosować w temperaturze od -29C do 66C.
These Ball and Socket Joints may be used to join two components in various ways. It is strong and long-lasting, guaranteeing dependable performance even under enormous loads. It allows for efficient and accurate movement, ensuring smooth operation and reducing friction.
It has a ball-shaped end and a socket-shaped housing, giving it a lot of mobility and flexibility. Its design allows rotation and angular motion, making it perfect for multidirectional applications.
It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.
These Ball and Socket Joints with flat housings are used to connect two items together. The joints' ball and socket system allows for smooth and flexible movement in numerous directions. The flat part of the housing aids installation by allowing a spanner to grip the part.
The ball and socket provide long-lasting performance and smooth operation by reducing friction and wear in connecting components by allowing flexibility where there are offsets.
It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.
These Clevis Pins are cylindrical pins with a flat head on one end. It is intended to fit into the holes of a clevis joint, forming a pivotal connection that allows for angular movement and adjustment.
It has exceptional strength, durability, and corrosion resistance. Its cylindrical design enables simple insertion into the holes and rotation of the mating component. At the same time, the flat head provides a stop during installation.
Its design allows for quick and easy disassembly, modification, or replacement of the pin as needed. Used in the automobile industry, manufacturing, and construction for steering linkages, suspension systems, and control mechanisms.
These Clevis Retention Clips are used to hold a clevis pin in place, providing a reliable and convenient option for maintaining mechanical connections' integrity.
It has a loop-like or U-shaped design that fits around the base of a clevis joint, locking it in place and preventing unintentional disconnection, resulting in a neat, compact assembly. The steel material ensures longevity and the capacity to withstand large weights, as well as resistance to wear and corrosion.
It is simple to install and detach from the clevis joint. Used in various applications for steering linkages, suspension systems, and control mechanisms in the automotive industry, manufacturing, and construction.
Podkładki antypoślizgowe nadają się idealnie do zabezpieczania elementów poziomujących w maszynach i przenośnikach. Wytrzymują duże obciążenia i zapewniają dodatkową ochronę przed tarciem, zapobiegając przesuwaniu i poślizgowi.
These Female Heavy Duty Rods join two rods, cables, or other components and end with an Integral Spherical Plain Bearing. They comprise a female threaded housing and an integrated spherical plain bearing. The spherical plain bearing supports both radial and axial loads. It allows for angular misalignment, making it ideal for applications requiring flexibility and load-carrying capabilities.
The rod end ball is supported by a plastic bearing shell constructed of glass fibre-filled nylon/Teflon composite. This design assures a rod end that requires no maintenance. Plain-bearing rod ends have minimal initial movement friction and nearly no clearance. Another benefit of the plastic composition is that it can absorb many foreign particles, thus reducing injury.
It offers a long-lasting finish that is resistant to corrosion and wear. The female threaded housing makes it simple to connect to a corresponding component. It can also withstand temperatures ranging from -30C to +60C while maintaining load capacity. Higher temperatures lower load capacity. It is utilised in steering systems, suspension systems, and linkages for automotive, construction, and industrial automation. applications
Oferujemy szeroki wybór kółek pasujących do różnych zastosowań w różnych branżach. Nasze kółka są wykonane z takich materiałów jak poliamid, poliuretan, guma czy materiał termoplastyczny. Można również wybierać spośród wielu wersji kolorystycznych, na przykład kółka czerwone, białe, szare, czarne i białe — w różnych rozmiarach i o różnej nośności.
Te kółka przeznaczone do zastosowań gastronomicznych stanowią idealny wybór dla branży restauracyjnej i hotelowej. Mogą być stosowane na przykład w wózkach spożywczych w samolotach, piekarnikach i innych przenośnych urządzeniach kuchennych, koszach na śmieci, szafkach kuchennych, regałach do przechowywania itp. Nasz asortyment obejmuje opony wykonane z takich materiałów jak poliuretan, stal nierdzewna i nylon. Dostępne są różne nośności i wielkości, co pozwala dopasować produkt do danego zastosowania.
Kółka do zastosowań medycznych mają kluczowe znaczenie dla zapewnienia mobilności urządzeń w sektorze opieki zdrowotnej: w szpitalach, domach opieki, laboratoriach i innych placówkach. Po wejściu do dowolnej placówki medycznej łatwo zauważyć przenośne urządzenia, takie jak monitory i urządzenia do kontroli stanu pacjenta, wentylatory, łóżka, wózki medyczne, podnośniki, wózki inwalidzkie i inne przedmioty wyposażone w kółka lub koła. Nasz szeroki asortyment obejmuje różne rodzaje kółek, w tym kółka Levina, Linea, podwójne, obrotowe, z nieruchomą płytką i inne. Są oferowane w różnych kolorach i wykonane z różnych materiałów, na przykład z poliuretanu, stali cynkowanej czy nylonu. Oferujemy ogromny wybór nośności i wielkości, co pozwala dopasować produkt do danego zastosowania.
Te estetycznie wykonane kółka stanowią doskonały wybór, jeśli chodzi o wyposażenie typowe dla biur i innych lokali użytkowych. Nasz asortyment kółek do mebli i biur można montować w fotelach biurowych, zasobnikach, szafkach jeżdżących, wózkach do przechowywania, stołach konferencyjnych itp. Materiały oferowane w tym asortymencie to guma, nylon, stal ocynkowana itp. Dostępne są różne rodzaje kółek, co pozwala dobrać produkt do swoich wymogów, na przykład koła sferyczne, podwójne, z otworem na śrubę, koła ramienne, trzpienie radełkowane itp. Oferujemy różne nośności i wielkości.
Nasze wielofunkcyjne kółka poziomujące idealnie nadają się do maszyn, szaf, urządzeń przenośnych i transportu. Łatwe przesuwanie dużych urządzeń bez pomocy drugiej osoby. Koło jest wykonane z czarnego poliamidu i wyposażone w obudowę z aluminium. Dostępne są różne akcesoria i opcje regulacji, o nośności do 1500 kg.
Kółka przemysłowe idealnie nadają się do zastosowań lub branż wymagających zwiększonej wytrzymałości, na przykład branży motoryzacyjnej, inżynieryjnej, produkcyjnej. Kółka te, w końcu zaprojektowane do przenoszenia ciężkich ładunków, często są stosowane na przykład w wózkach paletowych, regałach do przechowywania, linkach holowniczych, urządzeniach do konserwacji, wózkach platformowych i innych. Nasza oferta obejmuje kółka z otworem na śrubę, gwintowanym trzpieniem, płytką nieruchomą lub obrotową — produkowane w wielu kolorach i z wielu materiałów, w tym z gumy, nylonu, żeliwa i poliuretanu. Dostępne są różne nośności i wielkości, co pozwala dopasować produkt do danego zastosowania.
Niestety, Twoja sesja wygasła z powodu braku aktywności. Zaloguj się lub odśwież stronę, aby kontynuować