W przypadku dużych ilości i produktów niestandardowych dodaj je do koszyka i kliknij w "poproś o wycenę" orskontaktuj się z namia my odpowiemy w ciągu 1 dnia roboczego
(6 Produkty)
Die cast Fixed Straight Arm Crank Handles are ideal for use on window construction, trailer hitches, commercial equipment, and machinery adjustment controls. The straight arm allows for fast and easy rotation.
Fold-Down Crank Handles are commonly used on window construction, trailer hitches, and machinery adjustment controls. The handle folds parallel to the body of the crank for safety and to save space when not in use.
Thrust Pads screw onto plunger tips for use in straight-line action clamps. The plunger pushes forward until the thrust pad is securely holding the work piece. These components are designed for quick action clamping with size variations and long opening and closing motions.
Flat Tip Bonded Neoprene Spindle Assemblies provide an alternative to the spindle provided with the toggle clamp. The steel spindle is durable while the flat neoprene tip minimizes marking on fragile or polished surfaces.
Swivel Foot Spindle Assemblies are ideal for use where a large area needs clamped. Use this alternative spindle assembly when the clamping force needs to be spread over a larger area and surface area than covered by the spindle provided with the toggle clamp.
Molded Fixed Straight Arm Crank Handles are commonly used on machinery adjustment and commercial product controls. The durable plastic material is resistant to environmental concerns and provides a neat finish.
Niestety, Twoja sesja wygasła z powodu braku aktywności. Zaloguj się lub odśwież stronę, aby kontynuować