Compression springs, also known as coil springs, are designed to store energy when compressed and then release it when expanded. Their key qualities are their spring rate, which quantifies the force necessary to compress the spring a certain distance, and their solid height, the lowest height to which the spring can be crushed.
Key Factors to consider when choosing a spring for an application include Spring Material and the Working Environment, Spring Dimensions in both compressed and non-compressed states, Max. Load and Deflection.
It is available in both Music Wire material, which is ideal for temperatures between -30 C and +120 C and for use in dry environments, and stainless Steel material, which is ideal for temperatures between -200 C and +250 C and for use in both dry and humid or wet environments. Widely used across various industries to provide effects such as suspension, shock absorbtion and enabling push-to-open functionality. Materiale: Acciaio inossidabile, Acciaio al carbonio Codice Serie:
Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.
Utilizza i filtri o cerca qui di seguito il prodotto che ti serve
| Fascia di prezzo | Disponibilità | Rigidità | Lunghezza totale | Carico a molla a carico massimo | Diametro filo | Altezza approssimativa a compressione massima | Diametro esterno | Materiale (nome esteso) | Acquista | |
|---|---|---|---|---|---|---|---|---|---|---|
| 1,5296 € - 1,657 € | Richiedi il lead time qui |
2.00 Nmm
2.00 Nmm
|
0.31 in
7.87 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.102 in
2.6 mm
|
0.181 in
4.6 mm
|
Acciaio al carbonio
|
||
| 1,5296 € - 1,657 € | Richiedi il lead time qui |
1.17 Nmm
1.17 Nmm
|
0.5 in
12.7 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.146 in
3.7 mm
|
0.181 in
4.6 mm
|
Acciaio al carbonio
|
||
| 2,5918 € - 2,8263 € | Richiedi il lead time qui |
11.33 Nmm
11.33 Nmm
|
2.25 in
57.15 mm
|
201.63 N
201.63 N
|
0.094 in
2.4 mm
|
1.035 in
26.3 mm
|
0.72 in
18.3 mm
|
Acciaio al carbonio
|
||
| 1,827 € - 1,997 € | Richiedi il lead time qui |
1.14 Nmm
1.14 Nmm
|
0.44 in
11.18 mm
|
6.52 N
6.52 N
|
0.02 in
0.5 mm
|
0.13 in
3.3 mm
|
0.181 in
4.6 mm
|
Acciaio inossidabile 302
|
||
| 1,827 € - 1,997 € | Richiedi il lead time qui |
0.67 Nmm
0.67 Nmm
|
0.69 in
17.53 mm
|
6.52 N
6.52 N
|
0.02 in
0.5 mm
|
0.189 in
4.8 mm
|
0.181 in
4.6 mm
|
Acciaio inossidabile 302
|
||
| 1,827 € - 1,997 € | Richiedi il lead time qui |
0.38 Nmm
0.38 Nmm
|
1.25 in
31.75 mm
|
6.52 N
6.52 N
|
0.02 in
0.5 mm
|
0.303 in
7.7 mm
|
0.181 in
4.6 mm
|
Acciaio inossidabile 302
|
||
| 2,1386 € - 2,3227 € | Richiedi il lead time qui |
5.10 Nmm
5.10 Nmm
|
2.25 in
57.15 mm
|
127.75 N
127.75 N
|
0.083 in
2.1 mm
|
0.902 in
22.9 mm
|
0.72 in
18.3 mm
|
Acciaio al carbonio
|
||
| 2,1386 € - 2,3227 € | Richiedi il lead time qui |
6.71 Nmm
6.71 Nmm
|
1.75 in
44.45 mm
|
127.75 N
127.75 N
|
0.083 in
2.1 mm
|
0.744 in
18.9 mm
|
0.72 in
18.3 mm
|
Acciaio al carbonio
|
||
| 2,1386 € - 2,3303 € | Richiedi il lead time qui |
4.12 Nmm
4.12 Nmm
|
2.75 in
69.85 mm
|
127.75 N
127.75 N
|
0.083 in
2.1 mm
|
1.059 in
26.9 mm
|
0.72 in
18.3 mm
|
Acciaio al carbonio
|
||
| 2,5918 € - 2,8184 € | Richiedi il lead time qui |
41.78 Nmm
41.78 Nmm
|
0.752 in
19.1 mm
|
201.63 N
201.63 N
|
0.094 in
2.4 mm
|
0.492 in
12.5 mm
|
0.72 in
18.3 mm
|
Acciaio al carbonio
|
||
| 2,5918 € - 2,8184 € | Richiedi il lead time qui |
17.83 Nmm
17.83 Nmm
|
1.5 in
38.1 mm
|
201.63 N
201.63 N
|
0.094 in
2.4 mm
|
0.764 in
19.4 mm
|
0.72 in
18.3 mm
|
Acciaio al carbonio
|
||
| 2,1386 € - 2,3227 € | Richiedi il lead time qui |
18.12 Nmm
18.12 Nmm
|
0.752 in
19.1 mm
|
127.75 N
127.75 N
|
0.083 in
2.1 mm
|
0.429 in
10.9 mm
|
0.72 in
18.3 mm
|
Acciaio al carbonio
|
||
| 2,1386 € - 2,3303 € | Richiedi il lead time qui |
7.97 Nmm
7.97 Nmm
|
1.5 in
38.1 mm
|
127.75 N
127.75 N
|
0.083 in
2.1 mm
|
0.665 in
16.9 mm
|
0.72 in
18.3 mm
|
Acciaio al carbonio
|
||
| 2,1386 € - 2,3303 € | Richiedi il lead time qui |
4.55 Nmm
4.55 Nmm
|
2.5 in
63.5 mm
|
127.75 N
127.75 N
|
0.083 in
2.1 mm
|
0.98 in
24.9 mm
|
0.72 in
18.3 mm
|
Acciaio al carbonio
|
||
| 2,1386 € - 2,3303 € | Richiedi il lead time qui |
2.78 Nmm
2.78 Nmm
|
4 in
101.6 mm
|
127.75 N
127.75 N
|
0.083 in
2.1 mm
|
1.457 in
37.0 mm
|
0.72 in
18.3 mm
|
Acciaio al carbonio
|
||
| 2,5918 € - 2,8184 € | Richiedi il lead time qui |
22.05 Nmm
22.05 Nmm
|
1.25 in
31.75 mm
|
201.63 N
201.63 N
|
0.094 in
2.4 mm
|
0.669 in
17.0 mm
|
0.72 in
18.3 mm
|
Acciaio al carbonio
|
||
| 2,1386 € - 2,3227 € | Richiedi il lead time qui |
14.83 Nmm
14.83 Nmm
|
0.88 in
22.35 mm
|
127.75 N
127.75 N
|
0.083 in
2.1 mm
|
0.469 in
11.9 mm
|
0.72 in
18.3 mm
|
Acciaio al carbonio
|
||
| 2,2236 € - 2,4219 € | Richiedi il lead time qui |
5.52 Nmm
5.52 Nmm
|
3.25 in
82.55 mm
|
145.41 N
145.41 N
|
0.083 in
2.1 mm
|
1.382 in
35.1 mm
|
0.598 in
15.2 mm
|
Acciaio al carbonio
|
||
| 2,1386 € - 2,3227 € | Richiedi il lead time qui |
3.19 Nmm
3.19 Nmm
|
3.5 in
88.9 mm
|
127.75 N
127.75 N
|
0.083 in
2.1 mm
|
1.295 in
32.9 mm
|
0.72 in
18.3 mm
|
Acciaio al carbonio
|
||
| 2,5918 € - 2,8263 € | Richiedi il lead time qui |
28.86 Nmm
28.86 Nmm
|
1 in
25.4 mm
|
201.63 N
201.63 N
|
0.094 in
2.4 mm
|
0.583 in
14.8 mm
|
0.72 in
18.3 mm
|
Acciaio al carbonio
|
||
Purtroppo la tua sessione è scaduta causa inattività. Accedi o ricarica la pagina per continuare
Purtroppo la tua sessione è scaduta causa inattività. Accedi o ricarica la pagina per continuare