Amennyiben nagy mennyiségű és egyedi termékekről van szó, helyezze őket a kosárba, majd kattintson a „Kérjen árajánlatot” gombra, vagylépjen kapcsolatba velünkés mi egy munkanapon belül válaszolunk.
(72 Termékek)
These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.
Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.
These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.
This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.
These Pan Head Shoulder Screws, also known as pan head shoulder bolts, are a type of fastener that consists of a cylindrical shaft with a pan head at one end and a shoulder at the other. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
Shoulder Screws are useful when a mounting pin, dowel, joint, shaft, or sliding motion is required. It is sturdy and corrosion-resistant, but not in really hard conditions.
This range of Shoulder Screws features a pan head that is slightly domed and a flat bearing. It is suited for low-profile applications and has an aesthetically attractive appearance. Easy to install or remove using slotted screwdrivers. These screws suit electronics, medical devices, machinery and automotive applications.
These Shoulder Screws, often known as shoulder bolts, are a kind of fastener having a cylindrical head and a threaded shank. They feature a shoulder that runs from the head to the shank which is machined to a precise tolerance. Shoulder screws are commonly used to connect two components, with the shoulder acting as a bearing surface.
Shoulder Screws are appropriate for applications requiring a mounting pin, dowel, joint, shaft, or sliding motion.
This range of Shoulder Screws features a slotted head, which allows them to be driven with a slotted screwdriver. They are magnetic and have excellent shear resistance, although they corrode somewhat more easily than conventional shoulder screws. These screws are suitable for electronics, machinery, automotive and construction applications.
A szellőző csavarok és szellőző rögzítőelemek lehetővé teszik a menetes furat alján összegyűlt gázok eltávolítását a furaton keresztül. Ez biztosítja a légáramlást a szerelvényben, megakadályozva a hő és nedvesség kialakulását. A csavarok általánosan használhatók a HV és UHV rendszerekben, mivel a központi szellőztető funkciójuk csökkenti a virtuális szivárgást a magas vákuumos rendszerekből.
A szellőző csavarok ezen sorozata egy biztonsági csavarfejjel és hatlapú behajtóval rendelkezik. A hatlapú behajtók megfelelnek a precíziós szereléshez és korlátozott felület esetén. Ideális megoldás tömített kamrákhoz, házakhoz és gépekhez. Rozsdamentes acélból készültek.
A szellőző csavarok és szellőző rögzítőelemek lehetővé teszik a menetes furat alján összegyűlt gázok eltávolítását a furaton keresztül. Biztosítja a légáramlást a szerelvényben, megakadályozva a hő és nedvesség kialakulását. A csavarok általánosan használhatók a HV és UHV rendszerekben, mivel a központi szellőztető funkciójuk csökkenti a virtuális szivárgást a magas vákuumos rendszerekből.
Ez a szellőző csavar sorozat hatlapú fejjel rendelkezik. Ideális megoldás tömített kamrákhoz, házakhoz és gépekhez. Rozsdamentes acélból készültek.
A szellőző csavarok és szellőző rögzítőelemek lehetővé teszik a menetes furat alján összegyűlt gázok eltávolítását a furaton keresztül. Ez biztosítja a légáramlást a szerelvényben, megakadályozva a hő és nedvesség kialakulását. A csavarok általánosan használhatók a HV és UHV rendszerekben, mivel a központi szellőztető funkciójuk csökkenti a virtuális szivárgást a magas vákuumos rendszerekből.
A szellőző csavarok ezen sorozata egy süllyesztett és egy hatlapú behajtóval rendelkezik. A hatlapú behajtók megfelelnek a precíziós szereléshez és korlátozott felület esetén. Ideális megoldás tömített kamrákhoz, házakhoz és gépekhez. Rozsdamentes acélból készültek.
A szellőző vállas csavarok és szellőző rögzítőelemek lehetővé teszik a menetes furat alján összegyűlt gázok eltávolítását a furaton keresztül. Ez biztosítja a légáramlást a szerelvényben, megakadályozva a hő és nedvesség kialakulását. A csavarok általánosan használhatók a HV és UHV rendszerekben, mivel a központi szellőztető funkciójuk csökkenti a virtuális szivárgást a magas vákuumos rendszerekből.
A szellőző csavarok ezen sorozata gombfejjel és hatlapú behajtóval rendelkezik. A csavarok szellőző kialakítása lehetővé teszi az irányított légáramlást, ezáltal ideálisak olyan alkalmazásokhoz, ahol különösen fontos a szellőzés. A csavarok váll funkciója további felületet biztosít a jobb tapadáshoz.
Ideális megoldás tömített kamrákhoz, házakhoz és gépekhez. Rozsdamentes acélból készültek.
Többfunkciós szintező görgőink ideális választást jelentenek gépekhez, szekrényekhez, hordozható berendezésekhez és szállításhoz. Mozgasson és pozicionáljon nagy berendezéseket egy kézzel, könnyedén. A kerék fekete poliamidból készült, és alumínium borítással rendelkezik. Számos szerelvény és beállítás áll rendelkezésre, akár 1500 kg terhelhetőséggel.
A fémcsuklós talpas, Menetes száras szintezőtalpak tartós megoldást kínálnak szerszámgépek vagy szállítószalagok felszerelésére. Ezek a talpak csuklóval, valamint pontos, erős menettel gyártott szárral rendelkeznek.
A műanyag csuklós szintezőlábak alkalmazkodnak az egyenetlen felszínhez, és szerszámgépek, elektronikus rack-szekrények és hasonló berendezések szintezésére használhatók. A csukló és a nagy átmérőjű lapok szilárd szintezést és támasztékot biztosítanak.
A rögzítő csavarok biztonságos rögzítőelemek, amelyek teljes kioldás esetén is rögzítve maradnak az alkatrészhez, amelybe azokat beszerelték. Ez kényelmes, biztonságos és egyszerűen használható megoldás számos alkalmazásban. Használatunk népszerű olyan alkalmazásokban, ahol a csavarokat gyakran kell kivenni, vagy ahol fontos a biztonság. Ennek oka, hogy ezek a csavarok pontosan a helyükön maradnak és nem válnak le a szerelvényről. Ezeket a csavarokat általában elektronikában, ipari gépezetekben, szekrényekben, panelekben és orvosi eszközökben használják.
A rögzítő csavarok ezen sorozata egy süllyesztett és egy hatlapú behajtóval rendelkezik. A hatlapú behajtók ideálisak a precíziós összeszereléshez és olyan esetekben használhatók ahol kisebb felület áll rendelkezésre. Megfelelnek a gépekre vonatkozó 2006/42/EC direktívának, és általánosan az ISO 1207 követelményeinek, amelyek szerint a rögzítőknek kilazításkor a rögzítőelemekhez vagy alkatrészekhez rögzítve kell maradniuk.
A csavarok rozsdamentes acélból készülnek, ami ellenáll a korróziónak és enyhén mágneses.
Kérjük, ne feledje, hogy mivel ezek a csavarok kisebb szár átmérővel rendelkeznek, nem az azonos menetméretű csavarokhoz ajánlott nyomatékkal kell azokat meghúzni.
A tömítőcsavarok olyan tömítési funkcióval rendelkeznek, amely biztonságos és vízhatlan csatlakozást biztosít számos alkalmazáshoz, csökkentve a rezgés vagy mozgás által okozott kilazulás veszélyét. Megakadályozzák a víz, por vagy más szennyezőanyagok bejutását, biztosítva a megbízható csatlakozást.
A tömítőcsavarok menetes és nem menetes furatokban használhatók, olyan alkalmazásra, mint szekrények vagy gépjárműipari, gyártóipari és elektromos szerelvények.
Ez a csavarsorozat gombfejjel és Phillips behajtóval rendelkezik. A Phillips behajtó a leginkább ajánlott típus, mert kiváló behajtás vezérlést biztosít szereléskor. Emellett ezek a csavarok beépített O-gyűrűvel rendelkeznek, amely a fej és az illesztési felület közé van beszorítva, biztosítva a teljes tömítést. Rozsdamentes acélból készültek, ami kiváló korrózióellenállást biztosít és enyhén mágneses.
A tömítő alátétek megbízható és hatékony tömítési megoldást biztosítanak. Kialakítása szoros tömítést hoz létre a két felület között, ami megakadályozza a folyadékok, gázok vagy szennyezőanyagok beszivárgását.
A tömítő alátétek ezen sorozata egy szilikon O-gyűrűt tartalmaz, ami segítséget nyújt a felülethez rögzítéshez és kitölti a réseket vagy hézagokat. Rozsdamentes acélból készültek, ami kiváló korrózió ellenállást biztosít és enyhén mágneses.
A tömítő alátéteket általában ipari berendezéseken és gépjárműipari alkalmazásokban használják. Újrafelhasználhatók és ellenállnak a -75C és +205C közötti hőmérsékletnek.
Ideális választás az élelmiszer- és vendéglátóipar számára, ezeket a vendéglátóipari görgőket valószínűleg olyan berendezéseken használják, mint pl. hostess kocsik, sütők és egyéb hordozható főzőberendezések, hulladéktárolók, konyhai egységek, tárolórekeszek és egyebek. Kínálatunkban olyan anyagokból készült gumiabroncsok szerepelnek, mint például poliuretán, rozsdamentes acél és poliamid. Különböző teherbírás és méretválaszték áll rendelkezésre az Ön igényeinek megfelelően.
A vállas csavarok ezen sorozata rendkívül alacsony fejjel és hatlapú behajtóval rendelkezik. A nagyon alacsony profilú csavaroknak a fejmagassága körülbelül 1/3-a a normál vállas csavarokénak. A hatlapú behajtók ideálisak a precíziós összeszereléshez és olyan esetekben használhatók optimálisan, ahol kisebb felület áll rendelkezésre.
Ausztenit rozsdamentes acélból készültek, ami kiváló korrózió ellenállást és megmunkálhatóságot biztosít. Az anyag népszerű választás az építőiparban és az autóiparban. Ezek a csavarok gyógyszeripari és egyéb alkalmazásokhoz alkalmasak.
A vállas csavarok ezen sorozata gombfejjel és hatlapú behajtóval rendelkezik. A hatlapú behajtók ideálisak a precíziós összeszereléshez és olyan esetekben használhatók optimálisan, ahol kisebb felület áll rendelkezésre.
Ausztenit rozsdamentes acélból készültek, ami kiváló korrózió ellenállást és megmunkálhatóságot biztosít. Az anyag népszerű választás az építőiparban és az autóiparban.
Az állandó szorító zsanér csuklós illesztése a helyén tartja a panelt, így nincs szükség gázrugóra vagy fedéltámaszra. A nyomaték értéke fix, nem igényel beállítást az élettartama során, a zsanér termékcsalád pedig számos anyagkivitelben, különböző fix nyomatékértékkel érhetők el, beleértve a szögtartó zsanérokat is.
Az ipari csuklós lábak ezen kínálata 304-es rozsdamentes acélból készült menetes csapot tartalmaz, amely fekete poliamid (PA) alapra van rögzítve, és legfeljebb 30-os csuklást biztosít. Ideális élelmiszeripari vagy közétkeztetési alkalmazásokhoz.
A műanyag csuklós szintezőtalpak alkalmazkodnak az egyenetlen felszínhez, és szerszámgépek, elektronikus rack-szekrények és hasonló berendezések szintezésére használhatók. A csukló és a nagy átmérőjű lapok szilárd szintezést és támasztékot biztosítanak.
Állítható lábak - standard/fix merev műanyag szintező alappal, alkalmazkodnak az egyenetlen felszínhez, és szerszámgépek, elektronikus rack-szekrények és hasonló berendezések szintezésére használhatók. A műanyag talp sima, nem karcoló felületével védi a padlót.
Az állítható szorító zsanér csuklós illesztése a helyén tartja a panelt, így nincs szükség gázrugóra vagy fedéltámaszra. A nyomatékérték a beépített csavar elfordításával állítható be, a termékek pedig különböző anyagokból, felületkezeléssel és rögzítési típusban állnak rendelkezésre.
Sajnos a munkamenet lejárt . Kérjük, jelentkezzen be vagy újra töltse be az oldalt a folytatáshoz