Menü Keresés
Árajánlat kérése

Amennyiben nagy mennyiségű és egyedi termékekről van szó, helyezze őket a kosárba, majd kattintson a „Kérjen árajánlatot” gombra, vagylépjen kapcsolatba velünkés mi egy munkanapon belül válaszolunk.

Mechanikai alkatrészek

 (55 Termékek)


Anu-Lok Rögzítőcsavarok – hengeresfejű csavarok

Anu-Lok Cap Head Captive Screws are intended to offer a secure and vibration-resistant attachment, while remaining permanently connected. Features a cap head design that enables simple torque application with tools like hexagonal keys. Anu-Lok 180 (AnuLok) is a reusable nylon patch that works like to a nylon nut. During installation, the nylon patch contracts to fill the gap within the threads.

The specialised retention mechanism prevents complete detachment from the assembly, due to vibration or mechanical stress, while allowing for repeated fastening and unfastening. This feature is useful in applications requiring maintenance or regular access. Applications include electronic enclosures, machinery guards and structural components.

Please note: These screws have a reduced diameter shank and should not be tightened to the recommended torque for an equivalent machine screw of size d1.

  • The screws captive nature complies with the Machinery Directive 2006/42/EC (equivalent to ISO 4762) that guarantees compliance with safety and regulatory standards, especially in industries where loose hardware may represent a risk.
Anyag: 303-as rozsdamentes acél, menetzárral Sorozat szám: SRP0154

Anu-Lok Vállas csavarok – fejes csavar

The Anu-Lok Cap Head Shoulder Screws feature a cylindrical shoulder that distinguishes the screws head from its threaded section. This shoulder is precisely machined to serve as a bearing surface for the screw head.

These screws utilise Anu-Lok 180 (AnuLok), a reusable nylon patch that works like a nylon nut. During installation, the nylon patch contracts to fill the gap within the threads, creating a holding mechanism that prevents the screw from detaching due to vibrations or mechanical stress.

Equipped with a hexagonal socket head, these screws can be easily tightened or loosened using a hexagonal wrench or key.

  • They are suitable for a variety of applications including electronics, machinery and automotive uses.
  • The screws possess some magnetic properties and are resistant to corrosion.
Anyag: 303-as rozsdamentes acél, menetzárral Sorozat szám: SRP0130

Anu-Lok tömítőcsavarok

Anu-Lok Cap Head Seal Screws have a cap head design for better torque control and feature a built-in sealing mechanism that is designed for holding a gas-tight seal. Made of stainless steel, which has high corrosion resistance and is somewhat magnetic.

These screws utilize Anu-Lok 180 (AnuLok), a reusable nylon patch that works like a nylon nut. During installation, the nylon patch contracts to fill the gap within the threads, creating a holding mechanism that prevents the screw from detaching due to vibrations or mechanical stress.

With a hexagonal socket head, they can be easily tightened or loosened using an hexagonal wrench or key.

  • It is reusable.
  • Can tolerate temperatures ranging from -100C up to +260C.
  • They are ideal for various applications including electronics, equipment and for automotive use.
  • Please note: Clearance holes recommended for maximum sealing.
Anyag: 303-as rozsdamentes acél, menetzárral Sorozat szám: SRP0173

Beállító szerszámok tömítő dugókhoz - inch

A tömítődugók beállítószerszámait hüvelykes méretekhez terveztük úgy, hogy segítsék a tömítődugók hatékony beszerelését különböző alkalmazásokba. Hozzájárul a jobb tömítéshez azáltal, hogy csökkenti a levegő vagy a szennyező anyagok szivárgását.

A tömítő dugókat egy fúrt lyukba illesztik, és a tágítógolyó a dugóhüvelybe van nyomva. A dugógolyó különálló hornyolt tömítőgyűrűi és a ház anyagába nyomják, hogy a furat tartósan le legyen zárva és szigetelt legyen. A golyó a helyén marad. Nincs szükség menetesítésre, furatolásra vagy az O-gyűrűs hornyok megmunkálására, csak szalagozásra vagy tömítésre.

A termékcsaládot kéziszerszámos és levegős szerszámos változatban kínáljuk a különböző szerelésekhez. Nyomás kifejtése előtt győződjön meg arról, hogy a golyó teljesen helyén van. Pneumatikában, hidraulikában, folyadékhajtásban, autóipari, ipari és szelepes alkalmazásokban gyakran használatos.

  • Hozzájárul a jobb tömítéshez azáltal, hogy csökkenti a levegő vagy a szennyező anyagok szivárgását.
  • Kéziszerszámos és levegős szerszámos változatban kínáljuk a különböző szerelésekhez.
  • Pneumatikában, hidraulikában, folyadékhajtásban, autóipari, ipari és szelepes alkalmazásokban használatos.
  • Hüvelykméretekhez.
Anyag: Acél Sorozat szám: SRP0193

Beállító szerszámok tömítő dugókhoz - metrikus

A tömítődugók beállítószerszámait metrikus méretekhez terveztük úgy, hogy segítsék a tömítődugók hatékony beszerelését különböző alkalmazásokba. Hozzájárul a jobb tömítéshez azáltal, hogy csökkenti a levegő vagy a szennyező anyagok szivárgását.

A tömítő dugókat egy fúrt lyukba illesztik, és a tágítógolyó a dugóhüvelybe van nyomva. A dugógolyó különálló hornyolt tömítőgyűrűi és a ház anyagába nyomják, hogy a furat tartósan le legyen zárva és szigetelt legyen. A golyó a helyén marad. Nincs szükség menetesítésre, furatolásra vagy az O-gyűrűs hornyok megmunkálására, csak szalagozásra vagy tömítésre.

A termékcsaládot kéziszerszámos és levegős szerszámos változatban kínáljuk a különböző felhasználásokhoz. Nyomás kifejtése előtt győződjön meg arról, hogy a golyó teljesen helyén van. Pneumatikában, hidraulikában, folyadékhajtásban, autóipari, ipari és szelepes alkalmazásokban gyakran használatos.

  • Hozzájárul a jobb tömítéshez azáltal, hogy csökkenti a levegő vagy a szennyező anyagok szivárgását.
  • Kéziszerszámos és levegős szerszámos változatban kínáljuk a különböző szerelésekhez.
  • Pneumatikában, hidraulikában, folyadékhajtásban, autóipari, ipari és szelepes alkalmazásokban használatos.
  • Metrikus méretekhez.
Anyag: Acél Sorozat szám: SRP0193

Domború csavarokat integrált tömítéssel

Az integrált tömítőanyák olyan típusú rögzítőelemek, amelyek integrált tömítő funkcióval rendelkeznek, és egyetlen egységben egyesítik az anya és a tömítőelem funkcióit. Ezek az anyák megbízható védelmet nyújtanak, miközben leegyszerűsítik az összeszerelési folyamatot, és nincs szükség további tömítőalkatrészekre. Megakadályozzák a víz, por vagy egyéb szennyeződések bejutását, így kétirányú tömítést biztosítanak.

Az integrált tömítéssel rendelkező domború csavarok ezen sorozata egy O-gyűrűt tartalmaz, amely az anya és az illeszkedő alkatrész közé van beszorítva.

Megfelelnek a -100 C és +260 C közötti hőmérsékletnek és újrahasználhatók. Az integrált tömítéses domború csavarok olyan alkalmazásra használhatók, mint szekrények vagy gépjárműipari, gyártóipari és elektromos szerelvények.

  • Integrált tömítési funkcióval rendelkező rögzítők, amelyek az anyacsavar és tömítőelem funkcióit kombinálják egyetlen elemben.
  • Megbízható és vízhatlan csatlakozást biztosítanak, miközben egyszerűsítik az összeszerelési eljárást és kiküszöbölik a további komponensek használatának szükségességét.
  • Megfelelő -100C és +260C hőmérséklet között és újrahasználható.
Anyag: 316 Rozsdamentes acél, 303 Rozsdamentes acél Sorozat szám: SRP0179

Expanziós tömítő dugók - inch

A hüvelykes méretű tágulási tömítődugók a nyílások vagy üregek hatékony, nagynyomású tömítését szolgálják, megakadályozva a por, nedvesség, levegő és gáz bejutását.

Tompítja az ütéseket, elnyeli és elvezeti a rezgéseket. A dugógolyó különálló hornyolt tömítőgyűrűi a házba vannak tolva. A helyén marad, ha a golyó felfelé nyomódik a süllyesztett furat vállához.

Egyszerű a beszerelése, mivel nem szükséges hozzá csapolás, fúrás, az O-gyűrűs hornyok megmunkálása, vagy szalagok illetve tömítőanyagok használata. Gyakran használják alkalmazásokban, beleértve a folyadékhajtású rendszereket, pneumatikus rendszereket, hidraulikus rendszereket, ipari és szelepeket.

  • A nyílások vagy üregek hatékony, nagynyomású tömítését biztosítja.
  • Megakadályozza a por, nedvesség, levegő és gáz bejutását.
  • Alkalmazásokban, többek között folyadékhajtású és pneumatikus rendszerekben használatosak.
Sorozat szám: SRP0192, SRP0191

Expanziós tömítő dugók - metrikus

A metrikus méretű tágulási tömítődugók a nyílások vagy üregek hatékony, nagynyomású tömítését szolgálják, megakadályozva a por, nedvesség, levegő és gáz bejutását.

Tompítja az ütéseket, elnyeli és elvezeti a rezgéseket. A dugógolyó különálló hornyolt tömítőgyűrűi a házba vannak tolva. A helyén marad, ha a golyó felfelé nyomódik a süllyesztett furat vállához.

Egyszerű a beszerelése, mivel nem szükséges hozzá csapolás, fúrás, az O-gyűrűs hornyok megmunkálása, vagy szalagok illetve tömítőanyagok használata. Gyakran használják alkalmazásokban, beleértve a folyadékhajtású rendszereket, pneumatikus rendszereket, hidraulikus rendszereket, ipari és szelepeket.

  • A nyílások vagy üregek hatékony, nagynyomású tömítését biztosítja.
  • Megakadályozza a por, nedvesség, levegő és gáz bejutását.
  • Alkalmazásokban, többek között folyadékhajtású és pneumatikus rendszerekben használatosak.
Sorozat szám: SRP0190

Férfi-Nő hatszögletű távtartók – PEEK

A PEEK-ből készült, hatszögletű hím- és nőstény távtartók kivételes mechanikai szilárdságot, vegyi ellenállást és hőstabilitást biztosítanak.

A hatszögletű forma biztonságos fogást biztosít a szerelés során. A külső és belső menetek rugalmasan egymásra helyezhetők vagy összekapcsolhatók, ami garantálja a pontos illeszkedést és távolságtartást.

Megtartja szerkezeti integritását és teljesítményét akár 260 C hőmérsékleten is. Ezáltal ideális az orvosi, elektronikai és autóipari felhasználásra. Anyag: PEEK Szín: Bézs Sorozat szám: SRT0096

Fúrt szellőztetett csavar - hengeresfejű

A szellőző csavarok ezen sorozata hatlapú behajtó kupakkal rendelkezik. A hatlapú behajtók ideálisak a precíziós összeszereléshez, és ideálisan használhatók ott, ahol kisebb felület áll rendelkezésre.

A csavarok üreges magja szellőzőrendszerként működik. A termékcsalád megfelel a DIN 912 szabványnak (központi szellőzővel). Ultrahanggal tisztított ausztenit rozsdamentes acélból készülnek, amely nagyon jó korrózióállóságot, jó szilárdságot és megmunkálhatóságot biztosít.

Az anyag népszerű választás az építőiparban és az autóiparban.

  • Az üreges mag integrált szellőzőrendszert biztosít.
  • Ultrahanggal tisztított ausztenit rozsdamentes acélból készültek, ami kiváló korrózió ellenállást biztosít.
  • Megfelel a DIN 912-nek.
Anyag: 316 Rozsdamentes acél, 304 Rozsdamentes acél Sorozat szám: SRP0090.A2

Gombfejű tömítőcsavarok vásárlása

A tömítőcsavarok ezen sorozata hatszögletű meghajtású gombfejjel rendelkezik. A hatszögletű meghajtók ideálisak a precíziós összeszereléshez, és ott használják, ahol kisebb felület áll rendelkezésre. Rozsdamentes acélból készülnek, amely jó korrózióállóságot biztosít és enyhén mágneses.

A tömítőcsavarok olyan típusú rögzítőelemek, amelyeket O-gyűrűvel terveztek, hogy biztonságos kétirányú védelmet nyújtsanak a szennyeződések, például gázok és folyadékok ellen különböző alkalmazásokban, minimálisra csökkentve az érzékeny berendezések károsodásának kockázatát. Megakadályozzák a víz, por vagy egyéb szennyeződések bejutását, biztonságos, megbízható csatlakozást biztosítva.

A tömítőcsavarokat menetes és nem menetes furatokban használják, például szekrényekben, vagy az autóiparban és az elektromos iparban. Figyelem: Tömítőcsavarjainkat olyan alkalmazásokhoz tervezték, ahol tömítési tulajdonságokra van szükség. Összetéveszthető a szabványos kötőelemekkel, ezek nem igényelnek tömítő tulajdonságokat, és az O-gyűrűvel nem érhető el olyan tömítő tulajdonság, mint a tömítőcsavaroknál, és károsíthatja a gyűrűt.

  • O-gyűrűvel tervezték, hogy biztonságos kétirányú védelmet biztosítson a szennyeződések.
  • Megakadályozzák a víz, por vagy más szennyezőanyagok bejutását, biztosítva a megbízható csatlakozást.
  • A menetes és nem menetes furatokban használhatók, olyan alkalmazásra, mint szekrények vagy gépjárműipari és elektromos szerelvények.
Anyag: 316 Rozsdamentes acél, 303 Rozsdamentes acél Sorozat szám: SRP0174

Hatlapfejű anyák - PEEK

A PEEK-ből készült hatlapfejű anyák nagy mechanikai szilárdsággal, kiváló vegyszerállósággal és hőmérsékleti stabilitással rendelkeznek.

Ideális zord beállításokhoz, ahol a tipikus fém vagy más műanyag anyák korrodálódhatnak. A hatlapú kialakítás lehetővé teszi a könnyű telepítést szabványos szerszámokkal. Biztonságos és megbízható illeszkedést biztosít különböző menetes szerelvényekhez.

Az anyák megőrzik szerkezeti integritásukat és teljesítményüket akár 260 C hőmérsékletig, így ideálisak orvosi, elektronikai és autóipari használatra. Anyag: PEEK Szín: Bézs Sorozat szám: SR2014

Hatszögletes csavarokat integrált tömítéssel

Az integrált tömítőanyák olyan típusú rögzítőelemek, amelyek integrált tömítő funkcióval rendelkeznek, és egyetlen egységben egyesítik az anya és a tömítőelem funkcióit. Ezek az anyák megbízható védelmet nyújtanak, miközben leegyszerűsítik az összeszerelési folyamatot, és nincs szükség további tömítőalkatrészekre. Megakadályozzák a víz, por vagy egyéb szennyeződések bejutását, így kétirányú tömítést biztosítanak.

Az integrált tömítéssel rendelkező hatlapú csavarok ezen sorozata egy O-gyűrűt tartalmaz, amely az anya és az illeszkedő alkatrész közé van beszorítva.

Megfelelnek a -100 C és +260 C közötti hőmérsékletnek és újrahasználhatók. Az integrált tömítéses domború csavarok olyan alkalmazásra használhatók, mint szekrények vagy gépjárműipari, gyártóipari és elektromos szerelvények.

  • Megbízható és vízhatlan csatlakozást biztosítanak, miközben egyszerűsítik az összeszerelési eljárást és kiküszöbölik a további komponensek használatának szükségességét.
  • A csavar egy O-gyűrűt tartalmaz, amely az anya és az illeszkedési felület közé van beszorítva.
  • Megfelelő -100C és +260C hőmérséklet között és újrahasználható.
Anyag: 316 Rozsdamentes acél, 303 Rozsdamentes acél Sorozat szám: SRP0178

Hatszögletes menetes távtartók - Peek

PEEK Female Threaded Hexagonal Spacers are precision components that ensure secure attachment and exact alignment in electrical and mechanical systems. They provide internal threads for reliable support in harsh conditions.

PEEK (Polyether ether ketone) has flame resistance, dimensional stability, and chemical and heat (up to 260C) resistance. It also has a high strength-to-weight ratio and little outgassing, which ensures consistent performance in sensitive applications.

These spacers are well-suited for electrical applications in aerospace, telecommunications and semiconductor manufacturing industries. Ideal for use in connectors, circuit boards and for equipment subject to harsh conditions. Anyag: PEEK Szín: Bézs Anyag gyúlékonysági szabványa: UL94 V-0Sorozat szám: SRP0503

Hatszögletű csavarok – PEEK

A hatszögletű PEEK csavarok kiemelkedő mechanikai szilárdságot, vegyi ellenállást és hőstabilitást biztosítanak.

Teljesen menetes szárral rendelkezik, amely növeli a nyírószilárdságot és javítja az igazítást a szerelvényekben. A kialakítás lehetővé teszi a nagy nyomatékú alkalmazásokat és a biztonságos rögzítést szabványos szerszámok használatával, biztosítva a megbízhatóságot az összeszerelési és karbantartási feladatok során.

Megtartja szerkezeti integritását és teljesítményét akár 260 C hőmérsékleten is. Ezáltal ideális a félvezető- és a vegyipari feldolgozóiparban való felhasználásra. Anyag: PEEK Szín: Bézs Sorozat szám: SR1930

Hengeresfejű csavarok - Alacsony fej

A kupakcsavarok e sorozata választható hatszögletű vagy torx hajtással. A hatszögletű hajtások ideálisak a precíziós összeszereléshez, és ideálisan ott használhatók, ahol kisebb felület áll rendelkezésre. A Torx hajtások pozitív kapcsolódású, gyors helymeghatározási technikát biztosítanak a meghajtó nyomatékának kevésbé szükséges lefelé irányuló nyomással történő átviteléhez. Ezek a kupakcsavarok két alacsony fejű változatban állnak rendelkezésre: ultra alacsony fejű és extra alacsony fejű.

Ezen opciók közül az első csökkenti a csavarok teljes fejmagasság-terét, ami azt jelenti, hogy nincs szükség süllyesztésre, ellentétben a lapos fejű csavarokkal. A második lehetőség rendkívül alacsony profilú, és nincs szükség süllyesztett elhelyezési furatra. Ezek a csavarok gépi és berendezési alkalmazásokhoz alkalmasak, minimális hézaggal.

A kupakcsavarokat általában menetes alátétekkel használják (külön megvásárolható). Ezek a csavarok ausztenit rozsdamentes acélból készültek, ami kiváló korrózió ellenállást és megmunkálhatóságot biztosít. Az anyag népszerű választás az építőiparban és az autóiparban.

  • Az alacsony fej csökkenti a csavarfej magassági terét.
  • A lapos fejű csavarokkal ellentétben nem igényelnek süllyesztést.
  • Korrózióállóság.
Anyag: 303 Rozsdamentes acél, Porfúvott rozsdamentes acél 303, Porfúvott rozsdamentes acél 316, 316 Rozsdamentes acél Sorozat szám: SRP0208, , SRP0209B4, SRP0209B2, SRP0209A4, SRP0209A2, SRP0208B4, SRP0208B2, SRP0208A4, SRP0207B4, SRP0207B2, SRP0207A4, SRP0208A2, SRP0207A2

Hengeresfejű csavarok - Alacsony fej - PEEK

A PEEK-ből készült alacsony fejű fejes csavarok kivételes mechanikai szilárdságot, vegyi ellenállást és hőstabilitást biztosítanak.

Az alacsony fejprofil ideális olyan szerelvényekhez, amelyek minimális távolságot igényelnek, ugyanakkor hatékony rögzítési teljesítményt biztosítanak.

Megtartja szerkezeti integritását és teljesítményét akár 260 C hőmérsékleten is. Ezáltal ideális az orvosi, elektronikai és autóipari felhasználásra. Anyag: PEEK Szín: Bézs Sorozat szám: SRK0085, SRK0087

Hengeresfejű csavarok - Ultra alacsony fej - PEEK

A PEEK-ből készült, rendkívül alacsony fejű csavarok kivételes mechanikai szilárdságot, vegyi ellenállást és hőstabilitást biztosítanak.

Az ultraalacsony fej kialakítása alacsony profilt eredményez, ami ideális a kis szerelvényekhez vagy süllyesztett alkalmazásokhoz, ahol a hagyományos kötőelemek túlságosan terjedelmesek lennének vagy akadályoznák a funkcionalitást.

Megtartja szerkezeti integritását és teljesítményét akár 260 C hőmérsékleten is. Ezáltal ideális az orvosi, elektronikai és autóipari felhasználásra. Anyag: PEEK Szín: Bézs Sorozat szám: SRK0067, SRK0084

Hengeresfejű tömítőcsavarok

A tömítőcsavarok ezen sorozata torx menettel rendelkező gombfejjel van ellátva, beépített O-gyűrűvel, amely a fej és a foglalat illeszkedési felülete közé van beszúrva, ezáltal rögzítve a tömítést. Rozsdamentes acélból készülnek, amely jó korrózióállóságot biztosít és enyhén mágneses.

A tömítőcsavarok olyan típusú rögzítőelemek, amelyeket O-gyűrűvel terveztek, hogy biztonságos kétirányú védelmet nyújtsanak a szennyeződések, például gázok és folyadékok ellen különböző alkalmazásokban, minimálisra csökkentve az érzékeny berendezések károsodásának kockázatát. Megakadályozzák a víz, por vagy egyéb szennyeződések bejutását, biztonságos, megbízható csatlakozást biztosítva.

A tömítőcsavarokat menetes és nem menetes furatokban használják, például szekrényekben, vagy az autóiparban és az elektromos iparban. Figyelem: Tömítőcsavarjainkat olyan alkalmazásokhoz tervezték, ahol tömítési tulajdonságokra van szükség. Összetéveszthető a szabványos kötőelemekkel, ezek nem igényelnek tömítő tulajdonságokat, és az O-gyűrűvel nem érhető el olyan tömítő tulajdonság, mint a tömítőcsavaroknál, és károsíthatja a gyűrűt.

  • O-gyűrűvel tervezték, hogy biztonságos kétirányú védelmet biztosítson a szennyeződések, például gázok és folyadékok ellen különböző alkalmazásokban
  • Megakadályozzák a víz, por vagy más szennyezőanyagok bejutását, biztosítva a megbízható csatlakozást.
  • A menetes és nem menetes furatokban használhatók, olyan alkalmazásra, mint szekrények vagy gépjárműipari és elektromos szerelvények.
Anyag: 303 Rozsdamentes acél Sorozat szám: SRP0173.TX

Hornyolt vállascsavarok – PEEK

A PEEK-ből készült hornyolt sajtfejű csavarok kivételes mechanikai szilárdságot, vegyi ellenállást és hőstabilitást biztosítanak.

Hengeres "sajtfejjel" rendelkezik, hornyolt meghajtással, amely lehetővé teszi a biztonságos nyomaték alkalmazását szabványos szerszámok használatával. A réselt kialakítás segíti a könnyű felszerelést és eltávolítást. A robusztus fejforma növeli az érintkezési felületet, javítja a terheléseloszlást és a mechanikai megbízhatóságot az összeszerelt alkatrészekben.

Megtartja szerkezeti integritását és teljesítményét akár 260 C hőmérsékleten is. Ezáltal ideális az orvosi, elektronikai és autóipari felhasználásra. Anyag: PEEK Szín: Bézs Sorozat szám: SRK0088

Integrált tömítéses csavarokat

A tömítő anyák olyan típusú rögzítőelemek, amelyeket O-gyűrűvel terveztek, hogy biztonságos kétirányú védelmet nyújtsanak a szennyeződések, például gázok és folyadékok ellen különböző alkalmazásokban, minimálisra csökkentve az érzékeny berendezések károsodásának kockázatát. Megakadályozzák a víz, por vagy egyéb szennyeződések bejutását, biztonságos, megbízható csatlakozást biztosítva.

A hatszögletű fejű tömítőcsavarok ezen sorozata tartalmaz egy O-gyűrűt, amelyet összenyomnak, a csavar feje alatt megmunkált precíziós horonyba préselnek, és a felülethez illesztik a tömítés befejezéséhez. Rozsdamentes acélból készülnek, amely jó korrózióállóságot biztosít és enyhén mágneses.

Az integrált tömítőcsavarokat menetes és nem menetes furatokban használják olyan alkalmazásokban, mint a csövek, szelepek vagy szivattyúk. A tömítőcsavarokat menetes és nem menetes furatokban használják, például szekrényekben, vagy az autóiparban és az elektromos iparban. Figyelem: Tömítőcsavarjainkat olyan alkalmazásokhoz tervezték, ahol tömítési tulajdonságokra van szükség. Összetéveszthető a szabványos kötőelemekkel, ezek nem igényelnek tömítő tulajdonságokat, és az O-gyűrűvel nem érhető el olyan tömítő tulajdonság, mint a tömítőcsavaroknál, és károsíthatja a gyűrűt.

  • Olyan tömítési funkcióval rendelkeznek, amely biztonságos és vízhatlan csatlakozást biztosít számos alkalmazáshoz, csökkentve a rezgés vagy mozgás által okozott kilazulás veszélyét.
  • Megakadályozzák a víz, por vagy más szennyezőanyagok bejutását, biztosítva a megbízható csatlakozást.
  • A csavar hatlapú fejjel rendelkezik és egy O-gyűrűt tartalmaz, amely a fej és az illeszkedési felület közé van beszorítva.
Anyag: 316 Rozsdamentes acél, 303 Rozsdamentes acél Sorozat szám: SRP0176

Kupak Fejű hatlapfejű csavarok – PEEK

A PEEK-ből készült csavarok kivételes mechanikai szilárdságot, vegyi ellenállást és hőstabilitást biztosítanak.

A kupakfej alakja biztosítja a tiszta és síkban történő befejezést. Hengeres fejjel rendelkezik, süllyesztett hatszögletű meghajtóval, amely lehetővé teszi a biztonságos meghúzást, hatlapos kulccsal vagy csavarkulccsal, csökkentve a csúszás vagy sérülés veszélyét az összeszerelés során.

Megtartja szerkezeti integritását és teljesítményét akár 260 C hőmérsékleten is. Ezáltal ideális az orvosi, elektronikai és autóipari felhasználásra. Anyag: PEEK Szín: Bézs Sorozat szám: SRK0083

Kézi rögzítőcsavarok - alacsony fejű

A rögzítő kézicsavarok ezen sorozata alacsony fejjel rendelkezik. Ideális illeszkedési megoldást jelentenek a nem menetes furatú panelekhez. Ezeket a 2006/42/EK Gépekre vonatkozó rendelet előírásainak való megfelelés érdekében használják – általában az ISO 4762 szerint.

Általában menetes alátétekkel használják (külön megvásárolható).

A csavarok ausztenit rozsdamentes acélból készülnek, amely jó korrózióállóságot és megmunkálhatóságot biztosít, és megtalálhatóak közöttük feketített felülettel rendelkezők, mások pedig anélkül. Az anyag népszerű választás az építőiparban és az autóiparban.

Kérjük, vegye figyelembe: Ezeknek a csavaroknak kisebb a szárátmérője, és nem szabad meghúzni az ajánlott nyomatékkal a megjelenített menetmérettel egyenértékű csavarhoz.

  • A rögzítő kézicsavarok ezen sorozata alacsony fejjel rendelkezik. Ideális illeszkedési megoldást jelentenek a nem menetes furatú panelekhez. Választható fekete vagy natúr kivitelben.
  • Ideális megoldást jelentenek a nem menetes furatokkal rendelkező panelek felszereléséhez.
  • A 2006/42/EK gépekről szóló irányelvnek való megfelelés érdekében használatosak.
Anyag: Porfúvott rozsdamentes acél 316, Porfúvott rozsdamentes acél 303, 316 Rozsdamentes acél, 303 Rozsdamentes acél Sorozat szám: SRP0161A2

Kézi rögzítőcsavarok - alacsony fejű, hornyos

A rögzítő kézicsavarok ezen sorozata alacsony fejjel és hornyolt meghajtóval rendelkezik. A hornyos meghajtók szabványos pengéjű csavarhúzókat fogadnak, és kisebb lefelé irányuló nyomást igényelnek az alkatrészek meghajtásához, mint a süllyesztett nyílásokkal rendelkezők. Megfelelően felszerelt pengét kell használni a csúszás minimalizálása érdekében.

A csavarok ideális illeszkedési megoldást jelentenek a nem menetes furatú panelekhez. Ezeket a 2006/42/EK Gépekre vonatkozó rendelet előírásainak való megfelelés érdekében használják. Általában menetes alátétekkel (külön megvásárolható) használják.

A csavarok ausztenit rozsdamentes acélból készülnek, amely jó korrózióállóságot és megmunkálhatóságot biztosít, és megtalálhatóak közöttük feketített felülettel rendelkezők, mások pedig anélkül. Az anyag népszerű választás az építőiparban és az autóiparban.

Kérjük, vegye figyelembe: Ezeknek a csavaroknak kisebb a szárátmérője, és nem szabad meghúzni az ajánlott nyomatékkal a megjelenített menetmérettel egyenértékű csavarhoz.

  • Ideális illesztési megoldás nem menetes furatú panelekhez.
  • Ausztenit rozsdamentes acélból készültek, ami kiváló korrózió ellenállást és megmunkálhatóságot biztosít.
  • Megfelel a gépekre vonatkozó 2006/42/EK rendeletnek.
Anyag: Porfúvott rozsdamentes acél 316, Porfúvott rozsdamentes acél 303, 316 Rozsdamentes acél, 303 Rozsdamentes acél Sorozat szám: SRP0162A2

Kézi rögzítőcsavarok - hosszú fejű

A rögzítő kézicsavarok ezen sorozata hosszú fejjel rendelkezik. Ideális illeszkedési megoldást jelentenek a nem menetes furatú panelekhez. Ezeket a 2006/42/EK Gépekre vonatkozó rendelet előírásainak való megfelelés érdekében használják – általában az ISO 4762 szerint.

Általában menetes alátétekkel használják (külön megvásárolható).

A csavarok ausztenit rozsdamentes acélból készülnek, amely jó korrózióállóságot és megmunkálhatóságot biztosít, és megtalálhatóak közöttük feketített felülettel rendelkezők, mások pedig anélkül. Az anyag népszerű választás az építőiparban és az autóiparban.

Kérjük, vegye figyelembe: Ezeknek a csavaroknak kisebb a szárátmérője, és nem szabad meghúzni az ajánlott nyomatékkal a megjelenített menetmérettel egyenértékű csavarhoz.

  • A rögzítő kézicsavarok ezen sorozata hosszú fejjel rendelkezik. Ideális illeszkedési megoldást jelentenek a nem menetes furatú panelekhez. Választható fekete vagy natúr kivitelben.
  • Ideális megoldást jelentenek a nem menetes furatokkal rendelkező panelek felszereléséhez.
  • A 2006/42/EK gépekről szóló irányelvnek való megfelelés érdekében használatosak.
Anyag: Porfúvott rozsdamentes acél 316, Porfúvott rozsdamentes acél 303, 316 Rozsdamentes acél, 303 Rozsdamentes acél Sorozat szám: SRP0160A2

  • / 3