Menu  Rechercher
Demander un devis

Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.

Machinerie Bridage

 (68 Types de produit)

Liste Grille

Variable Hexagon Clamps

En stock En cours de production

These Variable Hexagon Clamps are made for firmly holding and gripping workpieces with limited vertical space. It delivers a strong and dependable grip while being low-profile, making it suitable for applications with limited space.

The clamping surface's hexagonal design provides several gripping areas, ensuring a firm grasp on the workpiece. It can also help to reduce the expense of clamping on fixtures.

Installed using an Allen key and available with smooth or ribbed faces. An eccentric screw (provided) is used to operate the device. Its small size makes it ideal for electronics assembly, machining centres, and medical equipment.

  • It features a strong and dependable grip while being low-profile.
  • It can reduce the expense of clamping on fixtures.
  • Ideal for electronics assembly, machining centres, and medical equipment.
Material: Hardened Steel

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Versagrip Grippers & Clamps

En stock En cours de production

These Versagrip Grippers and Clamps have a reinforced grip with puncturing teeth designed to bite into the workpiece, limiting lateral and horizontal movement. They can grasp even flame cut and negative draft parts.

These grippers and clamps provide a secure and adjustable grasp on irregularly shaped items, circular tubes, or flat surfaces. The clamping force may be adjusted to meet the application's individual needs, guaranteeing excellent stability and properly spreading the force, minimising the possibility of slippage or movement during operation.

They are simple to install in the application and are commonly used in plumbing, electrical work, machining, and automotive.

  • Have a reinforced grip with puncturing teeth designed to bite into the workpiece.
  • Provide a secure and adjustable grasp on irregularly shaped items.
  • Used in plumbing, electrical work, machining, and automotive applications.
Material: Steel, Hardened Steel

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Vice Jaw Sets

En stock En cours de production

These Vice Jaw Set for TalonGrip Clamps are a simple bolt-on system that allows you to execute aggressive machining operations while clamping on as little as 1.5mm. It will improve the functioning of conventional vises. It is meant to fit onto the jaws of a vise, giving a customised gripping surface for certain purposes.

Ideal for tiny lot quantities, challenging applications, or proto-type work where creating a fixture would be costly. It is utilised in heavy-duty applications such as metalworking, composites, and precise workholding and comes with a jaw stop.

  • Allows to do aggressive machining operations while clamping on as little as 1.5mm.
  • Meant to fit onto the jaws of a vise.
  • Used in heavy-duty applications such as metalworking, or composites.
Material: Steel

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Washers - Spherical Seat

En stock En cours de production

These Spherical Seat Washers have a surface that is slightly convex or concave. Used with nuts or bolts to compensate for misalignment between mating surfaces, maintaining a secure connection and preventing harm to the fasteners or components they secure.

It spreads the load and ensures uniform pressure distribution between the fastener and the surface. As they respond to surface imperfections, they prevent stress concentrations, lowering the likelihood of damage or failure and ensuring overall assembly stability and dependability.

These washers' improved load-bearing capability suits them for applications involving heavy loads or dynamic stresses, offering greater strength and longevity to the assembly. As a result, they are often used in machinery, structural assemblies, and automotive applications.

  • Used with nuts or bolts to compensate for misalignment between mating surfaces.
  • It prevents stress concentrations, lowering the likelihood of damage or failure.
  • Used in machinery, structural assemblies, and automotive applications.
Material: Steel

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

XYZ Xpansion Pins - Press-Fit

En stock En cours de production

These XYZ Xpansion Pins, feature a unique design that allows for exact positioning and repeatability while providing strong holding pressures to fasten pieces on an interior diameter.

The pins top has been slightly tapered to optimise line contact in the mounting bore while providing appropriate clearance during workpiece loading and unloading. Furthermore, the press-fit feature keeps the pins in place even when subjected to vibration or dynamic stresses.

It is easy to install by pressing them into a precisely drilled hole with a threaded hole in the middle to take a tapered screw; once in place, it expands to form a tight and secure fit. It offers a low-cost solution for tombstones, water jetting operations, grid and fixture plates, and other applications in electronic manufacturing, industrial machinery, and medical devices.

  • The pin's top has been slightly tapered to optimise line contact in the mounting bore.
  • The press-fit feature keeps the pins in place even under vibration or dynamic stresses.
  • Used in electronic manufacturing, industrial machinery, and medical devices.
Material: Steel, Stainless Steel

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

XYZ Xpansion Pins - Threaded

En stock En cours de production

These XYZ Xpansion Pins, have a unique design that enables precise placement and repeatability while delivering high holding pressures to secure items with an inner diameter.

The pins top has been slightly tapered to improve line contact in the mounting bore while giving adequate space during workpiece loading and unloading. Furthermore, the threaded design allows them readily inserted into pre-drilled holes. It enables one to manage the extension of the pins, resulting in a secure solution.

It is placed through a drilled and reamed hole for precision positioning or set in a reinforced drill bush for further fixture strength and wear resistance; once installed, it expands to create a tight and secure fit. It provides a low-cost solution for tombstones, water jetting operations, grid and fixture plates, and other electronic manufacturing, industrial machinery, and medical device applications.

  • It enables precise placement and repeatability while delivering high holding pressures.
  • The pin's top has been slightly tapered to improve line contact in the mounting bore.
  • Used in electronic manufacturing, industrial machinery, and medical device applications.
Material: Stainless Steel

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Boutons moletés à serrage rapide

En stock En cours de production

Les boutons moletés à serrage rapide disposent d'une surface moletée qui permet une meilleure prise et une rotation plus facile. Ils peuvent être rapidement serrés ou desserrés uniquement à l'aide des doigts sans avoir besoin d'outils supplémentaires en utilisant seulement une légère force de serrage. Cela peut économiser du temps et des efforts dans des situations où des changements sont requis régulièrement.

Le bouton est inséré en oblique sur le goujon fileté avant d'être placé en position axiale pour s'engager sur le filetage du goujon. À ce point, ils peuvent être verrouillés avec une petite rotation.

Ils sont couramment utilisés dans une variété d'applications industrielles, notamment dans l'automobile, l'aérospatiale et les équipements médicaux.

  • Matière : acier décolleté et bruni, noirci.
  • Résistance à la traction classe 5.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Brides coulissantes - pour trous fendus

En stock En cours de production

Les brides coulissantes sont utilisées pour placer, verrouiller, libérer et régler rapidement les barres coulissantes dans des applications. Elles se composent de deux parties qui s'emboîtent pour conférer une prise ferme sur l'équipement tout en permettant aussi un réglage simple et un alignement. Un boulon ou un mécanisme de loquet peut être employé pour ouvrir et fermer les brides coulissantes.

Brides coulissantes pour trous fendus lorsqu'utilisées avec une règle, la ligne de mesure sur la bride coulissante permet un alignement rapide, facile et précis. Elle est placée de manière fixe dans un assemblage pour une stabilité accrue. Elles ne sont adaptées qu'au mouvement linéaire droit d'une barre coulissante (non fournie) et ne peuvent supporter aucune autre contrainte appliquée.

Elles sont couramment utilisées dans un large éventail d'applications industrielles, notamment l'automobile, la construction et les dispositifs médicaux. Elles sont résistantes à des températures pouvant atteindre 90 C.

  • Matière : corps fabriqué en zinc moulé, chromé.
  • Poignée fabriquée à partir de plastique polyamide (noir ou orange), ou d'inox SUS304.
  • Arbre de serrage/cale en inox.
  • Poussoir à bille en polyacétal.
  • Charge statique max. jusqu'à 500 N.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Butées et pieds en caoutchouc à clipser - Butées

En stock En cours de production

Les butées à clipser peuvent être utilisées en tant que patins, pare-chocs, fermetures, glissières et butées dans différentes applications. La tige à enfoncer maintient la butée fixement en place afin d'empêcher tout contact avec les surfaces.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Butées et pieds en caoutchouc à clipser - Pieds à butées

En stock En cours de production

Les pieds à butées à clipser peuvent être utilisés en tant que patins, pare-chocs, fermetures, glissières et butées dans différentes applications. La conception à clipser permet de maintenir la butée fixement en place afin d'empêcher tout contact avec les surfaces.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Contre-plaque

En stock En cours de production

Les contre-plaques sont des composants mécaniques qui sont utilisés en combinaison avec des verrous coulissants pour élever et soutenir d'autres composants ou objets. Deux variétés sont disponibles dans cette gamme : une rectangulaire et une carrée.

Elles servent à augmenter la haute de la surface de verrouillage, la rendant plus accessible et plus simple à utiliser. Elles résistent à la corrosion, en garantissant des performances de longue durée, même dans des environnements sévères et conservent leur place sans se déplacer ou bouger pendant leur utilisation.

Elles sont couramment employées dans une variété d'applications industrielles telles que l'automobile, l'aérospatiale et les équipements médicaux.

  • Matière : inox SUS 304

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Douilles de localisation

En stock En cours de production

Les douilles de localisation fonctionnent de pair avec les fixations One-Touch au positionnement et à l'alignement précis de composants. Elles offrent un moyen sûr et précis de trouver et de maintenir des objets en place.

Elles sont censées offrir un emplacement précis et exact et un maintien d'objets en place, ainsi qu'une fixation de panneau et de couvercle sécurisée. Les douilles de serrage, par ailleurs, peuvent servir de récepteurs pour les fixations One-Touch. Les fixations One-Touch peuvent être installées sans avoir besoin de douilles.

Elles sont couramment utilisées dans un large éventail d'applications industrielles, notamment l'automobile, l'aérospatiale et les dispositifs médicaux. Elles résistent à des températures pouvant atteindre 180 C et peuvent être utilisées pour des applications comme les courroies de transmission ou les capots de machines.

  • Matière : acier ou inox SUS 303

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Fixation One-Touch - Verrouillage à came - Rétractable

En stock En cours de production

Les fixations One-Touch avec verrouillage à came rétractable sont idéales pour les applications qui requièrent des modifications rapides et répétées d'outillage ou de configurations d'un seul geste. Elles sont durables et fournissent une solution de fixation sûre et robuste.

Elles disposent d'un levier à came à un seul geste qui rétracte complètement la tige de serrage lorsque la pièce à usiner est libérée, permettant d'engager ou de dégager la bride en toute sécurité. Pour le faire lorsque le levier est en position off, tournez-le vers la position on. Lorsque vous entendrez un clic, il sera complètement engagé. Pour le libérer, retournez la poignée en position off.

Elles sont couramment utilisées dans un large éventail d'applications industrielles, notamment l'automobile, l'aérospatiale et les dispositifs médicaux. Elles résistent à des températures pouvant atteindre 130 C et peuvent être utilisées pour des applications comme les courroies de transmission ou les capots de machines.

  • Matière : corps et tige en acier nickelé.
  • Goupille et bouton en inox, SUS304.
  • Ressort en inox.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Fixation One-Touch - bridage à billes

En stock En cours de production

Les fixations One-Touch avec bridage à billes sont idéales pour les applications qui requièrent des modifications rapides et répétées d'outillage ou de configurations d'un seul geste. Elles sont durables et fournissent une solution de fixation sûre et robuste.

Elles se composent d'un corps, d'un ressort et d'un palier à billes. Le ressort maintient le palier à billes en position et, lorsque l'on appuie dessus, il entre en contact avec l'objet à serrer, en le verrouillant fermement en place. Lorsque la fixation est de nouveau tirée, le palier à billes libère l'élément, permettant de le retirer facilement.

Elles sont couramment utilisées dans un large éventail d'applications industrielles, notamment l'automobile, l'aérospatiale et les dispositifs médicaux. Elles peuvent être utilisées pour des applications comme les courroies de transmission ou les capots de machines.

  • Matière : inox, SUS630

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Fixation One-Touch - verrouillage à billes

En stock En cours de production

Les fixations One-Touch avec verrouillage à billes sont idéales pour les applications qui requièrent des modifications rapides et répétées d'outillage ou de configurations d'un seul geste. Elles sont durables et fournissent une solution de fixation sûre et robuste.

Elles se composent de trois parties : un corps, un ressort et un palier à billes. Le ressort maintient le palier à billes en place et, lorsque l'on appuie dessus, il se détache du corps en libérant la fixation. Le palier à billes sécurise la fixation lorsqu'il est repoussé dans le corps.

Elles sont couramment utilisées dans un large éventail d'applications industrielles, notamment l'automobile, l'aérospatiale et les dispositifs médicaux. Elles résistent à des températures pouvant atteindre 180 C et peuvent être utilisées pour des applications comme les courroies de transmission ou les capots de machines.

  • Matière : corps et bouton en acier nickelé.
  • Bille en inox.
  • Bague de bobine en inox.
  • Joint torique en caoutchouc fluoré.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Fixation One-Touch - verrouillage à came

En stock En cours de production

Les fixations One-Touch avec verrouillage à came sont idéales pour les applications qui requièrent des modifications rapides et répétées d'outillage ou de configurations d'un seul geste. Elles sont durables et fournissent une solution de fixation sûre et robuste.

Elles se composent d'un corps, d'un ressort et d'une came. Le ressort maintient la came en place et, lorsque le levier est déplacé à 45 de sa position, il pivote autour d'un point pour enclencher le verrou ou le désengager. La came se libère lorsque la fixation est tirée de nouveau, permettant de facilement retirer l'objet.

Elles sont couramment utilisées dans un large éventail d'applications industrielles, notamment l'automobile, l'aérospatiale et les dispositifs médicaux. Elles résistent à des températures pouvant atteindre 130 C et peuvent être utilisées pour des applications comme les courroies de transmission ou les capots de machines.

  • Matière : corps en inox SUS303.
  • Goupille en inox.
  • Bouton en polyamide, noir.
  • Ressort en acier.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Fixations pour roulettes

En stock En cours de production

Un assortiment de fixations pour roulettes, comprenant des platines de fixation, des supports en métal ou en plastique, des tiges filetées et à encliqueter. Compatibles avec les roulettes à montage par trou borgne. Choisir en fonction du mode de fixation souhaité et de la taille des trous de montage des roulettes. Un choix d'options de matières répondant à différents types d'applications.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

One-Touch Fastener - Pull Clamping

En stock En cours de production

Les fixations One-Touch avec serrage par traction sont idéales pour les applications qui requièrent des modifications rapides et répétées d'outillage ou de configurations d'un seul geste. Elles sont durables et fournissent une solution de fixation sûre et robuste. Elles sont facilement amovibles et repositionnables tout en maintenant la connexion en place.

Elles se composent de deux éléments : une bride de serrage par traction et une base métallique. La base métallique est située sur un côté de la fixation, tandis que la bride de serrage par traction se trouve de l'autre côté. Lorsque les deux composants sont joints, le mécanisme de serrage par traction se connecte à l'élément, en le maintenant solidement en place. Séparez les deux moitiés pour libérer l'objet à l'aide du mécanisme de serrage par traction, ce qui se fait facilement par un seul geste.

Elles sont couramment utilisées dans un large éventail d'applications industrielles, notamment l'automobile, l'aérospatiale et les dispositifs médicaux. Elles peuvent être utilisées pour des applications comme les courroies de transmission ou les capots de machines.

  • Matière : inox SUS 303

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Passe-fil pour ouverture - passe-fil à montage rapide

En stock En cours de production

Les passe-fils à installation rapide disposent d'un bord biseauté qui permet une installation plus rapide, nécessitant une pression que d'un côté pour les monter sur un panneau. Idéaux lorsque l'accès à l'autre côté du panneau est limité.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Pastilles auto-adhésives anti-dérapantes

En stock En cours de production

Les butées auto-adhésives offrent un amorti et une protection pour une variété de surfaces, et pour de nombreuses applications.

La gamme inclut des disques adhésifs noirs avec une mousse monoface présentant des propriétés antidérapantes. Disponibles en packs de quatre sur un rouleau ou une pastille, ces disques polyvalents sont conçus pour se lier à de nombreuses surfaces, notamment : carton ondulé, aggloméré, bois, plastiques à faible coefficient de frottement et revêtements poudre.

Également incluses : pastilles anti-dérapantes fabriquées en bande mousse PE, présentant une doublure papier siliconée. Elles sont adaptées à des applications avec des températures allant de -29 C à 66 C.

  • Adhésif caoutchouc
  • Solution permanente
  • Finition noire.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Patins en caoutchouc antidérapant

En stock En cours de production

Les patins en caoutchouc anti-dérapants permettent de couvrir les vérins sur les machines ou les convoyeurs. Ces patins peuvent supporter des charges lourdes et fournir un frottement supplémentaire pour empêcher mouvements et glissements.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Pied ajustable - Embase fixe

En stock En cours de production

Les pieds de nivellement à goujons montés avec une base pivotante en plastique s'ajustent sur des surfaces irrégulières, comme sur des machines-outils, racks électroniques et applications similaires nivelées. Le pivot d'articulation et les patins de grand diamètre assurent un nivellement et un soutien solides.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Pied de nivellement - À boulonner/Profil bas

En stock En cours de production

Les pieds de nivellement à goujon montés sur base pivotante métallique constituent une solution durable pour le montage sur machines ou convoyeurs. Ces pieds sont dotés d’un pivot articulé et d’un goujon fabriqués dans une optique de précision et de robustesse de filetage.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Pied à installation par pression

En stock En cours de production

Pied à installation par pression, communément connus sous l'appellation de pied encliquetable, sont un choix idéal pour une grande gamme d'application. Ils possèdent un certain nombre de propriétés utiles qui peuvent garantir la protection des surfaces, l'amortissement des vibrations, la conservation de la résistance et la prévention des dérapages.

Notre gamme de Pieds à emboîter est conçue pour être simplement insérée en appliquant une pression dans des trous perforés ou percés, des extrémités de tube ou l'embase de meubles, ce qui facilite et accélère leur installation. Ils peuvent assurer la stabilité et le soutien dans diverses applications et secteurs, notamment dans les bureaux et le commerce de détail, la fabrication de petits et de gros appareils, les meubles et les armoires, les boîtiers et les caisses, les étagères en verre et les supports de table, l'empilage, les équipements électriques et électroniques et de nombreux autres encore.

  • Disponibles dans différents matériaux, notamment le nylon 6/6, le caoutchouc de silicone, le polyéthylène basse densité (LDPE) et l'élastomère thermoplastique (TPE).
  • Formes : rectangle, angle droit, rond et carré
  • Couleurs : noir, marron, gris, naturel et transparent
  • Options classées UL94 HB.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Pieds - Ajustables orientables

En stock En cours de production

Patin ajustable orientable fabriqué en polypropylène (PP) noir doté d'un goujon et d'une rotule en acier zingué brillant. Ces patins à inclinaison sont idéaux pour une application courbée et ils peuvent être ajustés pour utilisation sur sur sols inégaux.

Adaptés à une utilisation avec des embouts filetés.

  • Les tailles de filetage sont notamment : M6, M8 et M10.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)
  • sur 3