Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttäniin vastaamme Sinulle kahden arkipäivän kuluessa.
(177 Tuotteet)
High Temperature Flexible Caps with an ergonomic-friendly pull-tab design for easy fitting and removal. Suitable for use on threaded or plain applications.
The unique design fits a range of applications and thread sizes including Metric, UNF and BSP. The range includes options with a six-sided design.Vetoliuskalla varustetut suuren lämpötilan joustavat suojukset sopivat kierteitetyille ja kierteettömille kohteille ja voidaan irrottaa molemmista.
These Cable Clamps are used to gather and route cables and wires, keeping them tidy, secure, and conveniently accessible. The robust structure ensures your cables are securely held in place, eliminating tangling, damage, or accidental disconnection. It has a plug-in application for simple installation, and the adjustable clip accommodates a wide range of wire diameters.
It is excellent for high vibration applications since, once closed, the clip will not open until the tab is released. There is still the option to reopen the tab and reutilise the clamp with alternative cable diameters. The snap-on design allows for quick installation and can be used in cabling applications such as data centres and networking facilities, telecommunications networks, or electrical.
Hinged Locking Clamp is ideal for holding corrugated or convoluted tubing and other bundles.
An internal rib spans the diameter of the clamp and provides a firm grip. This ribbed design helps accommodate a wide range of panel thickness and can be applied to a variety of materials. A firm grip is further ensured by the large, contoured base, which offers all-round stable mounting.
The top of the clamp features a hinge mechanism that is releasable. This allows tubes, wires and cables to be easily removed or added to the clamp. It also allows for convenient maintenance and bundle re-routing.
These clamps have corrosion, vibration and abrasion resistance.
Cable Clamp with a hinged locking top are ideal for secure cable bundle routing and mounting.
How to Install;
Cables are placed in the centre of the clamp. The hinged top is then placed over the cables. The legs of the clamps are then inserted into two panel holes. The top is secured using two screws self-tapping screws. As the screws are engaged, the clamp legs expands and holds the clamp in place. There is no requirement for a nut, which means the bottom side of the board does not need to be accessed.
The hinged top is adjustable and can therefore be easily released, by simply removing the screws. This allows for hassle-free maintenance, removal and re-routing of cable bundles.
Tapered Paper Caps are perfect for paint and powder coating applications. Made from a blend of post-consumer and virgin materials. Can sustain operating temperatures of up to +205C.
Masking Cones can be used as plugs or caps. The tapered form allows them to fit a variety of inner and outer diameters. Can be secured with paint hooks. Available in Silicone and EPDM.
Leveälaippaiset kartiomaiset suojukset ja tulpat tarjoavat lisäsuojaa tukipinnan ympäröivälle alueelle. Leveämpi laippa estää osaa painumasta vahingossa vastakappaleen läpi. Suunniteltu käytettäväksi joko tulppana tai suojuksena. Kartiomainen profiili mahdollistaa osan käytön useiden sisähalkaisijoiden tukkimiseen tai useiden ulkohalkaisijoiden suojaamiseen.
Näitä kaksitoimisia komponentteja käytetään yleisesti suojaamaan vauriolta, lialta, kosteudelta ja muulta syöpymiseltä varastoinnin ja kuljetuksen aikana.
Yksinkertaisen painokiinnitysmuotoilun ansiosta ne on helppo asentaa ja poistaa.
Heavy-duty Tapered Caps and Plugs protect both threaded and non-threaded pipelines and ports. Features a thicker wall and a seal ring, resulting in more protection and damage resistance than the ordinary version. Used for applications in machinery, automotive and industrial.
Suojaa kierteiset ja kierteettömät putket, portit ja huoltopisteet vaurioilta, pölyltä ja roskilta varastoinnin ja kuljetuksen aikana.Niissä on vaativan käytön seinämä ja kartiomainen tiivisterengas maksimaalisen suojan takaamiseksi.Käytetään koneissa, autoteollisuudessa ja teollisuudessa. Materiaali: LDPE Väri: Valkoinen, Punainen Sarjanumero: SR1003
Vakiomuotoiset kartiomaiset suojat ja tulpat ovat monikäyttöisiä komponentteja, jotka on suunniteltu käytettäväksi joko tulppana tai suojana. Kartiomainen muoto mahdollistaa osan käytön useiden sisähalkaisijoiden tukkimiseen tai useiden ulkohalkaisijoiden suojaamiseen.
Nämä kaksitoimiset tulpat tai suojukset käytetään tyypillisesti suojaamaan vaurioilta, lialta, kosteudelta ja muulta korroosiolta varastoinnin ja kuljetuksen aikana.
Yksinkertaisen painokiinnitysmuotoilun ansiosta nämä kaksitoimiset komponentit on helppo asentaa ja poistaa. Laajaan valikoimaan kuuluu monipuolinen kattaus kokoja välillä 2,9–345,0 mm.
Standardi kape ja tulpat on suunniteltu toimimaan sekä kanteina että tulppina. He voivat majoittaa yli 140 kokoa niiden kapenevan muodon ansiosta. Yleisesti käytetään suojaamaan vaurioilta, lialta, kosteudelta ja muilta syövyttäviltä kemikaaleilta varastoinnin ja kuljetuksen aikana. Ne ovat laajasti sovellettavissa eri teollisuudenaloilla. Helppo asentaa ja poistaa, ne tarjoavat kustannustehokkaan ratkaisun.
Tämä sarja on valmistettu käytetystä kuluttajamateriaalista, joka on suunniteltu tukemaan Essentran ESG-tavoitteita sekä asiakkaidemme tavoitteita. Materiaali: LDPE - PCR Väri: Vihreä Sarjanumero: SRSTCPCR
Collar Plugs feature a self-tapping design for easy installation. The thick walls make them highly durable and difficult to dislodge, ensuring a secure connection.
Kaulustulppa ovat itsekierteittävä mikä helpottaa asennusta. Ominaisuuksiinsa kuuluu paksut seinät, mikä tekee niistä erittäin kestäviä ja irtoamattomia, mikä varmistaa turvallisen liitoksen. Nämä liittimet suojaavat pölyltä, roskilta ja muilta ulkoisilta tekijöiltä. Tämä tekee niistä ihanteellisia hiekkapuhallukseen sekä sovelluksiin rakennus- ja autoteollisuudessa. Niissä on uritettu kanta joka on helposti irrotettava pintakäsittelyn jälkeen.
Tämä sarja on valmistettu käytetystä kuluttajamateriaalista, joka on suunniteltu tukemaan Essentran ESG-tavoitteita sekä asiakkaidemme tavoitteita. Materiaali: LDPE - PCR Väri: Vihreä Sarjanumero: SRTAUPCR
Keskusvetoliuskatulpat on suunniteltu peittämään ja tiivistämään letkujen päät. Niiden rihlat mahdollistavat tiukan istuvuuden hydraulilinjojen tulppia asetettaessa niitä vääntämättä. Niillä on korkea vetolujuus, kovuus ja joustavuus.
Sisäinen, keskellä oleva vetokieleke mahdollistaa tulpan helpon laiton ja irrotuksen tehden siitä vaivattoman vaihtoehdon. Lisäksi kartiomuoto mahdollistaa istuvuuden lukuisiin sisähalkaisijoihin. Tulpat istuvat tiiviisti ja estävät tehokkaasti pölyn, lian ja muiden epäpuhtauksien pääsyn letkuun. Tämä auttaa suojaamaan sisäisiä komponentteja ja varmistaa optimaalisen suorituskyvyn.
Käytetään yleisesti rakennuksen, autoteollisuuden ja maatalouden käyttökohteissa.
Kierteettömät päätysuojukset ovat ihanteellisia kierteettömien tai kierteellisten putkien, letkujen tai tankojen varmassa suojauksessa. Pitävät lian, jäämät ja muut epäpuhtaudet poissa. Ne kestävät hieman hankaamista, mikä pitää vastakappaleen turvassa varastoinnin ja kuljetuksen aikana. Voidaan käyttää myös peittämiseen maalauksessa, pinnoituksessa tai hiekkapuhalluksessa.
Nopea ja helppo asentaa ja irrottaa.
Voidaan käyttää putkityössä, HVAC ja teollisuuden käyttökohteissa.
Työnnettäviä liukuja tai putkisisäkkeitä käytetään yleisesti putkimaisten tuotteiden, kuten tuolinjalkojen, alaosassa. Työnnettävä liuku suojaa kokoonpanon lisäksi alla olevaa pintaa. Sopii erinomaisesti puu-, matto- tai muun lattiapinnan suojaamiseen.
Työnnettävien liukujen valikoimamme tarjoaa lukuisia materiaalivaihtoehtoja, kuten mm. polyamidi (PA), polyetyleeni (PE), akrylonitriinibutadienistyreeni (ABS), huopa ja myös teräs; valittavana on myös erilaisia pinta- ja värivaihtoehtoja.
Valikoimamme sisältää useita tyylejä, kuten kupu, taitettu, metallihaarukkainen, rihlattu, kierteitetty, kevyt ja vaativa käyttö. Lisäksi tarjolla on monia muotoja erilaisiin käyttökohteisiin, kuten pyöreä, soikea, suorakaide ja neliö.
Raised Face Flange Protector Plugs are used to protect petroleum, gas and water value flanges. They shield exposed equipment surfaces and pipelines from dirt and moisture, during sandblasting operations. Meets the requirements of ANSI and ASME B16.5.
Socket Screw Cover Caps protect socket head screws, preventing damage caused by corrosion and the ingress of impurities. They also add aesthetical appeal. Can tolerate temperatures ranging from -40C up to +150C. Used for automotive and electrical purposes.
Käytetään UPS-laatikoiden sisäpuolelle, kun suurjännitekaapelit kulkevat lähellä metallisia ruuvin päitä.Peittävät ja suojaavat kuusiokolokantaruuvit pölyltä ja lialta tarjoten samalla nopean ja siistin lopputuloksen.Käytetään laitteissa, sähkölaitteissa ja autoteollisuudessa. Materiaali: Silikoni, LDPE Väri: Musta, Valkoinen, Harmaa Sarjanumero: SR1628, SR1813
High-temperature Tapered Plugs protect and mask components during painting, sandblasting, abrasive chemical processing, and during exposure to high temperatures (of up to +218ºC for EPDM parts and 316C for silicone parts). The tapered form allows the plug to expand and adapt to the contour of the hole, as it heats.
Saatavana kiinteänä tulppana tai ontolla ytimellä, joka helpottaa puristusta kierteisissä ja kierteettömissä rei’issä.Nämä uudelleenkäytettävät tulpat on valmistettu korkealaatuisesta korkean lämpötilan silikonimateriaalista tai edullisesta alemman lämpötilan EPDM-materiaalista.Käytetään kemiallisissa-, koneistuskohteissa ja teollisuuslaitteissa. Materiaali: EPDM, Silikoni, TPR Väri: Musta, Väritön, Keltainen, Sininen, Vihreä, Purppura, Oranssi, Vaaleanpunainen, Punainen Sarjanumero: SR1089, SR1045, SR1179, SR1176, SR1499, SR1498, SRF0072
Rectangular Inserts are applied to a variety of tubular applications and provide a neat and tidy appearance. These inserts have the added advantage of being chrome-capped, which gives then an attractive, high-gloss aesthetic that is ideal for finished products.
Suitable applications include chair and table legs, cabinets, shelving and others. The range includes ribbed options that are easy to insert and provide a positive fit. These options are suited to a wall section of 1.0 to 2.0 mm in thickness.
Matalaprofiiliset kuljetuslavojen jalat, joita kutsutaan usein hitsatuiksi kupeiksi. Sopivat vakiomallisiin metallipohjaisiin liukuihin ja kasvattavat kestoa ja suojausta.
Sileä niukkahiilinen teräs suojaa lattiaa ja pienentää melutasoa peittäen metallialustan täysin ja suojaten sitä.
Korokkeen maksimikoot käytettäessä SHS-putkia. Tämä kuljetuslavojen jalkavalikoima sopii erinomaisesti metallisille kuljetusalustoille ja kehikoille.
Angled Square Inserts with an angled base are ideal for pipe ends, irregular surfaces and angled connections. Commonly used in furniture and construction. Easy to insert, they are built for durability. Available in Polyethylene (PE) and Nylon, with a sleek black finish.
Ne on helppo koota huonekaluihin ja rakentamiseen.Sopii erinomaisesti putkien päihin tai epäsäännöllisiin pintoihin ja putkiin, joissa on kulmikkaita pintoja.Suunniteltu kestäväksi ja pitkäikäiseksi. Materiaali: PE, LDPE - PIR Väri: Musta Sarjanumero: SR1555
Tässä pyöreät putken päätytulpat sarjassa on kupu päärakenne, joka on ihanteellinen sovelluksiin, joissa ulkonäkö on tärkeä. Sileä pinta tarjoaa houkuttelevan ratkaisun sekä huonekaluille että teollisiin käyttötarkoituksiin. Ne suojaavat pyöreiden putkien päitä sääolosuhteilta ja teräviltä reunoilta. Nämä sisäosat toimivat iskunvaimentimet ja suojakansina. Kuluminen ja vaurioituminen vähenevät estämällä lian, kosteuden ja roskien pääsy pyöreään putkiprofiiliin.
Tämä sarja on valmistettu käytetystä kuluttajamateriaalista, joka on suunniteltu tukemaan Essentran ESG-tavoitteita sekä asiakkaidemme tavoitteita. Materiaali: LDPE - PCR Väri: Musta Sarjanumero: SRILTTPCR
Hexagonal caps are intended to cover hex-shaped fittings, bolts and nuts. Available in all conventional hydraulic coupling sizes. Due to the their adaptability, these caps can also be used to protect spherical components.
Nämä kuperanmuotoiset peitetulpat soveltuvat peltipaneelien onteloiden tiivistämiseen. Ne on suunniteltu tiivistämään laitteistojen tai koneistojen peltiosien aukkoja teräviltä kulmilta suojaamiseksi. Ne toimivat myös turvaesteenä estäen pölyn, lian, kosteuden ja muiden saastuttavien aineiden pääsyn sisälle.
Kupera muoto tarjoaa siistin ja puhdasta viimeistelyä ja auttaa torjumaan iskuja, mikä vähentää vaurion mahdollisuutta tulppaan tai laitteeseen, johon tulppa on asennettu. Ne ovat korroosionkestäviä ja tarjoavat sähköeristyksen.
Helppo asentaa, sillä ne on valmistettu asettumaan tiiviisti aukkoon, joka tulee sulkea, varmistaen tiukan ja varman istuvuuden. Niitä on saatavilla laajana valikoimana, joten ne soveltuvat erilaisiin reiän halkaisijoihin ja paneelin paksuuksiin. Voidaan käyttää eri teollisuuden aloilla, kuten valmistuksessa, rakennusalalla ja elektroniikassa.
Laipalliset suojatulpat ovat yleiskäyttöisiä tulppia, joita käytetään monien eri käyttökohteiden suojaamiseen.
Termoplastisen elastomeerin valikoimaa suositellaan käyttökohteisiin, joissa edellytetään haponsietokykyä. PVC-valikoima kestää erittäin hyvin pirstoutumisen ja on näin ollen ihanteellinen kierteitetyissä käyttökohteissa. Vihreä vinyylivalikoima toimii hyvin käyttökohteissa, joissa on öljyjä ja rasvoja.
Ominaisuuksiin kuuluu rinnakkainen tai suora seinärakenne, joka varmistaa tiukan ja turvallisen istuvuuden samalla estäen epäpuhtauksia, vaurioita, likaa, korroosiota, kosteutta ja roskia varastoinnin ja kuljetuksen aikana.
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa