Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Snap Rivets are a quick and easy fastener solution, which can be installed without the need of any tools! Fast and economical, they have specially designed legs that expand and firmly lock the component parts permanently in place.
Our range features a variety of Nylon options, including; Nylon 6, Nylon 4/6 and Nylon 6/6. The snap-fit with a simple push, and have a tidy and smooth finish. These rivets are manufactured with flame resistance ratings, including; UL94 V1 and UL94 V2, and can withstand temperatures of up to 130C (266F).
Also available are Low Density Polyethylene (LDPE) Snap Rivets, with thumb snap or pop snap styles. Thumb snaps are ideal for rapid construction of display units within the retail display or point of sale applications. Pop snap fasteners are a two-piece assembly that offer a secure way of fastening multiple panels together.
We also range a series of high temperature snap rivets made from Polysulfone (PSU), which is a high performance thermoplastic. This has a flame resistance rating of UL94 V1, and can withstand temperatures of up to 155C (311F). Our extensive Snap Rivets offer also features K Resin and Polypropylene (PP) Snap Rivet options.
Series Code :SR2316
Sarjanumero: SR2316
Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttä, niin vastaamme Sinulle kahden arkipäivän kuluessa.
Käytä suodattimia tai hae etsimääsi alta
| Hinta-alue | Saatavuus | Väri | Materiaali | Kannan korkeus | Kannan läpimitta | Tapin pituus | Yhteensopivat paneelin paksuudet | Yhteensopivat aukon halkaisijat | Osta | |
|---|---|---|---|---|---|---|---|---|---|---|
| 0,1275 € - 0,1698 € | Kysy toimitusaikaa täältä |
Musta
|
Nailon 6/6
|
0.087 in
2.2 mm
|
0.354 in
9.0 mm
|
|
0.047 - 0.177 in
1.2 - 4.5 mm
|
0.201 - 0.205 in
5.1 - 5.2 mm
|
||
| 0,1196 € - 0,1585 € | Kysy toimitusaikaa täältä |
Musta
|
Nailon
|
0.087 in
2.2 mm
|
0.354 in
9.0 mm
|
|
0.094 - 0.157 in
2.4 - 4.0 mm
|
0.201 - 0.205 in
5.1 - 5.2 mm
|
||
| 0,181 € - 0,2203 € | Kysy toimitusaikaa täältä |
Musta
|
Nailon 6/66
|
0.087 in
2.2 mm
|
0.354 in
9.0 mm
|
|
0.118 - 0.157 in
3.0 - 4.0 mm
|
0.142 - 0.146 in
3.6 - 3.7 mm
|
||
| 0,0971 € - 0,1032 € | Kysy toimitusaikaa täältä |
Valkoinen
|
Nailon 6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.11 in
2.8 mm
|
0.024 - 0.047 in
0.6 - 1.2 mm
|
0.083 - 0.087 in
2.1 - 2.2 mm
|
||
| 0,3788 € - 0,4055 € | 2000 Varastossa |
Musta
|
Nailon 6/66
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.11 in
2.8 mm
|
0.024 - 0.047 in
0.6 - 1.2 mm
|
0.083 - 0.087 in
2.1 - 2.2 mm
|
||
| 0,1782 € - 0,2189 € | 3246 Varastossa |
Musta
|
Nailon 6/66
|
0.087 in
2.2 mm
|
0.354 in
9.0 mm
|
|
0.295 - 0.335 in
7.5 - 8.5 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
| 0,181 € - 0,2203 € | 96800 Varastossa |
Musta
|
Nailon 6/66
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
|
0.083 - 0.118 in
2.1 - 3.0 mm
|
0.142 - 0.146 in
3.6 - 3.7 mm
|
||
| 0,107 € - 0,107 € | 17971 Varastossa |
Musta
|
Nailon 6/66
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.28 in
7.1 mm
|
0.146 - 0.181 in
3.7 - 4.6 mm
|
0.142 - 0.146 in
3.6 - 3.7 mm
|
||
| 0,0971 € - 0,1032 € | 252251 Varastossa |
Valkoinen
|
Nailon 6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.15 in
3.8 mm
|
0.051 - 0.079 in
1.3 - 2.0 mm
|
0.083 - 0.087 in
2.1 - 2.2 mm
|
||
| 0,0994 € - 0,1057 € | 2300 Varastossa |
Musta
|
Nailon 6
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
0.283 in
7.2 mm
|
0.146 - 0.173 in
3.7 - 4.4 mm
|
0.083 - 0.087 in
2.1 - 2.2 mm
|
||
| 0,0995 € - 0,1058 € | Kysy toimitusaikaa täältä |
Musta
|
Nailon 6/66
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
0.307 in
7.8 mm
|
0.169 - 0.205 in
4.3 - 5.2 mm
|
0.106 - 0.110 in
2.7 - 2.8 mm
|
||
| 0,1599 € - 0,1599 € | 5455 Varastossa |
Musta
|
Nailon 6/66
|
0.063 in
1.6 mm
|
0.35 in
8.9 mm
|
|
0.098 - 0.138 in
2.5 - 3.5 mm
|
0.201 - 0.205 in
5.1 - 5.2 mm
|
||
| 0,174 € - 0,209 € | 14000 Varastossa |
Musta
|
Nailon 6/66
|
0.087 in
2.2 mm
|
0.354 in
9.0 mm
|
|
0.047 - 0.083 in
1.2 - 2.1 mm
|
0.142 - 0.146 in
3.6 - 3.7 mm
|
||
| 0,3185 € - 0,3396 € | Kysy toimitusaikaa täältä |
Musta
|
Nailon 6/66
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
0.177 in
4.5 mm
|
0.079 - 0.256 in
2.0 - 6.5 mm
|
0.106 - 0.110 in
2.7 - 2.8 mm
|
||
| 0,0855 € - 0,0909 € | 48952 Varastossa |
Musta
|
Nailon 6
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
0.433 in
11.0 mm
|
0.256 - 0.295 in
6.5 - 7.5 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
| 0,1266 € - 0,132 € | 361302 Varastossa |
Musta
|
Nailon 6
|
0.055 in
1.4 mm
|
0.197 in
5.0 mm
|
0.307 in
7.8 mm
|
0.169 - 0.205 in
4.3 - 5.2 mm
|
0.106 - 0.110 in
2.7 - 2.8 mm
|
||
| 0,26 € - 0,7145 € | 99849 Varastossa |
Musta
|
Nailon 6/66
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
|
0.114 - 0.142 in
2.9 - 3.6 mm
|
0.083 - 0.087 in
2.1 - 2.2 mm
|
||
| 0,1698 € - 0,2063 € | 4857 Varastossa |
Musta
|
Nailon 6/66
|
0.087 in
2.2 mm
|
0.354 in
9.0 mm
|
|
0.197 - 0.236 in
5.0 - 6.0 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
| 1,5436 € - 1,5436 € | 6585 Varastossa |
Musta
|
PSU
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.433 in
11.0 mm
|
0.138 - 0.177 in
3.5 - 4.5 mm
|
0.142 - 0.165 in
3.6 - 4.2 mm
|
||
| 0,1459 € - 0,1515 € | 2000 Varastossa |
Musta
|
Nailon 6/66
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
|
0.146 - 0.173 in
3.7 - 4.4 mm
|
0.083 - 0.087 in
2.1 - 2.2 mm