Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These O-Ring Cable Gland Washers are thin, flat rings that are put between the cable gland and the electrical enclosure to provide a sturdy and lasting manner of fastening cable glands, therefore protecting the stability and integrity of your electrical connections. Even in high-vibration or hostile environments, they prevent any unwanted movement or loosening that could risk the integrity of your connection.
Simple to install and remove, requiring few tools and expertise. These washers are protective barriers, preventing dust, moisture, and other contaminants from entering cable gland fittings. Used in various applications, including telecommunications, construction, and industrial manufacturing.
Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttä, niin vastaamme Sinulle kahden arkipäivän kuluessa.
Käytä suodattimia tai hae etsimääsi alta
| Hinta-alue | Saatavuus | Kierrekoko | Ulkohalkaisija | Osta | |
|---|---|---|---|---|---|
| 0,0993 € - 0,1104 € | 42050 Varastossa |
M12 x 1.5
|
0.63 in
16.0 mm
|
||
| 0,0825 € - 0,0917 € | 22175 Varastossa |
M32 x 1.5
|
1.654 in
42.0 mm
|
||
| 0,0335 € - 0,037 € | 38344 Varastossa |
3/8" NPT
|
0.945 in
24.0 mm
|
||
| 0,0325 € - 0,0331 € | 7934 Varastossa |
PG 7
|
|
||
| 0,0463 € - 0,0515 € | 408 Varastossa |
PG 16
|
|
||
| 0,0524 € - 0,0583 € | 45665 Varastossa |
PG 11
|
0.945 in
24.0 mm
|
||
| 0,1088 € - 0,1211 € | 175224 Varastossa |
PG 29
|
1.594 in
40.5 mm
|
||
| 0,111 € - 0,1234 € | 5571 Varastossa |
PG 42
|
2.362 in
60.0 mm
|
||
| 0,1178 € - 0,1309 € | 6831 Varastossa |
PG 36
|
2.008 in
51.0 mm
|
||
| 0,0524 € - 0,0583 € | 50700 Varastossa |
M16 x 1.5
|
0.768 in
19.5 mm
|
||
| 0,1255 € - 0,1394 € | 1680 Varastossa |
M40
|
2.087 in
53.0 mm
|
||
| 0,0444 € - 0,0494 € | 78974 Varastossa |
1/2" NPT
|
1.063 in
27.0 mm
|
||
| 0,0407 € - 0,0414 € | 2322 Varastossa |
PG 9
|
|
||
| 0,054 € - 0,0599 € | 1522 Varastossa |
PG 21
|
1.28 in
32.5 mm
|
||
| 0,1333 € - 0,1473 € | 6770 Varastossa |
PG 48
|
2.52 in
64.0 mm
|
||
| 0,054 € - 0,0599 € | 3140 Varastossa |
M25 x 1.5 mm
|
1.142 in
29.0 mm
|
||
| 0,1445 € - 0,1599 € | 790 Varastossa |
M63 x 1.5
|
|
||
| 0,0592 € - 0,0658 € | 13315 Varastossa |
PG 21
|
1.339 in
34.0 mm
|
||
| 0,1334 € - 0,1487 € | Kysy toimitusaikaa täältä |
M50 x 1.5
|
2.461 in
62.5 mm
|
||
| 0,0554 € - 0,0618 € | 40491 Varastossa |
3/4" NPT
|
1.299 in
33.0 mm