Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These O-Ring Cable Gland Washers are thin, flat rings that are put between the cable gland and the electrical enclosure to provide a sturdy and lasting manner of fastening cable glands, therefore protecting the stability and integrity of your electrical connections. Even in high-vibration or hostile environments, they prevent any unwanted movement or loosening that could risk the integrity of your connection.
Simple to install and remove, requiring few tools and expertise. These washers are protective barriers, preventing dust, moisture, and other contaminants from entering cable gland fittings. Used in various applications, including telecommunications, construction, and industrial manufacturing.
Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttä, niin vastaamme Sinulle kahden arkipäivän kuluessa.
Käytä suodattimia tai hae etsimääsi alta
| Hinta-alue | Saatavuus | Kierrekoko | Ulkohalkaisija | Osta | |
|---|---|---|---|---|---|
| 0,0999 € - 0,1111 € | 3040 Varastossa |
PG 36
|
2.008 in
51.0 mm
|
||
| 0,0385 € - 0,0428 € | 200 Varastossa |
M16 x 1.5
|
|
||
| 0,0888 € - 0,0988 € | 648 Varastossa |
M40
|
1.811 in
46.0 mm
|
||
| 0,0758 € - 0,0842 € | Kysy toimitusaikaa täältä |
1" NPT
|
1.496 in
38.0 mm
|
||
| 0,054 € - 0,0599 € | 1472 Varastossa |
PG 21
|
1.28 in
32.5 mm
|
||
| 0,1333 € - 0,1473 € | 6770 Varastossa |
PG 48
|
2.52 in
64.0 mm
|
||
| 0,054 € - 0,0599 € | 3140 Varastossa |
M25 x 1.5 mm
|
1.142 in
29.0 mm
|
||
| 0,1445 € - 0,1599 € | 790 Varastossa |
M63 x 1.5
|
|
||
| 0,0524 € - 0,0583 € | 46015 Varastossa |
PG 11
|
0.945 in
24.0 mm
|
||
| 0,1088 € - 0,1211 € | 175274 Varastossa |
PG 29
|
1.594 in
40.5 mm
|
||
| 0,0993 € - 0,1104 € | 25200 Varastossa |
M12 x 1.5
|
0.63 in
16.0 mm
|
||
| 0,0381 € - 0,0423 € | 40754 Varastossa |
PG 9
|
0.768 in
19.5 mm
|
||
| 0,0592 € - 0,0658 € | 13315 Varastossa |
PG 21
|
1.339 in
34.0 mm
|
||
| 0,1417 € - 0,1571 € | 626 Varastossa |
PG 48
|
2.48 in
63.0 mm
|
||
| 0,0825 € - 0,0917 € | Kysy toimitusaikaa täältä |
M32 x 1.5
|
1.654 in
42.0 mm
|
||
| 0,0335 € - 0,037 € | 38344 Varastossa |
3/8" NPT
|
0.945 in
24.0 mm
|
||
| 0,0423 € - 0,0471 € | 36121 Varastossa |
PG 7
|
0.63 in
16.0 mm
|
||
| 0,0599 € - 0,0665 € | 11161 Varastossa |
PG 13.5
|
0.945 in
24.0 mm
|
||
| 0,0554 € - 0,0618 € | 40866 Varastossa |
3/4" NPT
|
1.299 in
33.0 mm
|
||
| 0,0385 € - 0,0428 € | 25929 Varastossa |
PG 11