Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Self Adhesive wire clip is designed to hold cables, wires, and rods in place securely. It features a flexible arm that bends around the bundle. It can be easily attached to a variety of surfaces, including walls, ceilings, and floors, without the need for any special tools or equipment.
It is durable and lightweight, and easy to use. It is used in the automotive, medical and electrical industries and for office applications.
The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttä, niin vastaamme Sinulle kahden arkipäivän kuluessa.
Käytä suodattimia tai hae etsimääsi alta
| Hinta-alue | Saatavuus | Sisäleveys | Sisäkorkeus | Osta | |
|---|---|---|---|---|---|
| 0,1372 € - 0,1529 € | 17452 Varastossa |
|
|
||
| 0,3213 € - 0,3438 € | 92756 Varastossa |
0.181 in
4.6 mm
|
0.157 in
4.0 mm
|
||
| 0,5136 € - 0,5501 € | 4100 Varastossa |
0.72 in
18.3 mm
|
0.535 in
13.6 mm
|
||
| 0,188 € - 0,2076 € | 220510 Varastossa |
|
|
||
| 0,3129 € - 0,3466 € | Kysy toimitusaikaa täältä |
|
|
||
| 0,6216 € - 0,9767 € | 1526 Varastossa |
0.709 in
18.0 mm
|
0.512 in
13.0 mm
|
||
| 0,9121 € - 1,4314 € | 10500 Varastossa |
0.472 in
12.0 mm
|
0.276 in
7.0 mm
|
||
| 0,4939 € - 0,7998 € | 500 Varastossa |
0.472 in
12.0 mm
|
0.315 in
8.0 mm
|
||
| 0,2455 € - 0,2736 € | 21999 Varastossa |
0.449 in
11.4 mm
|
0.28 in
7.1 mm
|
||
| 0,3873 € - 0,4139 € | 13243 Varastossa |
0.449 in
11.4 mm
|
0.28 in
7.1 mm
|
||
| 0,3466 € - 0,3718 € | 5000 Varastossa |
0.394 in
10.0 mm
|
|
||
| 0,188 € - 0,2076 € | 80981 Varastossa |
|
|
||
| 0,2072 € - 0,2755 € | 250 Varastossa |
|
|
||
| 10112403 | 0,1583 € - 0,2098 € | 8842 Varastossa |
|
|
|
| 0,3315 € - 0,4093 € | 1000 Varastossa |
0.461 in
11.7 mm
|
0.311 in
7.9 mm
|
||
| 0,1524 € - 0,1882 € | 994 Varastossa |
0.201 in
5.1 mm
|
0.126 in
3.2 mm
|
||
| 0,3227 € - 0,5262 € | Kysy toimitusaikaa täältä |
0.236 in
6.0 mm
|
0.165 in
4.2 mm
|
||
| 0,2217 € - 0,2961 € | 6987 Varastossa |
0.272 in
6.9 mm
|
0.11 in
2.8 mm