Round unthreaded PS spacers are essential components that offer exceptional versatility and reliability in various applications. These spacers are made from high-quality polystyrene (PS), a rigid and durable material known for its excellent mechanical properties. The main characteristic of round unthreaded PS spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. Available in different sizes and lengths, these spacers provide flexibility to meet specific spacing requirements.
One of the key benefits of round unthreaded PS spacers is their lightweight nature. PS is a lightweight material, making these spacers ideal for applications where minimizing weight is crucial. Additionally, round unthreaded PS spacers offer excellent electrical insulation properties, providing a reliable solution for applications that require insulation and spacing between electrical components. These spacers also exhibit good dimensional stability, ensuring their ability to maintain their shape and performance over time. Furthermore, round unthreaded PS spacers offer resistance to chemicals and moisture, enhancing their durability and suitability for applications in various industries.
Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttä, niin vastaamme Sinulle kahden arkipäivän kuluessa.
Käytä suodattimia tai hae etsimääsi alta
| Hinta-alue | Saatavuus | Sisähalkaisija | Ulkohalkaisija | Välilevyn pituus | Osta | |
|---|---|---|---|---|---|---|
| 0,1041 € - 0,1451 € | 81500 Varastossa |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.984 in
25.0 mm
|
||
| 0,0855 € - 0,1193 € | 112580 Varastossa |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
||
| 0,0869 € - 0,121 € | 103500 Varastossa |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
||
| 0,1793 € - 0,1793 € | 8240 Varastossa |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
||
| 0,0792 € - 0,1281 € | 1113 Varastossa |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
||
| 0,0501 € - 0,0922 € | 4000 Varastossa |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
||
| 0,0792 € - 0,1281 € | Kysy toimitusaikaa täältä |
0.106 in
2.7 mm
|
0.197 in
5.0 mm
|
0.709 in
18.0 mm
|
||
| 0,1057 € - 0,1057 € | 1953 Varastossa |
0.106 in
2.7 mm
|
0.197 in
5.0 mm
|
0.394 in
10.0 mm
|
||
| 0,0597 € - 0,0969 € | 11991 Varastossa |
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
||
| 0,0597 € - 0,0969 € | 174942 Varastossa |
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
0.118 in
3.0 mm
|
||
| 0,0792 € - 0,1281 € | Kysy toimitusaikaa täältä |
0.106 in
2.7 mm
|
0.197 in
5.0 mm
|
0.591 in
15.0 mm
|
||
| 0,1002 € - 0,1645 € | 1089 Varastossa |
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
||
| 0,0792 € - 0,1281 € | 135 Varastossa |
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
||
| 0,0792 € - 0,1281 € | 1996 Varastossa |
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
0.709 in
18.0 mm
|
||
| 0,1629 € - 0,1629 € | 480 Varastossa |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.984 in
25.0 mm
|
||
| 0,0597 € - 0,0969 € | 500 Varastossa |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
||
| 0,2022 € - 0,2687 € | 1072 Varastossa |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
1.378 in
35.0 mm
|
||
| 0,071 € - 0,1148 € | 9415 Varastossa |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
||
| 0,0597 € - 0,0969 € | 6813 Varastossa |
0.106 in
2.7 mm
|
0.197 in
5.0 mm
|
0.157 in
4.0 mm
|
||
| 0,0748 € - 0,1043 € | 23692 Varastossa |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
||
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa