Round unthreaded PS spacers are essential components that offer exceptional versatility and reliability in various applications. These spacers are made from high-quality polystyrene (PS), a rigid and durable material known for its excellent mechanical properties. The main characteristic of round unthreaded PS spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. Available in different sizes and lengths, these spacers provide flexibility to meet specific spacing requirements.
One of the key benefits of round unthreaded PS spacers is their lightweight nature. PS is a lightweight material, making these spacers ideal for applications where minimizing weight is crucial. Additionally, round unthreaded PS spacers offer excellent electrical insulation properties, providing a reliable solution for applications that require insulation and spacing between electrical components. These spacers also exhibit good dimensional stability, ensuring their ability to maintain their shape and performance over time. Furthermore, round unthreaded PS spacers offer resistance to chemicals and moisture, enhancing their durability and suitability for applications in various industries.
Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttä, niin vastaamme Sinulle kahden arkipäivän kuluessa.
Käytä suodattimia tai hae etsimääsi alta
| Hinta-alue | Saatavuus | Sisähalkaisija | Ulkohalkaisija | Välilevyn pituus | Osta | |
|---|---|---|---|---|---|---|
| 0,1265 € - 0,1738 € | 1690 Varastossa |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
||
| 0,1117 € - 0,1547 € | 125202 Varastossa |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
||
| 0,0869 € - 0,121 € | 38891 Varastossa |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
||
| 0,1601 € - 0,2218 € | 26205 Varastossa |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.984 in
25.0 mm
|
||
| 0,0903 € - 0,1263 € | 24500 Varastossa |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
||
| 0,1228 € - 0,1711 € | 23721 Varastossa |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.984 in
25.0 mm
|
||
| 0,078 € - 0,1088 € | 128468 Varastossa |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.118 in
3.0 mm
|
||
| 0,0843 € - 0,1176 € | 34962 Varastossa |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.197 in
5.0 mm
|
||
| 0,1024 € - 0,1423 € | Kysy toimitusaikaa täältä |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.709 in
18.0 mm
|
||
| 0,0805 € - 0,1125 € | 186090 Varastossa |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
||
| 0,0831 € - 0,1159 € | 60112 Varastossa |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.315 in
8.0 mm
|
||
| 0,0968 € - 0,1351 € | 6035 Varastossa |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
||
| 0,1117 € - 0,1547 € | 21368 Varastossa |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
||
| 0,1117 € - 0,1547 € | 43500 Varastossa |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
||
| 0,0843 € - 0,1176 € | 2869 Varastossa |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.197 in
5.0 mm
|
||
| 0,0805 € - 0,1125 € | 69743 Varastossa |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.157 in
4.0 mm
|
||
| 0,1165 € - 0,1629 € | 68546 Varastossa |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
||
| 0,1337 € - 0,1793 € | Kysy toimitusaikaa täältä |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.709 in
18.0 mm
|
||
| 0,1002 € - 0,1645 € | Kysy toimitusaikaa täältä |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
||
| 0,0894 € - 0,1247 € | 40538 Varastossa |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
||
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa