Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.
One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..
.
Sarjanumero: SR1941
Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttä, niin vastaamme Sinulle kahden arkipäivän kuluessa.
Käytä suodattimia tai hae etsimääsi alta
| Hinta-alue | Saatavuus | Sisähalkaisija | Ulkohalkaisija | Välilevyn pituus | Osta | |
|---|---|---|---|---|---|---|
| 0,1302 € - 0,2385 € | Kysy toimitusaikaa täältä |
0.504 in
12.8 mm
|
0.709 in
18.0 mm
|
0.118 in
3.0 mm
|
||
| 0,1627 € - 0,2961 € | 33281 Varastossa |
0.504 in
12.8 mm
|
0.709 in
18.0 mm
|
0.295 in
7.5 mm
|
||
| 1,9927 € - 3,7609 € | 2868 Varastossa |
0.417 in
10.6 mm
|
0.866 in
22.0 mm
|
2.756 in
70.0 mm
|
||
| 2,3716 € - 4,5046 € | 2429 Varastossa |
0.417 in
10.6 mm
|
0.866 in
22.0 mm
|
3.15 in
80.0 mm
|
||
| 0,6062 € - 1,19 € | 10350 Varastossa |
0.496 in
12.6 mm
|
0.984 in
25.0 mm
|
0.394 in
10.0 mm
|
||
| 1,1451 € - 2,0207 € | 2050 Varastossa |
0.496 in
12.6 mm
|
0.984 in
25.0 mm
|
1.181 in
30.0 mm
|
||
| 0,2315 € - 0,4224 € | 37221 Varastossa |
0.504 in
12.8 mm
|
0.709 in
18.0 mm
|
0.591 in
15.0 mm
|
||
| 0,3354 € - 0,5445 € | 10998 Varastossa |
0.504 in
12.8 mm
|
0.709 in
18.0 mm
|
1.181 in
30.0 mm
|
||
| 0,4013 € - 0,6525 € | 9305 Varastossa |
0.504 in
12.8 mm
|
0.709 in
18.0 mm
|
1.575 in
40.0 mm
|
||
| 2,0207 € - 3,831 € | 610 Varastossa |
0.496 in
12.6 mm
|
0.984 in
25.0 mm
|
2.362 in
60.0 mm
|
||
| 2,119 € - 3,9854 € | 3783 Varastossa |
0.417 in
10.6 mm
|
0.866 in
22.0 mm
|
2.756 in
70.0 mm
|
||
| 2,5119 € - 4,7713 € | 5692 Varastossa |
0.417 in
10.6 mm
|
0.866 in
22.0 mm
|
3.15 in
80.0 mm
|
||
| 0,4532 € - 0,7381 € | 4442 Varastossa |
0.496 in
12.6 mm
|
0.984 in
25.0 mm
|
0.197 in
5.0 mm
|
||
| 1,0342 € - 1,8243 € | 9050 Varastossa |
0.496 in
12.6 mm
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||
| 1,5436 € - 2,5119 € | 1663 Varastossa |
0.496 in
12.6 mm
|
0.984 in
25.0 mm
|
1.772 in
45.0 mm
|
||
| 2,147 € - 4,0556 € | 11597 Varastossa |
0.496 in
12.6 mm
|
0.984 in
25.0 mm
|
2.362 in
60.0 mm
|
||
| 0,3003 € - 0,4897 € | 8149 Varastossa |
0.504 in
12.8 mm
|
0.709 in
18.0 mm
|
0.984 in
25.0 mm
|
||
| 0,4252 € - 0,6918 € | 1037 Varastossa |
0.504 in
12.8 mm
|
0.709 in
18.0 mm
|
1.575 in
40.0 mm
|
||
| 0,5529 € - 1,2222 € | 9912 Varastossa |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
0.591 in
15.0 mm
|
||
| 0,8405 € - 1,6559 € | 1102 Varastossa |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
1.181 in
30.0 mm
|
||
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa