Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.
One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..
.
Sarjanumero: SR1941
Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttä, niin vastaamme Sinulle kahden arkipäivän kuluessa.
Käytä suodattimia tai hae etsimääsi alta
| Hinta-alue | Saatavuus | Sisähalkaisija | Ulkohalkaisija | Välilevyn pituus | Osta | |
|---|---|---|---|---|---|---|
| 0,0794 € - 0,1107 € | 78639 Varastossa |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.197 in
5.0 mm
|
||
| 0,117 € - 0,1506 € | 69000 Varastossa |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
||
| 0,1547 € - 0,2149 € | 19390 Varastossa |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
1.378 in
35.0 mm
|
||
| 0,2396 € - 0,4381 € | 15700 Varastossa |
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
1.575 in
40.0 mm
|
||
| 0,2861 € - 0,5188 € | 14708 Varastossa |
0.323 in
8.2 mm
|
0.709 in
18.0 mm
|
0.197 in
5.0 mm
|
||
| 0,3778 € - 0,6119 € | 15210 Varastossa |
0.323 in
8.2 mm
|
0.709 in
18.0 mm
|
0.591 in
15.0 mm
|
||
| 0,6188 € - 1,213 € | 450 Varastossa |
0.323 in
8.2 mm
|
0.709 in
18.0 mm
|
1.378 in
35.0 mm
|
||
| 0,3231 € - 0,5243 € | 4209 Varastossa |
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
0.984 in
25.0 mm
|
||
| 0,4271 € - 0,6941 € | 2582 Varastossa |
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
1.378 in
35.0 mm
|
||
| 0,1875 € - 0,2615 € | 12164 Varastossa |
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
0.197 in
5.0 mm
|
||
| 0,2834 € - 0,5147 € | 15791 Varastossa |
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
||
| 0,4531 € - 0,7352 € | 14857 Varastossa |
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
1.378 in
35.0 mm
|
||
| 0,2108 € - 0,2916 € | 4592 Varastossa |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
1.575 in
40.0 mm
|
||
| 0,0807 € - 0,1126 € | 136436 Varastossa |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.118 in
3.0 mm
|
||
| 0,117 € - 0,1615 € | 92684 Varastossa |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
||
| 0,1889 € - 0,2615 € | 54291 Varastossa |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
1.378 in
35.0 mm
|
||
| 0,1861 € - 0,256 € | Kysy toimitusaikaa täältä |
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
0.118 in
3.0 mm
|
||
| 0,2012 € - 0,2806 € | 11534 Varastossa |
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
0.295 in
7.5 mm
|
||
| 0,1088 € - 0,1519 € | 1000 Varastossa |
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
0.295 in
7.5 mm
|
||
| 0,1725 € - 0,2382 € | 19273 Varastossa |
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
||
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa