Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.
One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..
.
Sarjanumero: SR1941
Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttä, niin vastaamme Sinulle kahden arkipäivän kuluessa.
Käytä suodattimia tai hae etsimääsi alta
| Hinta-alue | Saatavuus | Sisähalkaisija | Ulkohalkaisija | Välilevyn pituus | Osta | |
|---|---|---|---|---|---|---|
| 1,4923 € - 2,4096 € | 348 Varastossa |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
2.559 in
65.0 mm
|
||
| 1,5197 € - 3,3406 € | 2935 Varastossa |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
2.953 in
75.0 mm
|
||
| 1,6839 € - 3,6691 € | 1540 Varastossa |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
3.15 in
80.0 mm
|
||
| 0,6092 € - 0,6092 € | Kysy toimitusaikaa täältä |
0.323 in
8.2 mm
|
0.394 in
10.0 mm
|
1.575 in
40.0 mm
|
||
| 1,2294 € - 1,9852 € | 4090 Varastossa |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
1.969 in
50.0 mm
|
||
| 0,3843 € - 0,4521 € | 144 Varastossa |
0.323 in
8.2 mm
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
||
| 2,0947 € - 3,9567 € | 11597 Varastossa |
0.496 in
12.6 mm
|
0.984 in
25.0 mm
|
2.362 in
60.0 mm
|
||
| 2,3274 € - 4,3948 € | 4085 Varastossa |
0.496 in
12.6 mm
|
0.984 in
25.0 mm
|
2.756 in
70.0 mm
|
||
| 2,9846 € - 4,6686 € | Kysy toimitusaikaa täältä |
0.496 in
12.6 mm
|
0.984 in
25.0 mm
|
3.15 in
80.0 mm
|
||
| 0,1423 € - 0,2601 € | 33070 Varastossa |
0.504 in
12.8 mm
|
0.709 in
18.0 mm
|
0.197 in
5.0 mm
|
||
| 0,2628 € - 0,4819 € | 21309 Varastossa |
0.504 in
12.8 mm
|
0.709 in
18.0 mm
|
0.787 in
20.0 mm
|
||
| 0,3819 € - 0,6202 € | 1948 Varastossa |
0.504 in
12.8 mm
|
0.709 in
18.0 mm
|
1.378 in
35.0 mm
|
||
| 0,5394 € - 1,1924 € | 11362 Varastossa |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
0.591 in
15.0 mm
|
||
| 0,82 € - 1,6155 € | 1902 Varastossa |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
1.181 in
30.0 mm
|
||
| 1,1103 € - 1,9578 € | 4929 Varastossa |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
1.772 in
45.0 mm
|
||
| 1,4238 € - 2,2863 € | 3500 Varastossa |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
2.362 in
60.0 mm
|
||
| 0,7269 € - 1,4238 € | 7982 Varastossa |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||
| 1,6155 € - 3,5459 € | 3030 Varastossa |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
2.953 in
75.0 mm
|
||
| 0,8693 € - 1,7113 € | 6975 Varastossa |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
1.181 in
30.0 mm
|
||
| 1,1774 € - 2,081 € | 4050 Varastossa |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
1.772 in
45.0 mm
|
||
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa