En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.
(4 conjuntos de productos)
Adjustable Torque Hinges are operate with a single torque adjustment using the screw. They are used to hold doors or panels in position. The adjusting screw is made from stainless steel. The medium hinge is suitable for M4 fixings and the large hinge is suitable for M6 fixings both of which are not supplied
These Adjustable Torque Hinges articulate and hold the panel in position, thus eliminating the need for a gas strut or lid stay. The torque value can be adjusted by turning the inbuilt screw and the range can be found in different materials, finishes and fixing types.
Plastic Dial Position Counters mount on control spindles in any position for giving actual reading of the positioning of the machine component. Ultrasonic welding construction prevents separation and dust penetration. This display in inclined with the 5-digit roller counter in the upper position.
Our range of Spoked Handwheels provide a leveraging hand hold for positioning and adjustment on machine and equipment. A choice of technopolymer material offers resistance to oils and grease often found in their working environment. The range is fitted with different types of manoeuvering handles to increase safety.
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar