Menu Search
Solicitar un presupuesto

En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.

Plástico Colocación a presión Tubo protector de rotura

 (2 conjuntos de productos)

Lista Cuadro

Fibre Cutout Adapters

En stock En producción

These Fibre Cut-out Adapters are intended to accept a variety of fibre connectors, providing for easy integration and compatibility within the network infrastructure. It specifically converts an SC connector port hole cut-out to an ST connector port hole cut-out.

They ensure steady and accurate alignment between the connectors, producing optimal signal transmission and minimal signal loss.

Commonly mounted in fibre optic patch panels, wall plates, or enclosures, providing a centralized - and organized location for connecting fibre cables. Suitable for a wide range of applications, including telecommunications, data centres, and enterprise networks.

  • Material: PA
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2, UL94 V-0

{0} variantes (Filtros aplicados) {0} variantes (No hay filtros aplicados)

Optic Fibre Bend Limiting Clips

En stock En producción

Optic Fibre Bend Limiting Clips are made from Natural and Black Nylon. Designed to provide protection against breaks and kinks in any fibre routing applications. UL94 V0 and UL94 V2 rated options available.

{0} variantes (Filtros aplicados) {0} variantes (No hay filtros aplicados)