Menu Search
Solicitar un presupuesto

En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.

Acero inoxidable Componentes mecánicos Tornillos sin cabeza

 (6 conjuntos de productos)

Lista Cuadro

Shoulder Screws - Hex Socket Head

En stock En producción

These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.

Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.

This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.

  • Shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
  • Easily tightened or loosened with an Allen wrench or hex key.
  • It is somewhat magnetic, strong, and corrosion resistant.
Material: Stainless Steel, Black Steel

{0} variantes (Filtros aplicados) {0} variantes (No hay filtros aplicados)

Shoulder Screws - Pan Head

En stock En producción

These Pan Head Shoulder Screws, also known as pan head shoulder bolts, are a type of fastener that consists of a cylindrical shaft with a pan head at one end and a shoulder at the other. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.

Shoulder Screws are useful when a mounting pin, dowel, joint, shaft, or sliding motion is required. It is sturdy and corrosion-resistant, but not in really hard conditions.

This range of Shoulder Screws features a pan head that is slightly domed and a flat bearing. It is suited for low-profile applications and has an aesthetically attractive appearance. Easy to install or remove using slotted screwdrivers. These screws suit electronics, medical devices, machinery and automotive applications.

  • It is sturdy and corrosion-resistant, but not in really hard conditions.
  • It has a pan head that is slightly domed and a flat bearing.
  • It is suited for low-profile applications and has an aesthetically attractive appearance.
Material: 303 Stainless Steel

{0} variantes (Filtros aplicados) {0} variantes (No hay filtros aplicados)

Shoulder Screws - Slot Head

En stock En producción

These Shoulder Screws, often known as shoulder bolts, are a kind of fastener having a cylindrical head and a threaded shank. They feature a shoulder that runs from the head to the shank which is machined to a precise tolerance. Shoulder screws are commonly used to connect two components, with the shoulder acting as a bearing surface.

Shoulder Screws are appropriate for applications requiring a mounting pin, dowel, joint, shaft, or sliding motion.

This range of Shoulder Screws features a slotted head, which allows them to be driven with a slotted screwdriver. They are magnetic and have excellent shear resistance, although they corrode somewhat more easily than conventional shoulder screws. These screws are suitable for electronics, machinery, automotive and construction applications.

  • Shoulder that runs from the head to the shank which is machined to a precise tolerance.
  • It features a slotted head, which allows them to be driven with a slotted screwdriver.
  • Magnetic and excellent shear resistance, although they corrode somewhat more easily than conventional shoulder screws.
Material: Stainless Steel

{0} variantes (Filtros aplicados) {0} variantes (No hay filtros aplicados)

Tornillos de hombro - Cabeza del capuchón

En stock En producción

Esta gama de tornillos de hombro presenta un cabezal cilíndrico. Las formas hexagonales son ideales para montajes de precisión y se utilizan donde hay menos superficie disponible.

Están fabricados en acero inoxidable austenítico que proporciona buena resistencia a la corrosión y capacidad de mecanización. El material es una opción popular en aplicaciones de construcción y automoción.

  • Material: acero inoxidable
  • AISI 303, 1, 4305
  • Fuerza de tensión: 550 N/mm²
  • Prueba de estrés mínimo: 190 N/mm²

{0} variantes (Filtros aplicados) {0} variantes (No hay filtros aplicados)

Tornillos de hombro - Cabeza ultrabaja

En stock En producción

Esta gama de tornillos de hombro presenta un cabezal ultrabajo con casquillo hexagonal. La altura de la cabeza de estos tornillos de perfil muy bajo es de aproximadamente 1/3 de la de los tornillos de hombro normales. Las formas hexagonales son ideales para montajes de precisión y se utilizan donde hay menos superficie disponible.

Están fabricados en acero inoxidable austenítico que proporciona buena resistencia a la corrosión y capacidad de mecanización. El material es una opción popular en aplicaciones de construcción y automoción. Estos tornillos son adecuados para aplicaciones farmacéuticas y de otro tipo.

  • Material: acero inoxidable
  • AISI 303, 1, 4305
  • Fuerza de tensión: 550 N/mm²
  • Prueba de estrés mínimo: 190 N/mm²

{0} variantes (Filtros aplicados) {0} variantes (No hay filtros aplicados)

Tornillos sin cabeza de ventilación - Cabeza del capuchón

En stock En producción

Los tornillos sin cabeza de ventilación son fijaciones con características de ventilación que permiten que los gases atrapados en el fondo del orificio roscado escapen por el núcleo. Esto proporciona un flujo de aire dentro de la aplicación o montaje que protege del calor y la humedad. Los tornillos son una opción común para los sistemas vacío alto (HV) o vacío ultra alto (UHV) porque la función de ventilación central reduce posibles filtraciones de sistemas de vacío alto.

Esta gama de tornillos sin cabeza de ventilación incluye un capuchón con forma hexagonal. El diseño con ventilación de estos tornillos permite controlar el flujo de aire, por lo que son perfectos para aplicaciones donde una ventilación adecuada es crucial. El hombre de estos tornillos ofrece más superficie para un mejor agarre.

Ideal para usarse en cabinas, carcasas y máquinas selladas. Están fabricados en acero inoxidable.

  • Material: acero inoxidable
  • AISI 304, 1.4301
  • Clase de fuerza: 50

{0} variantes (Filtros aplicados) {0} variantes (No hay filtros aplicados)