Menu Search
Solicitar un presupuesto

En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.

Ajuste a presión Protección para extremos de tubos Tapones y capuchones de protección para tubos

 (9 conjuntos de productos)

Lista Cuadro

Flexible Pipe Caps

En stock En producción

Rotational Moulded Cap protects threaded pipe ends. Due to its softer material it allows for easier fitting on pipes. These caps have outstanding toughness and are puncture resistant with good flexibility which makes assembly or removal easier.

They are used to fit different pipe and tubing configurations, and they can be used in applications such as automotive, HVAC, construction, and industrial equipment. These caps provide protection from dust, dirt, and moisture.

  • Material: PE, LDPE
  • Colour: Yellow, White, Black

{0} variantes (Filtros aplicados) {0} variantes (No hay filtros aplicados)

Heavy Duty Pipe Caps

En stock En producción

Heavy Duty Pipe Caps are used to protect the end of a pipe from dust, dirt, and other impurities. They are appropriate for nominal pipe sizes and provide a low-cost, high-quality choice. Internal ribs ensure a snug fit and release after pressure is applied. The caps come with or without a vent hole.

Used to keep small pipes safe during transportation and storage. It is also simple to install and remove, thanks to the press fit design. Temperature resistance ranges from 66C to -40C. Used in plumbing, heating, ventilation, and industrial applications.

  • Material: PE
  • Colour: Black, Yellow

{0} variantes (Filtros aplicados) {0} variantes (No hay filtros aplicados)

Recessed Pipe Caps

En stock En producción

Recessed Caps help protect pipe bevel edges and internal walls from corrosion and damage. They are able to accept crane hooks for the moving of pipes during storage, transit and laying.

Our range is available in a choice of two materials. The Low-Density Polyethylene (LDPE) option in Black is suitable for heavy duty applications. It is resistant to temperatures ranging from -30 up to +60 degrees Celsius. The Polyethylene (PE) option in Yellow is highly flexible. The soft material provides easy fitting for larger pipe sizes.

  • Suitable for a range of DIN Pipe Specifications: from DN 150 up to DN 1000.
  • Materials: Low-Density Polyethylene (LDPE) and Polyethylene (PE)
  • Colours: Black and Yellow

{0} variantes (Filtros aplicados) {0} variantes (No hay filtros aplicados)

Standard Size Pipe Caps

En stock En producción

A range of protective caps designed for standard pipe sizes that are available at a low cost, but with a high quality finish. Our Standard Size Pipe Caps are available in a choice of material options; LDPE and Flexible PE, and cover a wide range of sizes.

These moulded caps are designed to grip over the external diameter of pipes and tubes, to prevent the ingress of foreign agents, during storage and shipping. There design allows for quick and easy assembly and removal, either by hand or with the use of automated equipment.

The range features caps that have internal ribs that ensure a tight fit and help release air pressure build up. In addition, the range includes caps that have a small vent hole. The vent hole allows the cap to be properly fitted, which also helps to eliminate air pressure.

  • Material: Linear and Low-Density Polyethylene (LLDPE and LDPE) , Polyvinyl Chloride (PVC) and Flexible Polyethylene (PE)
  • Colours: Black, Grey, Red and Yellow
  • Meets ANSI and DIN specifications

{0} variantes (Filtros aplicados) {0} variantes (No hay filtros aplicados)

Ribbed Pipe-End Plugs

En stock En producción

Ribbed Pipe end plugs are designed to seal the ends of pipes and tubes securely. The straight wall on the outside diameter of the plug offers a solid friction fit with the inside diameter of the mating pipe, giving good protection against impurities entering the pipe.

They are offered in two designs, each having flexible ribs of varying sizes to accommodate a variety of NPT and drill pipe schedules. Easy to install and remove due to their close fit. It is ideal for automobile, oil and gas, packaging, and engineering use.

  • Material: LDPE
  • Colour: Red

{0} variantes (Filtros aplicados) {0} variantes (No hay filtros aplicados)

Tapered Caps & Plugs - Wide Flange

En stock En producción

Wide Flange Tapered Caps & Plugs provides a greater protection to threaded and non-threaded pipes, ports, and access points during storage and transit against damage, dirt, moisture, debris, and corrosion. Designed to allow the part to plug multiple inside diameters or outside diameters.

Easy to install and remove due to their threaded and smooth connectors. Wider flange provides greater support for bearing surfaces and prevents the plug from being accidentally pushed down through the contact piece. Suitable for use in hydraulic systems, automotive components, chemical or medical industries.

  • Material: LDPE
  • Colour: Blue, Red

{0} variantes (Filtros aplicados) {0} variantes (No hay filtros aplicados)

Tapered Caps & Plugs - Heavy Duty

En stock En producción

Tapered Caps & Plugs protect threaded and non-threaded pipes, ports, and access points from damage, dust and debris during storage and shipping. They have a heavy duty wall and a tapered sealing ring for maximum protection.

Heavy duty tapered caps and plugs are designed to provide extra protection and durability where standard caps and plugs would not suffice. It provides a secure seal by push fit, excellent durability, and resistance to impact and abrasion. Used for applications in machinery, automotive, and industrial.

  • Material: LDPE
  • Colour: White, Red

{0} variantes (Filtros aplicados) {0} variantes (No hay filtros aplicados)

Tapered Caps & Plugs - Standard

En stock En producción

Standard Tapered Caps & Plugs protect threaded and non-threaded pipes, ports, and access points during storage and transit against damage, dirt, moisture, debris, and corrosion. Designed to allow the part to plug multiple inside diameters or outside diameters.

Easy to install and remove due to their threaded and smooth connectors. They are an excellent solution for installation in hard to reach places; apply to threaded holes and have six ribs on the shank for a more secure fit. They are designed to provide high security and are suitable for use in hydraulic systems, automotive components or medical industries.

  • Material: LDPE
  • Colour: Blue, Red, Black, Yellow, Clear

{0} variantes (Filtros aplicados) {0} variantes (No hay filtros aplicados)

Pipe Bevel Edge Protectors and Plugs

En stock En producción

Pipe Bevel Edge Protectors are essential to secure the pipe plug during handling, shipping, and storage. They are designed to fit firmly over the end of pipes ranging in size from 8"" to 120"", providing a safe and effective barrier against moisture, dirt, and other possible hazards.

It is simple to install by simply pounding the clamping system down. The clamping system will extend and press the protection against the inside of the pipe. Bevel protectors and pipe plugs are available in diameters ranging from 8"" to 64"" for maximum protection and pipe closure. Used in applications for oil and gas drilling rigs, construction sites, warehouses and factories.

{0} variantes (Filtros aplicados) {0} variantes (No hay filtros aplicados)