En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.
(1 conjunto de productos)
Push In Fasteners are an easy to use and quick fastening solution that is ideal for neatly, and securely joining two parts together. Our range is made from Natural Nylon 6/6 and Polypropylene (PP).
Nylon is a strong, tough and durable material often used for connecting elements and other technical components. They provide an inexpensive, fast, and convenient method to join plastic, light sheet metal, insulating materials, circuit boards, or any other thin, lightweight material. Push In Fasteners have specially designed legs that provide compression and expansion, helping to lock the fastener into pre-punched holes. They also have large heads for much easier assembly, and can be reused - making them an economical choice for your application.
This range lock into pre-punched panels. The effective design, as well as the materials used to produce them offers vibration, abrasion and corrosion resistance.
UL94 V2 flame rated options
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar