Menu Search
Solicitar un presupuesto

En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.

PVC Protección para extremos de tubos

 (2 conjuntos de productos)

Lista Cuadro

Heavy Duty Pipe Caps

En stock En producción

Heavy Duty Pipe Caps are used to protect the end of a pipe from dust, dirt, and other impurities. They are appropriate for nominal pipe sizes and provide a low-cost, high-quality choice. Internal ribs ensure a snug fit and release after pressure is applied. The caps come with or without a vent hole.

Used to keep small pipes safe during transportation and storage. It is also simple to install and remove, thanks to the press fit design. Temperature resistance ranges from 66C to -40C. Used in plumbing, heating, ventilation, and industrial applications.

  • Material: PE
  • Colour: Black, Yellow

{0} variantes (Filtros aplicados) {0} variantes (No hay filtros aplicados)

Standard Size Pipe Caps

En stock En producción

A range of protective caps designed for standard pipe sizes that are available at a low cost, but with a high quality finish. Our Standard Size Pipe Caps are available in a choice of material options; LDPE and Flexible PE, and cover a wide range of sizes.

These moulded caps are designed to grip over the external diameter of pipes and tubes, to prevent the ingress of foreign agents, during storage and shipping. There design allows for quick and easy assembly and removal, either by hand or with the use of automated equipment.

The range features caps that have internal ribs that ensure a tight fit and help release air pressure build up. In addition, the range includes caps that have a small vent hole. The vent hole allows the cap to be properly fitted, which also helps to eliminate air pressure.

  • Material: Linear and Low-Density Polyethylene (LLDPE and LDPE) , Polyvinyl Chloride (PVC) and Flexible Polyethylene (PE)
  • Colours: Black, Grey, Red and Yellow
  • Meets ANSI and DIN specifications

{0} variantes (Filtros aplicados) {0} variantes (No hay filtros aplicados)