Menu Search
Solicitar un presupuesto

En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.

Aislamiento Sin cierre Pilares de montaje para PCB

 (28 conjuntos de productos)

Lista Cuadro

Ceramic Insulation Beads

En stock En producción

These ceramic insulation beads are used to cover wires that handle high voltage or high current applications. They can also be used as a non threaded spacer for high powered devices.

{0} variantes (Filtros aplicados) {0} variantes (No hay filtros aplicados)

Push-In Spacer

En stock En producción

These push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. They have a flanged base to keep them steady.

{0} variantes (Filtros aplicados) {0} variantes (No hay filtros aplicados)

Hexagonal Unthreaded Spacers

En stock En producción

These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.

{0} variantes (Filtros aplicados) {0} variantes (No hay filtros aplicados)

Threaded Spacers

En stock En producción

These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications and the threaded spacer will allow easy assembly. Available in several thread sizes and lengths and in hexagonal or round shapes.

{0} variantes (Filtros aplicados) {0} variantes (No hay filtros aplicados)

PCB Support Pillars - Stacking

En stock En producción

These spacers snap together on top of each other to stack any number of boards. Item MB-1-156 Can top off the stack

{0} variantes (Filtros aplicados) {0} variantes (No hay filtros aplicados)

PCB Support Pillars - Two Prong Snap Lock/Two Prong Snap Lock/Spring

En stock En producción

These unique supports act as a spring. The part flexes and can provide continuous support to the PCB.

{0} variantes (Filtros aplicados) {0} variantes (No hay filtros aplicados)

PCB Support Pillars - Fir Tree Mount Snap Lock/Fire Tree Mount Snap Lock

En stock En producción

These spacers have fir tree fixings on both ends for a secure lock. The blind hole mount is flexible and will lock into round, threaded, punched or drilled blind holes.

{0} variantes (Filtros aplicados) {0} variantes (No hay filtros aplicados)

PCB Support Pillars - Rivet Locking/Two Prong

En stock En producción

These innovative spacers are mounted to the panel with a rivet that is designed into the part. As you push the head of the spacer down, the legs expand locking it into place. They are available in 13 metric spacer lengths in a UL94 V-2 rated nylon.

{0} variantes (Filtros aplicados) {0} variantes (No hay filtros aplicados)

PCB Support Pillars - Reverse Locking/Edge Holding

En stock En producción

These supports are mounted from the bottom of the chassis leaving little protrusion on the outside. They mount into a .375 x .313 square hole in the chassis to prevent rotation. It locks the PC Board in place with an edge holding arm that is releasable.

{0} variantes (Filtros aplicados) {0} variantes (No hay filtros aplicados)

PCB Support Pillars - Touch Control

En stock En producción

The standard snap lock support is ideal for quick assembly in PCB stacking applications. The integrated spring allows for flexing of the top panel and is suitable for touch control panels.

{0} variantes (Filtros aplicados) {0} variantes (No hay filtros aplicados)

PCB Support Pillars - Quarter Turn

En stock En producción

The standard snap lock support is ideal for quick assembly in PCB stacking applications and the quarter turn fastening aids the ease of application

{0} variantes (Filtros aplicados) {0} variantes (No hay filtros aplicados)

PCB Support Pillars - Edge Locking Screw Mount/Long Nose

En stock En producción

Edge Locking Supports provide a secure hold on the side of the PCB allowing for easy removal. Screw mount supports are very secure and reliable. These mount with a self-tapping screw.

{0} variantes (Filtros aplicados) {0} variantes (No hay filtros aplicados)

Rivet Locking PCB Support Pillars

En stock En producción

Designed to mount easily on chassis with plastic SR snap rivet. Allows mounting to a range of panel thicknesses. Button head on rivet for minimal protrusion on chassis underside.

{0} variantes (Filtros aplicados) {0} variantes (No hay filtros aplicados)

Dual Locking Support Pillars

En stock En producción

Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).

  • Easily mounted by hand.
  • Natural colour.

{0} variantes (Filtros aplicados) {0} variantes (No hay filtros aplicados)

Self Retaining Spacer

En stock En producción

These self-retaining spacers snap into the board to ease assembly and maintain spacing even when the screw is removed. Avaialable in many spacing, screw and panel thickness options. they are available in standard and stackable versions.

{0} variantes (Filtros aplicados) {0} variantes (No hay filtros aplicados)

Snap-fit Spacer

En stock En producción

These Snap-fit spacers are designed to support heavily loaded circuit boards. No through hole is required in the board, which allows for easy access to the underside of the board. These have a flanged base to keep them steady.

{0} variantes (Filtros aplicados) {0} variantes (No hay filtros aplicados)

Key Hole PCB Supports

En stock En producción

These PCB SUpport pillars are designed to be fixed into a key hole slot. This allows for easy removal if neccessary. They are available in either bayonet nose or two piece snap-in.

{0} variantes (Filtros aplicados) {0} variantes (No hay filtros aplicados)

Hexagonal Insulation Standoffs

En stock En producción

These Standoffs are designed to be installed by hand and do not require assembly equipment. The hexagonal standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

{0} variantes (Filtros aplicados) {0} variantes (No hay filtros aplicados)

Round Insulation Standoffs

En stock En producción

These Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

{0} variantes (Filtros aplicados) {0} variantes (No hay filtros aplicados)

Collar Spacers

En stock En producción

These collar spacers are a two piece application; the pin (CSP) and the retainer (CSR). They are designed to capture the PC board. The combination of the mating parts forms a completely enclosed nylon spacer. The use of a binding head type screw is recommended. Each retainer is used with a specific pin.

{0} variantes (Filtros aplicados) {0} variantes (No hay filtros aplicados)

Flat Rest PCB Support

En stock En producción

These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. They come in three types: flanged base, cupped base or spring body.

{0} variantes (Filtros aplicados) {0} variantes (No hay filtros aplicados)

Push-in PCB Supports

En stock En producción

These spacers have a flexible fir tree fixing that will lock into round, threaded, punched or drilled blind holes. They are available in locking and non-locking options.

{0} variantes (Filtros aplicados) {0} variantes (No hay filtros aplicados)

Reverse Locking PCB Supports

En stock En producción

These reverse mount supports are installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of the support, where the PCB rests comes in four options: Snap-fit, Bayonet, Arrowhead and Flat rest.

{0} variantes (Filtros aplicados) {0} variantes (No hay filtros aplicados)

Anti Rotation PCB Supports

En stock En producción

This PCB Support range holds the board by it's edge, minimising the spaced required,. They are available with or without a locking nose to provide extra holding strength.

{0} variantes (Filtros aplicados) {0} variantes (No hay filtros aplicados)

Self Adhesive PCB Supports

En stock En producción

Adhesive Base Supports come with a double sided adhesive tape with a release tab for quick installation. They come with three options for PCB mounting: Snap locking, non-locking and flat rest. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

{0} variantes (Filtros aplicados) {0} variantes (No hay filtros aplicados)
  • de 2