Menu Search
Solicitar un presupuesto

En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.

Plástico Separadores hexagonales de PCB Pilares de montaje para PCB

 (3 conjuntos de productos)

Lista Cuadro

PCB Spacers - Hexagonal / Non Undercut

En stock En producción

These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These Hexagonal Brass Standoffs are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install and don't require the use of a washer

{0} variantes (Filtros aplicados) {0} variantes (No hay filtros aplicados)

Hexagonal Unthreaded Spacers

En stock En producción

These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.

{0} variantes (Filtros aplicados) {0} variantes (No hay filtros aplicados)

Hexagonal Insulation Standoffs

En stock En producción

These Standoffs are designed to be installed by hand and do not require assembly equipment. The hexagonal standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

{0} variantes (Filtros aplicados) {0} variantes (No hay filtros aplicados)