En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.
(21 conjuntos de productos)
Fibre Accessories are used to either; stack multiple fibre reels or space fibre reels off the PC Board. They provide a safe and organised way to store and manage fibre optic cable reels, thus significantly improving the efficiency and speed of the installation and maintenance process.
Used in applications for manufacturing and medical. The stack is held with the supplied spring clip and mounted to the PCB using an SRHR-3555 rivet.
These Fibre Cut-out Adapters are intended to accept a variety of fibre connectors, providing for easy integration and compatibility within the network infrastructure. It specifically converts an SC connector port hole cut-out to an ST connector port hole cut-out.
They ensure steady and accurate alignment between the connectors, producing optimal signal transmission and minimal signal loss.
Commonly mounted in fibre optic patch panels, wall plates, or enclosures, providing a centralized - and organized location for connecting fibre cables. Suitable for a wide range of applications, including telecommunications, data centres, and enterprise networks.
Molded Fixed Straight Arm Crank Handles are commonly used on machinery adjustment and commercial product controls. The durable plastic material is resistant to environmental concerns and provides a neat finish.
Ideal for eliminating macro and micro bends that occur during mishandling of optical fibres. The trays are stackable to any number and inter-tray fibre routing is possible. Can use with splice holders, splice protectors and bend limiting tubing. Lids, trays and hinges also sold separately.
Fibre Management range supports low-profile Fibre Reels for spooling excess fibre on PCB board. Some can be broken apart to form controlled bend around 90 or 180 degree turn. Some reels can be stacked and mounted over PC Board. Made from Natural and Black Nylon. UL94 V0 and UL94 V2 rated options.
Made from Natural Polytetrafluoroethylene (PTFE) this Fibre Manifolds Tubing available as a 120 meter coil. Designed to protect fibre in the optical fibre flat manifold. UL94 V0 rated.
Optical Fibre Connector Covers prevent outside elements, unwanted foreign bodies and dirt from getting into fibres and wires. Our range features dust caps with a metal 2.5 inch long chain. Material Options; HDPE, PVC, Stainless Steel, and TPE. Colours; Black, Green, Natural, Red and White.
Optic Fibre Dust Caps provide environmental protection for SMA, ST, and FC connector adapters. The flexible Black PVC material is durable and provides a snug fit.
These Fibre Guides, also known as optical or fibre optic guides, can accommodate many low-profile fibre reels for spooling surplus fibre onto a PCB board. It is an entirely modular, adaptable system that provides fibre optic cable management, support, and protection. The guide may be angled in all planes thanks to a unique spine.
Fibre may enter and depart at any point without snagging or kinking, minimising excessive bending or tension that might result in signal loss or cable damage. Angled and straight lugs along the guide keep the fibre from jumping out.
Stacking pillars and standoffs are also available, which may be utilised to stack numerous reels for compact spooling of many fibre lines. Simple to install in three different methods, using their adhesive pad, snap fitting it, or screwing it, all of which aid in keeping components in place. Widely used in telecommunications, data centres, networking infrastructure and other industries.
Plastic Dial Position Counters mount on control spindles in any position for giving actual reading of the positioning of the machine component. Ultrasonic welding construction prevents separation and dust penetration. This display in inclined with the 5-digit roller counter in the upper position.
Optic Fibre Bend Limiting Clips are made from Natural and Black Nylon. Designed to provide protection against breaks and kinks in any fibre routing applications. UL94 V0 and UL94 V2 rated options available.
Fold-Down Crank Handles are commonly used on window construction, trailer hitches, and machinery adjustment controls. The handle folds parallel to the body of the crank for safety and to save space when not in use.
Fibre Strain Relief Glands are designed to provide protection to jacketed and bare fibre, while routed through holes. The Nylon body mounts directly on the panel, and the jacketed cable is passed through the centre hole. Made from UL94 V0 rated Black Nylon.
Fibre Splice Trays are stackable to any number, and inter-tray fibre routing is possible through slots along one of the long sides of the tray. Colour coded hinges indicate side of tray to open from. Lid, trays, and hinges are sold separately or in a kit. Flame resistance; UL94 V0 and UL94 HB.
Optical ribbon and fibre Splice Protectors offer high protection for fibre. Two types are available that both consist of inner and outer tubing's. Type 1 includes a Stainless Steel rod and Type 2 uses a Ceramic Rod. Clear in appearance.
Optical Fibre Coiling Clip is made of two extruded clips that snap into each other to form a smooth and curved surface to accommodate fibre optic bundles and limit the bend radius of the fibre. Each part is sold separately.
The clip's unique design allows easy attachment to the fibre bracket, making it easy to install and remove as necessary. The coiling clip provides a tight grip on the cable while avoiding sagging. Used for applications in industrial and automotive.
These Fibre Brackets help minimize interference and prevent damage or stress on the fibre entering the clip. They securely hold the fiber optic cable in place, preventing fibre from coming loose or shifting during use.
Mounts and unmounts easily and quickly in a standard 19"" rack with a quarter turn. Used for panels and components, including electronics, machinery, and enclosures.
These fibre Splice Holders are made from Nylon or Polypropylene (PP). They come in a variety of slot and mounting method configurations, and can hold up to 24 splice connections. UL94 V0 and UL94 V2 options available. Colour choices include; Black, Blue, Green, Natural, Red and Yellow.
Optical fibre components enable small multiple fibre cables with aramid to be mechanically and securely terminated. The manifold is stackable and provides breakout for up to 4 wires. A development kit is also available that contains all adapters (OFM-4-05-19BLK). Made from UL94 V2 rated Black Nylon.
Manages the routing of fibre, eliminating issues like; crushing, kinking and micro-bending. Ideal for blown fibre applications over short distance and curb side FTTH/FTTB applications. Made from Polypropylene (PP) or Polybutylene Terephthalate (PBT). Black and White colour options. UL94 V0 rated.
Optical Fibre Bend Limiting Tubing provides the best protection for fibres, preventing difficulties like crushing, kinking, and micro bending while delivering a complete, self-managing solution for fibre routing.
The tubing design allows for precise bending control of optical fibres while minimizing signal loss, particularly in applications where cables or threads may be repeatedly bent or flexed, making it durable and flexible.
It gives a range of input adapters to cover OFBLT, fibre bundles, cable and patch cords. Used in applications such as manufacturing, and medical equipment.
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar