Menu Search
Solicitar un presupuesto

En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.

ASME Fijaciones

 (1 conjunto de productos)

Lista Cuadro

Bolt Hole Flange Protectors

En stock En producción

Flange Protection Discs are easy to fit. The disc has four pre-punched holes, through which cable ties can be easily attached for a secure fit. When needed other fastening products such as retainer plugs, pins and washers can also be applied.

These protective discs provide cost-effective full face protection for a flanges exposed sealing surface. They have a special design with multiple holes to match the flanges bolt hole diameter and bolt circle.

The extensive range covers a variety of sizes and pressure ratings. They includes options that are suitable for DIN flanges DN 10 to DN 600 - Pressure Groups PN 6, 10, 16, 15 and 40, and ANSI flanges 1/2 inch to 32 inches - Pressure Groups 150, 300, 600 and 900 pounds (lb).

  • Material: Polypropylene (PP)
  • Colour: Black

{0} variantes (Filtros aplicados) {0} variantes (No hay filtros aplicados)