Menu Search
Solicitar un presupuesto

En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.

Redonda Papel Enmascaramiento y pulvicubierto

 (2 conjuntos de productos)

Lista Cuadro

Tapered Paper Caps

En stock En producción

Tapered paper caps are a type of protective cap used to cover the ends of tubes, pipes or other cylindrical objects. They are made from a mixture of post-consumer and virgin materials, making them a recyclable option.

Ideal for painting and powder coating applications and can help prevent damage and contamination, ensuring that tubes and pipes are in good condition. It can withstand operating temperatures of up to 204 C.

  • Material: Crepe Paper
  • Colour: Brown

{0} variantes (Filtros aplicados) {0} variantes (No hay filtros aplicados)

Paper Masking Plugs

En stock En producción

Paper masking plugs are versatile and efficient masking solutions designed to protect and seal off openings during painting, coating, or surface treatment processes. These plugs are made from high-quality paper material, known for its excellent conformability and ability to withstand various chemical substances. The unique design of paper masking plugs allows for easy insertion and removal, ensuring a tight and secure fit in a wide range of hole sizes and shapes. They effectively prevent paint, primer, or other coatings from entering or contaminating areas that need to remain untouched.

The main characteristics of paper masking plugs include their flexibility, durability, and compatibility with different surfaces. These plugs are highly flexible, allowing them to conform to irregular shapes and contours. The paper material used in their construction ensures durability, even when exposed to harsh chemicals or solvents. The plugs' versatility allows them to be used on a variety of surfaces, including metal, plastic, glass, and wood.

  • Material: Crepe Paper
  • Colour: Brown

{0} variantes (Filtros aplicados) {0} variantes (No hay filtros aplicados)