En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.
These Flanged Linear bushing Carriages are used in linear motion systems to guide and support moving parts. It comprises of a steel linear bushing inside a flanged aluminium housing providing a great surface area to mount to.
The aluminium housing helps to keep the weight down whilst the hardened steel balls inside the bushing take the loads and facilitate the movement. Only to be used on hardened linear shafts.
The open bearing carriages are only for use with shaft support rails. It can withstand temperatures from 20C to +80C. However, steel ball retainers can be provided for higher temperature applications up to +120C without end seals. Commonly used in applications such as food packaging machines, printing machines, computers, or tool grinders.
These Linear Guide rails are a linear motion-bearing system used to guide and support moving components in a linear direction. Linear guide rails are made up of two major components: a rail and a carriage. The rail is a long, straight beam attached to a permanent surface. The carriage is a moving block that goes along the rail. The carriage comprises bearings that make contact with the rail and offer low-friction linear motion.
These rails are used in applications requiring high accuracy, low friction and smooth movements. It can sustain dynamic loads while accounting for impact, vibration, and fatigue.
In general, the carriages will be delivered to the tracks individually. To put the carriage onto the tracks, bring it up to the rails and slide it onto the rail. It is widely utilised in high-load and accurate applications throughout the industry, including medical devices, semiconductor production equipment, and industrial automation equipment.
These Miniature Linear Rails are used to direct and support moving loads. It delivers smooth and accurate linear motion in small systems. They comprise a foundation rail, a sliding block, and a series of rolling parts. The base rail is attached to the machine frame, and the slide block slides along it. The rolling components, commonly ball bearings, sustain the weight and decrease friction between the sliding block and the base rail.
It can withstand dynamic loads while considering impact, vibration, and fatigue. As this is a precise system they must be mounted on accurately prepared surfaces.
The carriages come mounted on dummy blocks. Offer the carriage up to the rails and move it off the block and onto the rail to install it. They are often smaller and lighter than regular linear rails, making them excellent for applications requiring restricted space and weight, such as scientific applications, medical equipment, or semiconductor manufacturing.
These miniature rail carriages are a compact and versatile solution for achieving precise linear motion in small-scale applications. They're perfect for applications that need accurate placement and fluid movement in constrained places due to their small size, or applications requiring corrosion resistance as they are made from stainless steel.
The rails' 45 contact gothic arch design guarantees similar load capabilities in all directions. These rails move smoothly and feature a low coefficient of friction and break-away forces. It can sustain large weights, is resistant to corrosion, and is resilient to wear and tear.
Carriages come with a plastic dummy rail. It should be mounted by putting the dummy rail up against the end of the real rail and sliding it from one to the other. It is capable of withstanding temperatures between -40C and +80C. Used in different applications, including medical devices, pharmaceuticals, small automation systems, and optical equipment.
Las minibolas de transferencia son adecuadas para aplicaciones como instrumentos de medición, guías de poco movimiento lineal (por ejemplo, copiadora de diapositivas), material de transferencia en salas limpias y mecanismos en miniatura. Todas cuentan con sistema de rosca atornillada de acero inoxidable y pueden suministrarse con tapa plana o tapa achaflanada.
Estos soportes de montaje de resorte de gas aseguran los resortes de gas a la estructura donde se van a utilizar.
Los resortes de gas de fuerza ajustable se utilizan mucho en industrias como la médica, laboratorios, mobiliario, automoción y de equipamiento industrial para abrir, regular, bascular y cerrar. Estos resortes se pueden ajustar a la necesidad exacta sin cálculos adicionales, simplemente se desgasifican en la aplicación a la especificación requerida.
Estos pasamuros de bola lineal abierta se utilizan en sistemas de movimiento lineal y están diseñados para proporcionar un movimiento suave y preciso a lo largo de un eje lineal, lo que permite un posicionamiento y control del movimiento precisos. Compuestos por una carcasa con una fila de 4-6 circuitos de bola redondos alojados en un receptáculo. Estos pasamuros están en contacto directo con el eje lineal, una varilla cilíndrica por la que se desliza el pasamuros, lo que proporciona una fricción baja y una capacidad de carga elevada.
Se suelen utilizar con un riel de soporte para ejes. Pueden soportar temperaturas de entre -20 ºC y +80 ºC. Ideales para usar en aplicaciones como equipamiento para automóviles, perforadoras y máquinas de impresión.
Los pasamuros de bola lineal abiertos Superbola están diseñados para proporcionar un movimiento suave y de alta precisión en aplicaciones exigentes. Compuestos por una carcasa con una fila de 4-6 circuitos de bola redondos alojados en un receptáculo. Este tipo de pasamuros tiene una capacidad de carga tres veces superior y una vida útil 27 veces más larga que los pasamuros lineales tradicionales. Además, está concebido para su uso exclusivo con ejes endurecidos. Presentan un diseño con una parte abierta que permite su uso con rieles de soporte para ejes.
Proporciona autoalineación, lo que prolonga la vida útil al minimizar la fricción entre el eje y las bolas y permitir ligeros desajustes entre el eje y el rodamiento. Puede soportar temperaturas de entre -20 ºC y +80 ºC y es ideal para aplicaciones como sistemas de automoción, máquinas de envasado de alimentos y procesos de fabricación.
Los pasamuros de bola lineal cerrados Superbola se utilizan en aplicaciones exigentes y están diseñados para proporcionar un movimiento suave y de alta precisión. Compuestos por una carcasa con una fila de 4-6 circuitos de bola redondos alojados en un receptáculo. Este tipo de pasamuros tiene una capacidad de carga tres veces superior y una vida útil 27 veces más larga que los pasamuros lineales tradicionales. Proporcionan autoalineación, lo que prolonga la vida útil al minimizar la fricción entre el eje y las bolas y permitir ligeros desajustes entre el eje y el rodamiento.
Tiene un diseño cerrado que protege los componentes interiores del pasamuros del polvo, la suciedad y otros contaminantes y está concebido para su uso exclusivo con ejes endurecidos. Puede soportar temperaturas de entre -20 ºC y +80 ºC y es ideal para aplicaciones como sistemas de automoción, máquinas de envasado de alimentos y procesos de fabricación.
Estos pasamuros de bola lineal con brida se utilizan en aplicaciones de movimiento lineal para proporcionar un movimiento suave y preciso a lo largo de un eje lineal. Compuestos por una carcasa con una fila de 4-6 circuitos de bola redondos alojados en un receptáculo. La brida de montaje permite que el pasamuros se monte fácilmente en una superficie con pernos o tornillos. En los pasamuros de bola lineal con brida larga, la mayor longitud les confiere mayor capacidad de carga y mayor estabilidad en comparación con los mismos pasamuros de bola de tamaño estándar.
Presentan una fricción baja para reducir el desgaste, además de una capacidad de carga elevada, ya que los pasamuros de bola distribuyen la carga de manera uniforme a lo largo del pasamuros, lo que minimiza la concentración de tensiones y alarga la vida útil del sistema. Puede soportar temperaturas de entre -20 ºC y +80 ºC y es ideal para aplicaciones como sistemas de automoción, máquinas CNC, sistemas de montaje y procesos de fabricación.
Los pasamuros de bola lineales ajustables se utilizan en sistemas de movimiento lineal y están diseñados para proporcionar un posicionamiento preciso a lo largo de un eje lineal. Compuestos por una carcasa con una fila de 4-6 circuitos de bola redondos alojados en un receptáculo. Cuentan con una ranura fina a lo largo del cuerpo, que cierra el espacio entre las pistas interior y exterior entre las bolas y el eje cuando se instala en una carcasa estanca para eliminar la holgura.
Cuando se instalan en un eje lineal, los pasamuros de bola circulan entre las pistas interior y exterior, proporcionando un movimiento lineal y suave. Pueden soportar temperaturas de entre -20 ºC y +80 ºC. Ideales para aplicaciones que requieren cambios frecuentes o ajustes finos, como máquinas de impresión, equipos de grabación y procesos de fabricación.
Estos pasamuros de bola lineales se utilizan en sistemas de movimiento lineal y están diseñados para proporcionar un movimiento suave y preciso a lo largo de un eje lineal, lo que permite un posicionamiento y control del movimiento precisos. Compuestos por una carcasa con una fila de 4-6 circuitos de bola redondos alojados en un receptáculo.
Este grupo de productos incluye tres tipos: pasamuros de bola lineales cerrados, pasamuros de bola inoxidables y pasamuros de bola lineales largos.
Estos pasamuros de bola lineales compactos están diseñados para un movimiento lineal suave y preciso en aplicaciones con espacio limitado. Compuestos por una carcasa con una fila de 4-6 circuitos de bola redondos alojados en un receptáculo. Su diseño compacto permite un uso eficiente del espacio en aplicaciones donde las limitaciones de espacio son motivo de preocupación. También le permite maximizar el espacio disponible y lograr un rendimiento óptimo en entornos compactos.
Fáciles de instalar con ajuste a presión, fricción baja para reducir el desgaste y alargar la vida útil y capacidad de carga elevada. La junta es resistente al aceite y la carcasa es resistente a la corrosión. Puede soportar temperaturas de entre -20 ºC y +80 ºC y es ideal para sistemas de automoción, máquinas CNC y procesos de fabricación.
Los pasamuros lineales de bola con brida central larga se utilizan en aplicaciones de movimiento lineal para proporcionar un movimiento suave y preciso a lo largo de un eje lineal. La brida situada en el centro permite un montaje sencillo y la mayor longitud ofrece capacidades de carga superiores. Compuestos por una carcasa con una fila de 4-6 circuitos de bola redondos alojados en un receptáculo.
Presentan una fricción baja para reducir el desgaste y pueden soportar cargas pesadas, ya que los pasamuros de bola distribuyen la carga de manera uniforme a lo largo del pasamuros, lo que minimiza la concentración de tensiones y alarga la vida útil del sistema. Tienen juntas que también ayudan a proteger los componentes internos del pasamuros del polvo y la suciedad. Puede soportar temperaturas de entre -20 ºC y +80 ºC y es ideal para aplicaciones como sistemas de automoción, máquinas de envasado de alimentos y procesos de fabricación.
Material fuerte y duradero, adecuado para conexiones flexibles entre elementos y muchos otros productos técnicos. Adecuado para suspender abrazaderas, cojinetes, ruedas de engranaje, etc.
These Quadro Carriages are closed, with self-aligning linear ball bearings, two integrated seals, and a lubrication hole. They achieve accurate and efficient linear motion in heavy-load applications.
It features four linear ball bushings internally, which improves stability and load-bearing capability. It distributes the load uniformly throughout the carriage, minimising deflection and maximising stiffness, lowering the danger of vibration and providing dependable performance even in high-speed applications.
It can withstand temperatures ranging from 20C to +80C. However, by replacing the ball retainers, end plates, and seals it can tolerate temperatures of up to +120C. Commonly used in applications such as food packaging machines, printing machines, computers, or tool grinders.
Los resortes de compresión son el estilo más común de resorte con una amplia variedad de usos generales. Ideales para cualquier aplicación en la que se requiera una fuerza de compresión o de empuje. Los resortes de compresión pueden colocarse sobre un cilindro o en el interior de un orificio.
Los resortes cónicos son un tipo de resortes de compresión en los que el diámetro en espiral se reduce de un extremo del resorte al otro, permitiendo que el resorte se comprima hasta una altura casi sólida. Ideales para aplicaciones en las que la altura esté limitada y en las que no haya suficiente espacio para un resorte de compresión estándar.
Los resortes de disco son adecuados para aplicaciones que requieren cargas muy elevadas en espacios reducidos y son ideales para aplicaciones arduas. Los muelles de disco también se utilizan a menudo para resolver problemas de vibración, dilatación térmica, relajación y fluencia de pernos.
Estos interruptores de parada/inicio por presión con resorte tienen una clasificación de 10 amp a 600 VCA con terminales de tornillo de seguridad de dedo. Cumplen las normas NEMA 4, 4, 12, 13 y IP65 cuando se instalan correctamente y están también engrasados y estancos. Acreditados por UL/CSA/CE.
Nuestra gama de soporte de gas de bloqueo incluye puntales de gas de bloqueo de seguridad y resortes de gas con bloqueo mediante válvula. Estos resortes son ideales para aplicaciones en las que los ajustes de control de movimiento requieren comodidad y seguridad, incluso cuando están bloqueados en posición. Se utilizan habitualmente en el campo de la medicina, los laboratorios y la industria del automóvil, así como en muebles y equipos industriales a la hora de abrir, cerrar, inclinar o amortiguar.
Los resortes de seguridad cuentan con una cubierta. Elimina la necesidad de varillas de seguridad independientes en las operaciones de asistencia de elevación críticas. Cuando se extienden completamente, se bloquean de forma positiva, lo que protege al operario del riesgo de lesiones en caso de sobrecarga o mal uso. La cubierta debe presionarse con fuerza para liberar el bloqueo y garantizar un funcionamiento seguro. Proporcionan una oferta autónoma y sin mantenimiento y se suministran por pares. La varilla está fabricada en acero y los accesorios en poliamida y acero.
Los resortes de gas con bloqueo mediante válvula funcionan igual que los puntales de gas convencionales, pero además incluyen una válvula de bloqueo interna especial, que permite bloquearlo en cualquier posición. Este mecanismo de bloqueo solo permite que el soporte se mueva mientras el pasador de liberación, situado en el extremo del vástago del pistón, está presionado. Las aplicaciones típicas de los resortes de gas con bloqueo mediante válvula incluyen ajuste de altura y ángulo de los asientos en aviones, autobuses, trenes y otros transportes especializados. También proporcionan un ajuste controlado para camas de hospital, camillas de fisioterapia y sillas de ruedas, además de actuar como elevadores de altura en escritorios. Disponibles en carbono y acero inoxidable. Permite el manejo con una sola mano.
Los resortes de torsión son ideales para almacenar y liberar energía o para mantener la presión en una distancia corta. Disponibles en dirección derecha o izquierda y en diferentes grados de ángulo de pata. Fabricados con acero inoxidable 302.
Los resortes para troqueles son resortes con una compresión de fuerza elevada que resultan ideales para aplicaciones de carga alta y fuerte tensión. Fabricados con aceros de aleación de cromo de alta resistencia a la tracción, pueden resistir temperaturas de hasta 230 C. Están codificados por colores para identificarlos fácilmente según su capacidad de carga.
Estos soportes de deslizamiento con rebordes proporcionan un alto rendimiento y estabilidad mecánica en todas las aplicaciones. Están disponibles en poliamida, poliamida con PFTE y fibra de vidrio, o poliamida con PFTE y fibra de carbono para una fricción extra baja.
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar