En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.
(210 conjuntos de productos)
These Ball Shim Levellers have a maximum tilt angle of 4 and are intended to compensate for uneven surfaces. They are adjustable and re-adjustable for optimal precision and vertical alignment of your applications.
It has three features: a fine-threaded mounting bolt, a threaded base nut, and an end-stop. The mounting bolt and base's fine thread allow for precision adjustment and simple re-adjustment using a hook spanner.
It is simple and quick to install, and it is suited for usage with heavy loads, both static and dynamic. Commonly used in engines, machinery, laboratory equipment and defence manufacturing.
These Spacers are used to bridge gaps in applications when the height adjustment is insufficient. They offer the appropriate clearance and alignment to components that may not be completely perpendicular or parallel.
It generates a gap or distance by improving the application's performance, dependability, and lifetime. It aids in the equal distribution of loads and pressures, lowering the possibility of stress concentrations or premature wear, and is essential in applications involving vibrations or movement.
They are easy to install and are frequently utilised in heavy-load applications such as automotive, industrial machinery, and electrical devices.
These Spherical Seat Washers have a surface that is slightly convex or concave. Used with nuts or bolts to compensate for misalignment between mating surfaces, maintaining a secure connection and preventing harm to the fasteners or components they secure.
It spreads the load and ensures uniform pressure distribution between the fastener and the surface. As they respond to surface imperfections, they prevent stress concentrations, lowering the likelihood of damage or failure and ensuring overall assembly stability and dependability.
These washers' improved load-bearing capability suits them for applications involving heavy loads or dynamic stresses, offering greater strength and longevity to the assembly. As a result, they are often used in machinery, structural assemblies, and automotive applications.
Adaptadores - El soporte de nivel se ajusta a superficies irregulares y nivelan herramientas para máquinas, soportes electrónicos y aplicaciones similares.
Los topes autoadhesivos proporcionan acolchado y protección para una variedad de superficies en muchas aplicaciones.
La gama incluye discos autoadhesivos negros con espuma de una cara que tiene propiedades antideslizantes. Estos discos versátiles, disponibles en paquetes de cuatro unidades en un rollo o en un cuadernillo, están diseñados para la unión de una gran variedad de superficies, entre las que se incluyen, cartón corrugado, aglomerado, madera, plásticos de baja densidad y pulvicubiertos.
También se incluyen almohadillas antideslizantes fabricadas en cinta de espuma de PE, con un forro de papel recubierto de silicona. Son adecuados para aplicaciones con rangos de temperatura entre -29 C y 66 C.
Las almohadillas de goma antideslizantes son ideales para cubrir los niveladores en máquinas o cintas transportadoras. Estas almohadillas pueden soportar cargas pesadas y ofrecer una mayor fricción para evitar movimientos y deslizamientos.
Nuestra gama de amortiguadores, topes y patas autoadhesivos está disponible en fieltro o poliuretano, y en una variedad de formas y colores que se adaptan a su propósito.
Los topes de PU son adecuados para aplicaciones con un rango de temperatura de 18 ºC a 65,5 ºC. Estas patas autoadhesivas no manchan, arañan ni decoloran las superficies.
Las almohadillas de fieltro autoadhesivas están disponibles en marrón o blanco. Pueden usarse en la base de patas o conteras para un desplazamiento más suave.
Nuestros capuchones flexibles para tubos cubren una amplia selección de tamaños más grandes. El material de PE flexible permite un ajuste más fácil a los tubos.
Estos capuchones reforzados para tubos son adecuados para tamaños de tubos nominales y son una opción de bajo coste, pero de alta calidad. Están fabricados con polietileno negro o amarillo. Los nervios interiores garantizan un ajuste exacto y aliviar el aumento de la presión. Los capuchones están disponibles con o sin orificio de ventilación.
Los tapones y capuchones ahusados estándar están diseñados para que cada pieza cubra varios diámetros exteriores o tape varios diámetros interiores. El material duradero de PEBD protege contra los daños, la suciedad, la humedad y la corrosión durante el almacenamiento y envío. Nuestra gama se suministra en opciones de color rojo, azul, negro y amarillo.
Estos capuchones de polietileno de baja denidad con aletas para espárragos se utilizan para proteger una amplia gama de espárragos. Las aletas internas proporcionan una fuerte sujeción y son flexibles para adaptarse a varios diámetros con el uso de una sola pieza. La gama viene con agarre para facilitar la extracción de la pieza y también está disponible una opción sin agarre. Nuestra oferta incluye PEBD natural y opciones de color amarillo.
Estos capuchones de enmascaramiento con arandela se pueden aplicar como tapones protectores para las puntas de los extremos roscados y no roscados. La arandela ofrece protección al borde garantizando que el agujero esté seguro ante los contaminantes y los daños. Nuestra gama incluye una variedad de colores para una fácil identificación del tamaño, incluyendo: natural, gris, negro, verde, rojo, rosa, morado y amarillo. Ofrecemos una mezcla de tamaños para adaptarse a los numerosos requisitos de su aplicación.
Nuestros capuchones de vinilo con lengüeta tienen una lengüeta larga para facilitar su extracción del componente. El material PVC o EVA utilizado para estas gamas ofrece una buena fuerza de tensión, resistencia y flexibilidad aumentada. Nuestra gama incluye opciones de color negro, rojo y amarillo, así como una amplia selección de tamaños que se adapta a las necesidades de su aplicación.
Capuchones flexibles para altas temperaturas con un diseño con lengüeta ergonómico para una aplicación y extracción fáciles. Adecuados para usar en aplicaciones lisas o roscadas.
El diseño único es adecuado para una variedad de aplicaciones y tamaños de rosca, incluyendo métricas, UNF y BSP. La gama incluye opciones con un diseño de seis caras.
Los capuchones flexibles son adecuados para aplicaciones con o sin rosca, y el diseño único permite que encajen con una variedad de diámetros.
La lengüeta central, junto con el diseño único en forma de estrella, hace que el encaje y extracción sean rápidos y fáciles. Son compatibles con los tamaños métricos, BSP y UNF.
Los capuchones con rebordes están diseñados para proteger la rosca de los espárragos. Se utilizan ampliamente en la industria del automóvil y la ingeniería para ofrecer protección en general. Los rebordes en los perfiles tienen tamaños diferentes permitiendo usar una llave de tubo sin extraer la protección. Ofrecemos una selección de materiales, incluyendo: PEBD, GTP, PVC y silicona. Nuestra gama también incluye opciones de color natural, rojo y negro, así como una amplia selección de tamaños que se adapta a las necesidades de su aplicación.
Los capuchones de protección de tuercas ofrecen una protección superior para tuercas, tornillos y pernos en numerosas aplicaciones de exterior. Estos capuchones cuentan con resistencia a la mayoría de productos químicos y destacadas propiedades resistentes al entorno para proteger montajes de fijación expuestos contra los elementos.
Estos duraderos capuchones protectores están disponibles en una variedad de tamaños y crean un aspecto acabado y limpio.
Los capuchones de bola para extremos con ajuste a presión son protectores resistentes populares que se adaptan a una amplia variedad de ángulos de patas y mejoran el acabado. Los capuchones de bola también se pueden utilizar como remate o acabado decorativo.
Estos capuchones de PEBD para tornillos de cabeza Allen ocultan y protegen los tornillos de cabeza Allen del polvo, la suciedad y los daños. Ofrecemos una pequeña selección de opciones de tamaño, para adaptarse a las necesidades de su aplicación.
Capuchones de cobertura, disponibles en una variedad de materiales y opciones de color. Diseñadas para cubrir las cabezas de los tornillos e ideales para fines decorativos, estas duraderas cubiertas ofrecen una excelente protección contra la entrada de suciedad en una serie de aplicaciones.
Los capuchones de enmascaramiento de fácil extracción ofrecen una protección ideal para los perfiles de las puntas de los extremos, como varillas, tubos y tuberías durante los procesos de fabricación. Las aplicaciones típicas incluyen: anodizado, granallado, pulvicubierto, galvanizado, chapado y líneas de pintura en general.
Esta gama ofrece varias opciones de estilo, incluyendo una gama con un diseño con reborde y un sello interno que ofrece un ajuste seguro que incluye una lengüeta ergonómica para facilitar la extracción con el dedo.
Estos capuchones son fáciles de ajustar. Para garantizar el mejor ajuste, el diámetro interno debería ser aproximadamente un 10 % más pequeño que el diámetro externo de la pieza que se enmascara.
Nuestra gama está disponible en diferentes materiales con varias propiedades ventajosas. La silicona es un material de enmascaramiento de primera calidad con resistencia química y a altas temperaturas. El EPDM es una opción de material más económico con una menor resistencia térmica. Las opciones de silicona y EPDM pueden usarse varias veces. Aunque el PVC suave es una solución más económica que también es resistente a los productos químicos, su resistencia térmica es inferior y solo puede usarse una vez.
Capuchones LPG de polietileno de baja densidad negro que se han desarrollado con la industria LPG. Ayudan a evitar peligrosas fugas de gas y cumplen el Código de práctica 15: Parte 2 de la Asociación de Gas LP
El diseño de la pieza incorpora una lengüeta para ayudar a prevenir pérdidas y para un reemplazo fácil.
Presión de Prueba:
Un capuchón de liberación rápida utilizado en aplicaciones hidráulicas. La fijación hembra es adecuada para proteger acoplamientos de las series ISO 7241-1 A y B de extracción rápida
El capuchón está diseñado para permanecer sujeto a la manguera. Ofrece una protección superior contra la entrada de polvo y humedad, y resistencia a la corrosión.
Estos tapones y capuchones ahusados marrones están fabricados en papel crepé y son adecuados para aplicaciones de pintura y pulvicubierto. Pueden soportar temperaturas de hasta 205 ºC y son una alternativa eficiente a la silicona. Están hechos de una mezcla de materiales reutilizados y nuevos. Además, son totalmente reciclables, lo que los convierte también en una opción respetuosa con el medioambiente.
Los capuchones embutidos ayudan a proteger bordes biselados de tubos y paredes internas contra los daños y la corrosión. Pueden usarse con ganchos de grúas para mover tubos durante el almacenamiento, el transporte y el tendido.
Nuestra gama está disponible en dos materiales. La opción de polietileno de baja densidad (PEBD) en negro es adecuada para aplicaciones de alta resistencia. Es resistente a temperaturas que van desde -30 ºC hasta +60 ºC. La opción del polietileno (PE) en amarillo es muy flexible. El material blando proporciona un ajuste fácil para tubos de tamaños más grandes.
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar