En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.
(5 conjuntos de productos)
These Uniforce Clamps can clamp two pieces with an equivalent clamping action with a single clamp. It is exceptionally strong, durable, and versatile. They can withstand big loads and high pressure without sacrificing performance.
It is very effective for clamping many workpieces. They are small and easy to include in fixtures due to the use of tapped holes and slots. It can be used to clamp circular bars as long as the jaw's centre line is above the workpiece's centre line. Used in industries such as construction metalworking or precision machining.
These Uniforce Clamps can clamp two components with the same clamping action as a single clamp, which is useful in situations involving longer lengths and high forces. It is extremely strong, long-lasting, and versatile. They can handle heavy loads and tremendous pressure while maintaining functionality.
It is particularly effective for clamping a large number of workpieces. The precise and regulated clamping provided by the smooth sliding motion and robust locking mechanism ensures excellent stability and precision. Used in industries such as construction metalworking or precision machining.
These Machinable Uniforce Clamps can clamp two components with the same clamping action as a single clamp. The clamp jaws include excess material that may be machined away to fit the shape of your workpiece. It is extremely strong, long-lasting, and adaptable. They can withstand huge weights and extreme pressure while remaining functioning.
It is very useful for clamping a large number of workpieces. The smooth sliding action and sturdy locking mechanism enable precise and controlled clamping, ensuring exceptional stability and accuracy. Used in industries such as construction metalworking or precision machining.
Las placas de escala se utilizan para colocar de manera precisa y repetida abrazaderas deslizantes a lo largo de guías o ejes. Hay dos variantes disponibles, cada una con un estilo de montaje distinto.
Por un lado, placas de escala simples y, por otro lado, placas de escala dobles. En cada una de ellas, hay un tipo de tipo de montaje. El tipo de montaje atornillado con orificios perforados o el montaje adhesivo que presenta un contorno de la ubicación de los orificios de los tornillos, sin perforar.
Cuentan con una escala o cuadro marcado que ocupa uno o ambos bordes, lo que ofrece a los usuarios una ayuda. Es duradero y resistente al desgaste.
Se utilizan mucho en una variedad de aplicaciones industriales, incluyendo en la industria automotriz y aeroespacial y en equipos médicos.
Nuestras ruedas niveladoras multifuncionales son una opción ideal para maquinaria, armarios, equipos portátiles y transporte. Mueva y posicione equipos grandes fácilmente con una sola mano. La rueda está fabricada en poliamida negra y cuenta con una carcasa de aluminio. Hay una gama de accesorios y ajustes disponibles, con una capacidad de carga de hasta 1500 kg.
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar