En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.
(20 conjuntos de productos)
These Ball Shim Levellers have a maximum tilt angle of 4 and are intended to compensate for uneven surfaces. They are adjustable and re-adjustable for optimal precision and vertical alignment of your applications.
It has three features: a fine-threaded mounting bolt, a threaded base nut, and an end-stop. The mounting bolt and base's fine thread allow for precision adjustment and simple re-adjustment using a hook spanner.
It is simple and quick to install, and it is suited for usage with heavy loads, both static and dynamic. Commonly used in engines, machinery, laboratory equipment and defence manufacturing.
These Replacement Screws are used to substitute Eccentric Fixture Clamps. Their design allows them to transmit clamping force evenly while maintaining alignment, ensuring a seamless adjustment.
Their compatibility means they provide a smooth transition when replacing old or broken clamps, reducing downtime and assuring continuous productivity. It clamps quickly and forcefully and is designed for long-term use. Used in machining, welding, and assembling operations.
These Clamping Plates for spiral cam clamps are designed with precision-machined surfaces and a durable structure to provide a tight grasp on the workpiece when clamping, avoiding workpiece deformation.
It has a flat, hard surface with a bent side and a perfectly drilled mounting hole in the middle that aligns with the mounting point of the clamp. The Clamping Plate and spiral cam clamps work together to give a dependable and repeatable clamping solution, delivering consistent and precise results in various applications.
Its design makes installation quick and straightforward and is utilised in machining, woodworking, and assembly processes.
These Dyna-Force Clamps are designed to secure, clamp, and hold objects in place. It gives a strong and dependable grip while still being simple to use and precise. The high clamping force enhances productivity and precision in industrial processes.
They have a low profile, compact shape, and smooth or serrated faces. The clamp moves at an angle to provide a positive downward clamping force - roughly 25% of the clamping force. To achieve exact alignment, the clamp-bearing surface is wire cut.
The clamp-bearing surface can be level with the clamping plate or elevated to allow for thorough drilling. It can be used in various industries, including manufacturing, metalworking, and automotive assembly.
These Expanding loc-down bolts, also called expansion bolts, are designed to offer fast and secure component clamping. It has an expanding mechanism that allows it to be readily inserted into pre-drilled holes for quick and straightforward clamping, minimising setup time and enhancing productivity.
Once installed, the bolts may be extended, putting pressure on the surrounding components and securely fastening them in place. Used with location pins and drill bushes in plates for quick and precise placement.
It eliminates the requirement for standard bolts while eliminating tooling interference from traditional clamping techniques. It is suited for high-speed machining of components and is utilised in manufacturing, construction, woodworking, and metalworking sectors.
These Swing Bolts, feature a threaded rod with an eye (ream) at the head, producing a smooth bearing for the yoke. This enables exact adjustment and flexibility. This eye provides easy bolt manoeuvrability, making it simple to tighten or loosen the fastening.
The swing motion of the arm not only secures components swiftly and conveniently but also saves significant time and effort. Ideal for applications that require frequent disassembly and reassembly, the threaded bolt ensures a robust connection between components, minimizing the risk of loosening or failure during operation.
It is simple to install and dismantle by hand initially, then with tools; once the hinged section is in place, it may be swung into a locked position with the threaded end secured. They are often utilised in heavy-duty industries such as machine guarding, automotive, construction, and manufacturing.
These brass pad thrust screws are designed to provide a controlled bearing surface for components that must be precisely positioned and attached while minimising axial movement or damage to the mating surface. It guarantees smooth, controlled action while reducing friction and wear.
As the screw turns, the brass pad applies pressure on the surface it touches, allowing for controlled movement or adjustment. It provides a secure and stable point of contact and is extremely wear-resistant.
It is simple to install under pressure, softly clamp or push threaded spindles, shafts, or surface-treated parts, and place more delicate parts. It is frequently utilised in mechanical assembly, precise instrumentation, calibration, and alignment.
These XYZ Xpansion Pins, feature a unique design that allows for exact positioning and repeatability while providing strong holding pressures to fasten pieces on an interior diameter.
The pins top has been slightly tapered to optimise line contact in the mounting bore while providing appropriate clearance during workpiece loading and unloading. Furthermore, the press-fit feature keeps the pins in place even when subjected to vibration or dynamic stresses.
It is easy to install by pressing them into a precisely drilled hole with a threaded hole in the middle to take a tapered screw; once in place, it expands to form a tight and secure fit. It offers a low-cost solution for tombstones, water jetting operations, grid and fixture plates, and other applications in electronic manufacturing, industrial machinery, and medical devices.
These XYZ Xpansion Pins, have a unique design that enables precise placement and repeatability while delivering high holding pressures to secure items with an inner diameter.
The pins top has been slightly tapered to improve line contact in the mounting bore while giving adequate space during workpiece loading and unloading. Furthermore, the threaded design allows them readily inserted into pre-drilled holes. It enables one to manage the extension of the pins, resulting in a secure solution.
It is placed through a drilled and reamed hole for precision positioning or set in a reinforced drill bush for further fixture strength and wear resistance; once installed, it expands to create a tight and secure fit. It provides a low-cost solution for tombstones, water jetting operations, grid and fixture plates, and other electronic manufacturing, industrial machinery, and medical device applications.
Los cojinetes de localización trabajan con las sujeciones de un solo toque para posicionar y alinear componentes con precisión. Ofrecen un medio seguro y preciso para encontrar y retener objetos en su lugar.
Se espera que encuentren y retengan objetos en su lugar con precisión y exactitud, además de que aseguren la sujeción de paneles y cubiertas. Por otra parte, los casquillos de sujeción pueden servir de receptores para las sujeciones de un solo toque. Las sujeciones de un solo toque pueden instalarse sin casquillos.
Se suelen usar en una amplia gama de aplicaciones industriales, incluyendo en automoción, el sector aeroespacial y dispositivos médicos. Son resistentes a temperaturas de hasta 180 C y pueden utilizarse para aplicaciones como correas de transmisión o cubiertas de máquinas.
Las patas de nivelación con espárrago con base giratoria metálica son una solución duradera para montar maquinaria y cintas transportadoras. Estas patas disponen de un giro articulado y un espárrago fabricado para aportar precisión y fuerza a la rosca.
Las patas de nivelación con espárrago con base rígida metálica son una solución económica para aplicaciones de resistencia ligera. Utilice estas patas de nivelación en mobiliario de oficina, estanterías, expositores para puntos de venta, ebanistería y maquinaria pequeña.
Las placas de escala se utilizan para colocar de manera precisa y repetida abrazaderas deslizantes a lo largo de guías o ejes. Hay dos variantes disponibles, cada una con un estilo de montaje distinto.
Por un lado, placas de escala simples y, por otro lado, placas de escala dobles. En cada una de ellas, hay un tipo de tipo de montaje. El tipo de montaje atornillado con orificios perforados o el montaje adhesivo que presenta un contorno de la ubicación de los orificios de los tornillos, sin perforar.
Cuentan con una escala o cuadro marcado que ocupa uno o ambos bordes, lo que ofrece a los usuarios una ayuda. Es duradero y resistente al desgaste.
Se utilizan mucho en una variedad de aplicaciones industriales, incluyendo en la industria automotriz y aeroespacial y en equipos médicos.
Las placas de soporte son componentes mecánicos que se utilizan junto con cierres deslizantes para elevar y soportar otros componentes u objetos. Hay dos variedades en esta gama: una que es rectangular y otra que es cuadrada.
Se utilizan para aumentar la altura de la superficie de bloqueo para hacer que resulte más accesible y sencilla de usar. Son resistentes a la corrosión, lo que garantiza un rendimiento duradero incluso en entornos difíciles y se mantienen en su sitio sin moverse ni desplazarse durante el uso.
Se utilizan mucho en una variedad de aplicaciones industriales, incluyendo en la industria automotriz y aeroespacial y en equipos médicos.
Las ruedas de alta temperatura son ideales para equipos como los carros de los hornos de panadería, así como en aplicaciones en las que se esperan altas temperaturas, como los equipos de los hornos industriales y los autoclaves. Además de otras aplicaciones que necesitan resistencia a altas temperaturas. Nuestra gama cuenta con ruedas con orificio para perno y con plato fijo o giratorio. Están disponibles en varios materiales y colores, como el termoplástico, el acero inoxidable y el caucho. Hay disponibles diferentes tamaños y capacidades de carga.
Una opción ideal para la industria de la alimentación y la hostelería, estas ruedas para catering se utilizan probablemente en equipos como carros para azafatas, hornos y otros equipos de cocina portátiles, cubos de basura, unidades de cocina, estantes de almacenamiento y mucho más. Nuestra gama incluye cubiertas fabricadas con materiales como el poliuretano, el acero inoxidable y el nylon. Una variedad de capacidades de carga y opciones de tamaño disponibles para adaptarse a las necesidades de su aplicación.
Las sujeciones de un solo toque con bloqueo de bolas son ideales para aplicaciones que requieran modificaciones rápidas y recurrentes en herramientas o configuraciones que usen un solo toque. Son duraderas y proporcionan una solución de fijación segura y robusta.
Están compuestas de tres partes: un cuerpo, un muelle y un cojinete de bolas. El muelle fija el cojinete de bolas en su lugar y, cuando se presiona, se desengancha del cuerpo y libera la fijación. El cojinete de bolas asegura la fijación cuando se empuja de nuevo hasta el cuerpo.
Se suelen usar en una amplia gama de aplicaciones industriales, incluyendo en automoción, el sector aeroespacial y dispositivos médicos. Son resistentes a temperaturas de hasta 180 C y pueden utilizarse para aplicaciones como correas de transmisión o cubiertas de máquinas.
Las sujeciones de un solo toque con bloqueo de levas son ideales para aplicaciones que requieran modificaciones rápidas y recurrentes en herramientas o configuraciones que usen un solo toque. Son duraderas y proporcionan una solución de fijación segura y robusta.
Consisten en un cuerpo, un muelle y una leva. El muelle retiene la leva en su lugar y, cuando la palanca se levanta 45º de su posición, gira alrededor de un punto de rotación para activar o desactivar el cierre con seguridad. La leva se desactiva cuando se tira de nuevo de la sujeción, permitiendo que el objeto se extraiga fácilmente.
Se suelen usar en una amplia gama de aplicaciones industriales, incluyendo en automoción, el sector aeroespacial y dispositivos médicos. Son resistentes a temperaturas de hasta 130 C y pueden utilizarse para aplicaciones como correas de transmisión o cubiertas de máquinas.
Las sujeciones de un solo toque con sujeción de bola son ideales para aplicaciones que requieran modificaciones rápidas y recurrentes en herramientas o configuraciones que usen un solo toque. Son duraderas y proporcionan una solución de fijación segura y robusta.
Están compuestas de un cuerpo, un muelle y un cojinete de bolas. El muelle retiene el cojinete de bolas en posición y, cuando se presiona, contacta con el objeto que debe sujetarse, bloqueándolo con firmeza en su lugar. Cuando se tira de nuevo de la sujeción, el cojinete de bolas libera el objeto permitiendo que se extraiga fácilmente.
Se suelen usar en una amplia gama de aplicaciones industriales, incluyendo en automoción, el sector aeroespacial y dispositivos médicos. Pueden utilizarse para aplicaciones como correas de transmisión o cubiertas de máquinas.
Las sujeciones de un solo toque con sujeción de tracción son ideales para aplicaciones que requieran modificaciones rápidas y recurrentes en herramientas o configuraciones que usen un solo toque. Son duraderas y proporcionan una solución de fijación segura y robusta. Son fáciles de extraer y reposicionar al tiempo que mantienen la conexión en su lugar.
Cuentan con dos componentes: una sujeción de tracción y una base metálica. La base metálica está en un lado de la sujeción, mientras que la sujeción de tracción se encuentra en el otro lado. Cuando los dos componentes se unen, el mecanismo de la sujeción de tracción conecta con el objeto manteniéndolo de forma segura en su lugar. Separe las dos mitades para liberar el objeto usando el mecanismo de sujeción de tracción, lo que se logra fácilmente con un solo toque.
Se suelen usar en una amplia gama de aplicaciones industriales, incluyendo en automoción, el sector aeroespacial y dispositivos médicos. Pueden utilizarse para aplicaciones como correas de transmisión o cubiertas de máquinas.
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar