En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.
These Vice Jaw Set for TalonGrip Clamps are a simple bolt-on system that allows you to execute aggressive machining operations while clamping on as little as 1.5mm. It will improve the functioning of conventional vises. It is meant to fit onto the jaws of a vise, giving a customised gripping surface for certain purposes.
Ideal for tiny lot quantities, challenging applications, or proto-type work where creating a fixture would be costly. It is utilised in heavy-duty applications such as metalworking, composites, and precise workholding and comes with a jaw stop.
These XYZ Xpansion Pins, feature a unique design that allows for exact positioning and repeatability while providing strong holding pressures to fasten pieces on an interior diameter.
The pins top has been slightly tapered to optimise line contact in the mounting bore while providing appropriate clearance during workpiece loading and unloading. Furthermore, the press-fit feature keeps the pins in place even when subjected to vibration or dynamic stresses.
It is easy to install by pressing them into a precisely drilled hole with a threaded hole in the middle to take a tapered screw; once in place, it expands to form a tight and secure fit. It offers a low-cost solution for tombstones, water jetting operations, grid and fixture plates, and other applications in electronic manufacturing, industrial machinery, and medical devices.
These XYZ Xpansion Pins, have a unique design that enables precise placement and repeatability while delivering high holding pressures to secure items with an inner diameter.
The pins top has been slightly tapered to improve line contact in the mounting bore while giving adequate space during workpiece loading and unloading. Furthermore, the threaded design allows them readily inserted into pre-drilled holes. It enables one to manage the extension of the pins, resulting in a secure solution.
It is placed through a drilled and reamed hole for precision positioning or set in a reinforced drill bush for further fixture strength and wear resistance; once installed, it expands to create a tight and secure fit. It provides a low-cost solution for tombstones, water jetting operations, grid and fixture plates, and other electronic manufacturing, industrial machinery, and medical device applications.
Las abrazaderas de sujeción manual horizontales tienen un diseño de altura baja, un asa de agarre acolchada y componentes zincados para protegerlas de la corrosión. El asa y la barra de sujeción se mueven en direcciones opuestas para ofrecer una capacidad de sujeción segura.
Las abrazaderas para pestillo y gancho manuales verticales funcionan en un plano horizontal permitiendo que dos caras se sujeten juntas en el mismo plano o a 90 grados. Estas abrazaderas cuentan con un perfil bajo para aplicaciones que tengan una restricción de altura.
Las abrazaderas de sujeción manuales verticales ahorran un espacio valioso sin sacrificar la capacidad de sujeción ni el rendimiento de la abrazadera. Un asa de agarre de vinilo acolchada ofrece mayor confort para el usuario y todo el cuerpo. Además, los componentes de unión están zincados para protegerlos de la corrosión.
Las abrazaderas deslizantes para barras deslizantes sólidas se utilizan para colocar, bloquear, liberar y ajustar rápidamente barras deslizantes en aplicaciones. Se montan para mayor estabilidad en una posición fija en el montaje.
Las abrazaderas deslizantes pueden ser para orificios ranurados para una barra deslizante sólida o una barra redonda sólida. Con la abrazadera en su posición desactivada, la barra deslizante puede moverse a derecha o izquierda, con dos émbolos de bola con muelle suministrados para el libre movimiento de la barra. Puede bloquearse mediante un giro de 90 grados del asa de la abrazadera deslizante. Solo son adecuadas para movimiento lineal recto de una barra deslizante sólida (no suministrada) y no pueden soportar que se les aplique ninguna otra tensión.
Se suelen usar en una amplia gama de aplicaciones industriales, incluyendo en automoción, construcción y dispositivos médicos. Son resistentes a temperaturas de hasta 90 ºC.
Las abrazaderas deslizantes para barras redondas sólidas se utilizan para colocar, bloquear, liberar y ajustar rápidamente barras redondas sólidas en aplicaciones. Se montan para mayor estabilidad en una posición fija en el montaje.
Las abrazaderas deslizantes pueden ser para orificios ranurados para una barra deslizante sólida o una barra redonda sólida. Tira del husillo mediante el muelle interior con una fuerza de 70N para evitar que el husillo rechine. Solo son adecuadas para movimiento lineal recto de una barra redonda sólida (no suministrada) y no pueden soportar que se les aplique ninguna otra tensión.
Se suelen usar en una amplia gama de aplicaciones industriales, incluyendo en automoción, el sector aeroespacial y dispositivos médicos. Tienen dientes en la parte interior y se engancha en cada 7,2 (=360/ 50).
Las abrazaderas deslizantes se utilizan para colocar, bloquear, liberar y ajustar rápidamente barras deslizantes en aplicaciones. Están compuestas de dos partes entrelazadas que ofrecen una sujeción firme sobre el equipo mientras que también permiten un ajuste y alineamiento sencillos. Puede usarse un perno o un mecanismo de pestillo para abrir y cerrar las abrazaderas deslizantes.
En las abrazaderas deslizantes para orificios ranurados cuando se utilizan con una placa de escala, la línea de lectura en la abrazadera deslizante permite un alineamiento rápido, fácil y preciso. Se fija en un montaje para mayor estabilidad. Solo son adecuadas para movimiento lineal recto de una barra deslizante (no suministrada) y no pueden soportar que se les aplique ninguna otra tensión.
Se suelen usar en una amplia gama de aplicaciones industriales, incluyendo en automoción, construcción y dispositivos médicos. Son resistentes a temperaturas de hasta 90 ºC.
Las abrazaderas tipo alicates manuales cuentan con giro de la mandíbula para permitir una gran profundidad cuando se fije a perfiles incómodos. El eje de la mandíbula puede preestablecerse durante acciones repetitivas para lograr una distancia y presión de fijación óptimas.
Las almohadillas de empuje se atornillan en las puntas del émbolo para usar en abrazaderas de acción en línea recta. El émbolo empuja hacia adelante hasta que la almohadilla de empuje sujeta firmemente la pieza de trabajo. Estos componentes están diseñados para una acción de sujeción rápida con variaciones de tamaño y movimientos largos de apertura y cierre.
Las anillas elevadoras basculantes están hechas de acero cromado forjado con un acabado de óxido negro que ayuda a la resistencia a la corrosión. Rotarán 180 bajo carga. Factor de diseño: 6:1. Termotratado certificado. Las anillas y cuerpos se han inspeccionado en busca de partículas magnéticas y cuerpos según ASTM 1444. Tornillos incluidos. Para cumplir con las capacidades máximas de carga, deben utilizarse tornillos de alta resistencia. Nunca exceda la carga máxima admisible.
Anillos forjadas en aleación de acero de una sola pieza con una resistencia mínima a la tracción de 180 000 psi. El acabado de óxido negro ayuda a la resistencia a la corrosión. Conservan la misma carga nominal de 0 a 90 desde el eje del perno. Giro de 360 y pivote de 180 bajo carga. Estas anillos de elevación de alta resistencia cumplen con la especificación militar n.º MIL-STD 209 y cumplen la norma ANSI/ASME B30.26. Factor de diseño mínimo: 5:1. Han sido inspeccionados con partículas magnéticas según la norma ASTM 1444. Para cumplir con las capacidades de carga máximas, se deben utilizar tornillos de alta resistencia. Nunca se debe exceder la capacidad de carga máxima.
Los anillos de elevación de ingeniería de seguridad mantienen la misma carga nominal de 0 a 90 desde el eje del tornillo. Giro de 360 y pivote de 180 bajo carga. Factor de diseño: 5:1. La versión en aleación de acero tiene una resistencia mínima a la tracción de 180 000 psi, está inspeccionada con partículas magnéticas según la norma ASTM 1444 y tiene un acabado de óxido negro que ayuda a la resistencia a la corrosión. Las versiones de acero inoxidable 300 son NDT: 100 % de líquidos penetrantes probados según MIL-STD-50032, ASTME 1417, proceso de purificación: limpiar y pasivar según ASTM A 967, QQ-P-35 Tipo II. Para cumplir con las capacidades de carga máximas, se deben utilizar tornillos de alta resistencia. Nunca se debe superar la capacidad de carga máxima.
Los cojinetes de localización trabajan con las sujeciones de un solo toque para posicionar y alinear componentes con precisión. Ofrecen un medio seguro y preciso para encontrar y retener objetos en su lugar.
Se espera que encuentren y retengan objetos en su lugar con precisión y exactitud, además de que aseguren la sujeción de paneles y cubiertas. Por otra parte, los casquillos de sujeción pueden servir de receptores para las sujeciones de un solo toque. Las sujeciones de un solo toque pueden instalarse sin casquillos.
Se suelen usar en una amplia gama de aplicaciones industriales, incluyendo en automoción, el sector aeroespacial y dispositivos médicos. Son resistentes a temperaturas de hasta 180 C y pueden utilizarse para aplicaciones como correas de transmisión o cubiertas de máquinas.
Los capuchones para abrazaderas de palanca ergonómicos ofrecen una superficie de agarre segura y cómoda para abrazaderas de sujeción verticales. Estos accesorios actúan como protección contra posibles puntos de aplastamiento.
Estos espaciadores están diseñados para usarse con sujeciones de un solo toque. Adaptan la longitud de la rosca de la sujeción de un solo toque a diferentes longitudes de rosca en paneles de montaje de varios grosores.
Permiten que los componentes se muevan y reducen la fuerza requerida para activar la sujeción. También pueden ofrecer protección o aislamiento entre las piezas que pueden entrar en contacto durante el funcionamiento, evitando daños, abrasión o conductividad eléctrica.
Son fáciles de instalar y extraer debido a su forma cilíndrica y sirve como amortiguación de vibración. Se suelen usar en una amplia gama de aplicaciones industriales, incluyendo en automoción, sistemas electrónicos, maquinaria y construcción.
Las sujeciones de un solo toque con bloqueo de levas retráctil son ideales para aplicaciones que requieran modificaciones rápidas y recurrentes en herramientas o configuraciones que usen un solo toque. Son duraderas y proporcionan una solución de fijación segura y robusta.
Cuenta con una palanca de leva de un solo toque que retrae por completo el vástago de sujeción cuando se libera la pieza de trabajo, lo que permite que el soporte se enganche y desenganche con seguridad. Para hacer esto cuando la palanca está desactivada, colóquela en posición de activación. Cuando oiga un clic, significará que está totalmente sujeta. Para liberarla, gire el asa de nuevo hasta la posición de desactivación.
Se suelen usar en una amplia gama de aplicaciones industriales, incluyendo en automoción, el sector aeroespacial y dispositivos médicos. Son resistentes a temperaturas de hasta 130 C y pueden utilizarse para aplicaciones como correas de transmisión o cubiertas de máquinas.
Los montajes del eje con pata rotacional son ideales para aplicaciones donde se necesita la sujeción de una gran área. Utilice este montaje del eje alternativo cuando se necesite extender la fuerza de sujeción sobre un área o superficie más grandes que las cubiertas por el eje proporcionado con la abrazadera de palanca.
Los montajes del eje de neopreno enlazado con la punta plana ofrecen una alternativa al eje proporcionado con la abrazadera de palanca. El eje de acero es duradero mientras que la punta de neopreno plana minimiza el marcado en las superficies frágiles o pulidas.
Nuestros imanes de disco son ideales para usar en aplicaciones de fijación como displays en el punto de venta, exposiciones o en equipamiento de sujeción. Nuestros imanes de disco están disponibles en numerosos tamaños y estilos de fijación.
Debido a su alta coercitividad, los imanes de ferrita son adecuados para una amplia gama de aplicaciones. Estos discos circulares están magnetizados con multipolos en una cara. Pueden utilizarse en interruptores de láminas, dispositivos de sujeción como imanes para macetas, sistemas de seguridad, sistemas audiovisuales y muchos más. La gama cuenta con dos tipos: uno con forma de disco estándar y otro con forma de anillo con un orificio de 5 mm.
Imanes de neodimio disponibles con un revestimiento niquelado que protege el frágil material del imán y ayuda a evitar la corrosión en aplicaciones en miniatura. La oferta de níquel viene en una variedad de formas y tamaños. Esta gama también incluye tapones magnéticos redondos con pulvicubierto en negro, que tienen una fuerza magnética superior para su pequeño tamaño.
These Lifting Eye Bolts with female thread, offer a safe and convenient lifting and hoisting point for various heavy loads. Keeping the face in solid contact with the mating surface is essential when in use.
It features a solid cylindrical shank with a threaded end for attachment and an open-ended eye on the other end. The looped eye serves as a safe connecting point for hooks, chains, and other lifting equipment. The female design provides a strong and reliable connection, allowing for safe and quick lifting operations. They are not intended for repeated lifting and should not be utilised at lift angles more than 45 or with swivelling loads.
It can resist temperatures ranging from -20 C to +200C. It can even work at slightly higher temperatures, but this will diminish the load rating by 10% to 25%. It is often used for hooks, chains, and other lifting equipment in construction sites, industrial settings, and automotive applications.
These Lifting Eye Bolts with male thread, offer a safe and convenient lifting and hoisting point for various heavy loads. When in use, keeping the face in solid contact with the mating surface is essential.
It features a threaded shank and a looped eye at the top. The threaded shank makes it simple to install into a pre-drilled hole or threaded insert, and the looped eye provides a secure connection point for hooks, chains, or other lifting equipment. The male design offers a strong and dependable connection, permitting safe and fast lifting operations. They are not intended for repeated lifting and should not be utilised at lift angles more than 45 or with swivelling loads.
It can resist temperatures ranging from -20 C to +200C. It can even work at slightly higher temperatures, but this will diminish the load rating by 10% to 25%. It is often used for hooks, chains, and other lifting equipment in construction sites, industrial settings, and automotive applications.
Las abrazaderas de empujar y tirar manuales tipo de la base sujetan materiales en su sitio usando un mecanismo al estilo de un émbolo para producir una acción positiva en línea recta. El perfil bajo utiliza una abrazadera en el extremo o lateral para su uso en aplicaciones con una altura limitada.
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar