Menu Search

Draw Latch - Overall Length - 91.0 mm | 3.583 in; Overall Width - 22.0 mm | 0.866 in; Stainless Steel

Fixed Catch with a simple design and is ideal for light duty applications. The catch and strike components must be ordered separately.
Item code:

20045074

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 + 7.1042 RM
Standard pack: 100

Order in multiple of 100

Total price

710.42 RM

100 x 7.1042 RM

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Material Stainless Steel
Mounting Hole Diameter 4.2 mm
Overall Height 13.5 mm
Overall Length 91.0 mm
Overall Width 22.0 mm
Full Material Stainless Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you within 2 working days

Contact us