Menu Search

Draw Latch - Overall Length - 111.0 mm | 4.37 in; Overall Width - 23.5 mm | 0.925 in; Stainless Steel

Fixed Catch with a simple design and is ideal for light duty applications. The catch and strike components must be ordered separately.
Item code:

20045067

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 + 23.3427 RM
Standard pack: 100

Order in multiple of 100

Total price

2,334.27 RM

100 x 23.3427 RM

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Material Stainless Steel
Mounting Hole Diameter 4.2 mm
Overall Height 14.0 mm
Overall Length 111.0 mm
Overall Width 23.5 mm
Full Material Stainless Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you within 2 working days

Contact us