Menu Search

Draw Latch - Overall Length - 151.0 mm | 5.945 in; Overall Width - 40.0 mm | 1.575 in; Stainless Steel

Fixed Catch with a simple design and is ideal for light duty applications. The catch and strike components must be ordered separately.
Item code:

20044909

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 + 62.1535 RM
Standard pack: 100

Order in multiple of 100

Total price

6,215.35 RM

100 x 62.1535 RM

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Material Stainless Steel
Mounting Hole Diameter 4.2 mm
Overall Height 22.2 mm
Overall Length 151.0 mm
Overall Width 40.0 mm
Full Material Stainless Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you within 2 working days

Contact us