Square Inserts & Glides are a type of finishing product used for square tubular products. They are designed to provide a tight-fitting connection on a variety of tubular products and can help prevent damage to floors or other surfaces, as well as protect the tube from external elements. Commonly used in various applications, including furniture, retail fixtures, and industrial equipment.
It comes in a variety of options and styles: standard square ribbed inserts, lightweight square inserts, and chrome square inserts.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Finish | Gauge Diameter | View | |
|---|---|---|---|---|---|---|---|
| 0.2647 RM - 0.2932 RM | 210779 In stock |
Black
|
LDPE
|
Eroded
|
|
||
| 4.5741 RM - 5.0682 RM | 3138 In stock |
White
|
LDPE - PIR
|
Eroded
|
|
||
| 0.4061 RM - 0.4498 RM | 95000 In stock |
Mid Grey
|
LDPE - PIR
|
Polished
|
|
||
| 0.2647 RM - 0.2932 RM | 2510 In stock |
Black
|
LDPE
|
Polished
|
|
||
| 0.6198 RM - 0.6866 RM | 9518 In stock |
Mid Grey
|
LDPE - PIR
|
Eroded
|
|
||
| 1.2839 RM - 1.4229 RM | 28918 In stock |
Mid Grey
|
LDPE - PIR
|
Polished
|
|
||
| 0.5166 RM - 0.5724 RM | 1134841 In stock |
Black
|
LDPE
|
Eroded
|
|
||
| 0.2294 RM - 0.2544 RM | 45010 In stock |
Mid Grey
|
LDPE - PIR
|
Polished
|
|
||
| 0.3387 RM - 0.3751 RM | 106028 In stock |
Black
|
LDPE
|
Polished
|
|
||
| 0.3175 RM - 0.352 RM | 2790 In stock |
Mid Grey
|
LDPE - PIR
|
Eroded
|
|
||
| 1.239 RM - 1.3725 RM | 4873 In stock |
Black
|
LDPE
|
Eroded
|
|
||
| 0.5166 RM - 0.5724 RM | 149339 In stock |
Black
|
LDPE
|
Polished
|
|
||
| 0.8717 RM - 0.9658 RM | 10 In stock |
Black
|
LDPE
|
Eroded
|
|
||
| 3.8693 RM - 4.2876 RM | 28370 In stock |
Black
|
LDPE
|
Eroded
|
|
||
| 0.2185 RM - 0.2422 RM | 2315 In stock |
Black
|
LDPE
|
Eroded
|
|
||
| 0.4061 RM - 0.4498 RM | 135537 In stock |
Mid Grey
|
LDPE - PIR
|
Eroded
|
|
||
| 1.8193 RM - 2.016 RM | 363 In stock |
Black
|
LDPE
|
Eroded
|
|
||
| 0.2647 RM - 0.2932 RM | 20 In stock |
Black
|
LDPE
|
Eroded
|
|
||
| 0.3648 RM - 0.4042 RM | 2510 In stock |
Mid Grey
|
LDPE - PIR
|
Eroded
|
|
||
| 111223 | 1.239 RM - 1.3725 RM | 161350 In stock |
Black
|
LDPE
|
Eroded
|
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue