Snap Rivets are a quick and easy fastener solution that can be installed without the need for any tools! Fast and economical, they have specially designed legs that expand and firmly lock the component parts permanently in place.
Browse our range that is available in a choice of Nylon materials, including; Nylon 6, Nylon 6/66 and Nylon 4/6. These options are manufactured with flame resistance ratings of UL94 V0 and UL94 V2. Also available in our Snap Rivets range are options intended for high temperature applications. These rivet options are made from Polysulfide (PSU) and are flame rated to UL94 HB - they can withstands temperatures of up to 311F (155C).
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Head Height | Head Diameter | Pin Length | Compatible Panel Thickness Range | Compatible Hole Diameter Range | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 0.5791 RM - 0.6417 RM | 2050615 In stock |
Black
|
Nylon 6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.472 in
12.0 mm
|
0.295 - 0.335 in
7.5 - 8.5 mm
|
0.201 - 0.205 in
5.1 - 5.2 mm
|
||
| 0.3599 RM - 0.3995 RM | 5095282 In stock |
White
|
Nylon 6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.15 in
3.8 mm
|
0.051 - 0.079 in
1.3 - 2.0 mm
|
0.083 - 0.087 in
2.1 - 2.2 mm
|
||
| 0.7436 RM - 0.8249 RM | 32157 In stock |
Tan
|
Nylon 4/6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
|
0.087 - 0.122 in
2.2 - 3.1 mm
|
0.142 - 0.146 in
3.6 - 3.7 mm
|
||
| 0.3667 RM - 0.4061 RM | 54410 In stock |
Tan
|
Nylon 4/6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
|
0.138 - 0.177 in
3.5 - 4.5 mm
|
0.142 - 0.165 in
3.6 - 4.2 mm
|
||
| 0.7091 RM - 0.7861 RM | 11033 In stock |
Tan
|
Nylon 4/6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
|
0.118 - 0.157 in
3.0 - 4.0 mm
|
0.142 - 0.146 in
3.6 - 3.7 mm
|
||
| SR-3075B | 0.2592 RM - 0.2865 RM | 488666 In stock |
Black
|
Nylon 6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.354 in
9.0 mm
|
0.197 - 0.236 in
5.0 - 6.0 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
|
| SR-3045W | 0.2677 RM - 0.2962 RM | 13496645 In stock |
White
|
Nylon 6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.24 in
6.1 mm
|
0.079 - 0.118 in
2.0 - 3.0 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
|
| 0.5354 RM - 0.5931 RM | 80 In stock |
Black
|
Nylon 6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.24 in
6.1 mm
|
0.118 - 0.157 in
3.0 - 4.0 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
| 0.3933 RM - 0.4352 RM | 3101 In stock |
Black
|
Nylon 6
|
0.354 in
9.0 mm
|
0.354 in
9.0 mm
|
0.24 in
6.1 mm
|
0.106 - 0.142 in
2.7 - 3.6 mm
|
0.142 - 0.146 in
3.6 - 3.7 mm
|
||
| 0.2865 RM - 0.3175 RM | 4408496 In stock |
Black
|
Nylon 6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.307 in
7.8 mm
|
0.201 - 0.236 in
5.1 - 6.0 mm
|
0.106 - 0.110 in
2.7 - 2.8 mm
|
||
| 0.2998 RM - 0.3321 RM | 472301 In stock |
Black
|
Nylon 6
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
0.433 in
11.0 mm
|
0.295 - 0.335 in
7.5 - 8.5 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
| 0.3892 RM - 0.4316 RM | 2270820 In stock |
White
|
Nylon 6
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
0.354 in
9.0 mm
|
0.197 - 0.236 in
5.0 - 6.0 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
| SR-3080B | 0.5482 RM - 0.6077 RM | 480193 In stock |
Black
|
Nylon 6
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
0.354 in
9.0 mm
|
0.217 - 0.256 in
5.5 - 6.5 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
|
| 0.4359 RM - 0.4844 RM | 344724 In stock |
Black
|
Nylon 6
|
0.047 in
1.2 mm
|
0.165 in
4.2 mm
|
0.354 in
9.0 mm
|
0.177 - 0.217 in
4.5 - 5.5 mm
|
0.142 - 0.146 in
3.6 - 3.7 mm
|
||
| 0.3132 RM - 0.3473 RM | 5813 In stock |
White
|
Nylon 6
|
0.354 in
9.0 mm
|
0.354 in
9.0 mm
|
0.24 in
6.1 mm
|
0.106 - 0.142 in
2.7 - 3.6 mm
|
0.142 - 0.146 in
3.6 - 3.7 mm
|
||
| 0.241 RM - 0.2664 RM | 649816 In stock |
Black
|
Nylon 6
|
0.354 in
9.0 mm
|
0.354 in
9.0 mm
|
0.28 in
7.1 mm
|
0.118 - 0.157 in
3.0 - 4.0 mm
|
0.142 - 0.146 in
3.6 - 3.7 mm
|
||
| 0.3466 RM - 0.383 RM | 1890870 In stock |
Black
|
Nylon 6
|
0.055 in
1.4 mm
|
0.197 in
5.0 mm
|
0.433 in
11.0 mm
|
0.295 - 0.335 in
7.5 - 8.5 mm
|
0.161 - 0.165 in
4.1 - 4.2 mm
|
||
| 0.5585 RM - 0.6192 RM | 3087120 In stock |
Black
|
Nylon 6
|
0.087 in
2.2 mm
|
0.354 in
9.0 mm
|
0.256 in
6.5 mm
|
0.138 - 0.177 in
3.5 - 4.5 mm
|
0.201 - 0.205 in
5.1 - 5.2 mm
|
||
| 0.6047 RM - 0.6696 RM | 1633271 In stock |
White
|
Nylon
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.354 in
9.0 mm
|
0.098 - 0.157 in
2.5 - 4.0 mm
|
0.24 - 0.244 in
6.1 - 6.2 mm
|
||
| 0.3727 RM - 0.4134 RM | 3170 In stock |
Black
|
Nylon 6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.413 in
10.5 mm
|
0.217 - 0.256 in
5.5 - 6.5 mm
|
0.201 - 0.205 in
5.1 - 5.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue