Snap Rivets are a quick and easy fastener solution that can be installed without the need for any tools! Fast and economical, they have specially designed legs that expand and firmly lock the component parts permanently in place.
Browse our range that is available in a choice of Nylon materials, including; Nylon 6, Nylon 6/66 and Nylon 4/6. These options are manufactured with flame resistance ratings of UL94 V0 and UL94 V2. Also available in our Snap Rivets range are options intended for high temperature applications. These rivet options are made from Polysulfide (PSU) and are flame rated to UL94 HB - they can withstands temperatures of up to 311F (155C).
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Colour | Material | Head Height | Head Diameter | Pin Length | Compatible Panel Thickness Range | Compatible Hole Diameter Range | View |
---|---|---|---|---|---|---|---|---|---|---|
0.3695 RM - 0.4092 RM | 37805 In stock |
White
|
Nylon
|
0.047 in
1.2 mm
|
0.165 in
4.2 mm
|
0.28 in
7.1 mm
|
0.173 - 0.197 in
4.4 - 5.0 mm
|
0.083 - 0.087 in
2.1 - 2.2 mm
|
||
0.3158 RM - 0.3502 RM | 614 In stock |
White
|
Nylon
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.28 in
7.1 mm
|
0.157 - 0.197 in
4.0 - 5.0 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
0.3957 RM - 0.4384 RM | 2040 In stock |
White
|
Nylon
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.201 in
5.1 mm
|
0.039 - 0.079 in
1.0 - 2.0 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
SR-3090B | 0.4179 RM - 0.4629 RM | 494259 In stock |
Black
|
Nylon
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
0.433 in
11.0 mm
|
0.256 - 0.295 in
6.5 - 7.5 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
|
0.3333 RM - 0.3683 RM | 3224726 In stock |
Black
|
Nylon
|
0.055 in
1.4 mm
|
0.197 in
5.0 mm
|
0.433 in
11.0 mm
|
0.295 - 0.335 in
7.5 - 8.5 mm
|
0.161 - 0.165 in
4.1 - 4.2 mm
|
||
SRVO-2664B | 0.4197 RM - 0.4658 RM | 1040 In stock |
Black
|
Nylon
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
0.307 in
7.8 mm
|
0.169 - 0.205 in
4.3 - 5.2 mm
|
0.106 - 0.110 in
2.7 - 2.8 mm
|
|
0.4279 RM - 0.4734 RM | 49820 In stock |
Black
|
Nylon
|
0.087 in
2.2 mm
|
0.354 in
9.0 mm
|
0.433 in
11.0 mm
|
0.295 - 0.335 in
7.5 - 8.5 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
0.7711 RM - 0.8545 RM | 5035 In stock |
Black
|
PP
|
0.098 in
2.5 mm
|
0.472 in
12.0 mm
|
0.433 in
11.0 mm
|
0.295 - 0.335 in
7.5 - 8.5 mm
|
0.161 - 0.165 in
4.1 - 4.2 mm
|
||
0.3461 RM - 0.3841 RM | 53559 In stock |
Black
|
Nylon
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.15 in
3.8 mm
|
0.051 - 0.079 in
1.3 - 2.0 mm
|
0.083 - 0.087 in
2.1 - 2.2 mm
|
||
0.3461 RM - 0.3841 RM | 4046176 In stock |
White
|
Nylon
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.15 in
3.8 mm
|
0.051 - 0.079 in
1.3 - 2.0 mm
|
0.083 - 0.087 in
2.1 - 2.2 mm
|
||
0.3759 RM - 0.4168 RM | 6122335 In stock |
Black
|
Nylon
|
0.055 in
1.4 mm
|
0.197 in
5.0 mm
|
0.307 in
7.8 mm
|
0.169 - 0.205 in
4.3 - 5.2 mm
|
0.106 - 0.110 in
2.7 - 2.8 mm
|
||
0.4897 RM - 0.5428 RM | 3509 In stock |
White
|
Nylon
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.11 in
2.8 mm
|
0.024 - 0.047 in
0.6 - 1.2 mm
|
0.083 - 0.087 in
2.1 - 2.2 mm
|
||
0.537 RM - 0.5954 RM | 13023 In stock |
Black
|
Nylon
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.335 in
8.5 mm
|
0.177 - 0.217 in
4.5 - 5.5 mm
|
0.201 - 0.205 in
5.1 - 5.2 mm
|
||
0.5656 RM - 0.6263 RM | 1025 In stock |
White
|
Nylon
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.335 in
8.5 mm
|
0.177 - 0.217 in
4.5 - 5.5 mm
|
0.201 - 0.205 in
5.1 - 5.2 mm
|
||
SRP-3045 | 1.1353 RM - 1.2579 RM | 899185 In stock |
Black
|
Nylon
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.24 in
6.1 mm
|
0.059 - 0.098 in
1.5 - 2.5 mm
|
0.142 - 0.146 in
3.6 - 3.7 mm
|
|
0.6059 RM - 0.6713 RM | 2051 In stock |
Black
|
Nylon
|
0.098 in
2.5 mm
|
0.476 in
12.1 mm
|
0.413 in
10.5 mm
|
0.256 - 0.295 in
6.5 - 7.5 mm
|
0.201 - 0.205 in
5.1 - 5.2 mm
|
||
0.4319 RM - 0.4786 RM | 272040 In stock |
Black
|
Nylon
|
0.087 in
2.2 mm
|
0.354 in
9.0 mm
|
0.201 in
5.1 mm
|
0.047 - 0.083 in
1.2 - 2.1 mm
|
0.142 - 0.146 in
3.6 - 3.7 mm
|
||
0.5697 RM - 0.6304 RM | 7236 In stock |
Black
|
Nylon
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
0.28 in
7.1 mm
|
0.173 - 0.217 in
4.4 - 5.5 mm
|
0.083 - 0.087 in
2.1 - 2.2 mm
|
||
0.4897 RM - 0.5428 RM | 217268 In stock |
Black
|
Nylon
|
0.055 in
1.4 mm
|
0.197 in
5.0 mm
|
0.24 in
6.1 mm
|
0.106 - 0.142 in
2.7 - 3.6 mm
|
0.106 - 0.110 in
2.7 - 2.8 mm
|
||
SR-3045W | 0.2574 RM - 0.2848 RM | 56565 In stock |
White
|
Nylon
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.24 in
6.1 mm
|
0.079 - 0.118 in
2.0 - 3.0 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue