Menu Search

Pull Handles - Bridge Shape Plastic

In stock

This range of Pull Handles have a bridge shape with a rectangular bar. These strong handles are commonly used for both the opening and closure of doors, and for the lids on heavy cabinets.

They are an economical choice that is well suitable to a number of applications and industries, including; railway, machinery, and electrical or industrial equipment.

Our offer features a selection of material and finish options to suit different environments, as well as a choice of pulling strengths and thread styles. The range also has options suitable for front or rear mounting.

  • Handle Materials: Acrylonitrile Butadiene Styrene (ABS), Duroplast, Glass-filled Thermoplastic and Polyamide (PA)
  • Handle Finish options: No finish, Gloss and Sand Grain
  • Handle Colour: Black
  • Screw mounted design

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
27 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Mounting Hole Distance Handle Material Mount Type Overall Width Overall Height View
9.6912 RM - 10.2013 RM Request the lead time here
M8
159.0 mm
ABS
Screw Mount
36.5 mm
55.0 mm
6.6384 RM - 6.9875 RM Request the lead time here
150.0 mm
PA
Screw Mount
27.0 mm
45.0 mm
45.9436 RM - 50.9068 RM Request the lead time here
M6
140.0 mm
105.0 mm
Duroplast
Threaded Blind Bush
30.5 mm
50.0 mm
11.9787 RM - 13.2728 RM 63998 In stock
Non Threaded
139.0 mm
117.0 mm
Thermoplastic
Plain Through Hole
26.0 mm
41.0 mm
44.827 RM - 49.67 RM 108 In stock
M8
140.0 mm
117.0 mm
Duroplast
Threaded Blind Bush
30.0 mm
48.0 mm
462233 23.3585 RM - 25.8818 RM 37665 In stock
M6
133.0 mm
117.0 mm
Thermoplastic
Threaded Blind Bush
26.0 mm
40.0 mm
11.9787 RM - 13.2728 RM 72854 In stock
Non Threaded
139.0 mm
117.0 mm
Thermoplastic
Plain Through Hole
26.0 mm
41.0 mm
43.9544 RM - 48.7028 RM 165 In stock
M10
160.0 mm
132.0 mm
Duroplast
Threaded Blind Bush
36.0 mm
56.0 mm
462244 13.6049 RM - 15.0746 RM 1340 In stock
Non Threaded
156.0 mm
132.0 mm
Thermoplastic
Plain Through Hole
27.0 mm
45.0 mm
45.9436 RM - 50.9068 RM 2 In stock
M6
140.0 mm
120.0 mm
Duroplast
Threaded Blind Bush
30.0 mm
48.0 mm
22.3831 RM - 24.8014 RM 4520 In stock
M8
139.0 mm
117.0 mm
Thermoplastic
Threaded Blind Bush
26.0 mm
41.0 mm
13.4963 RM - 14.9544 RM 31937 In stock
Non Threaded
156.0 mm
132.0 mm
Thermoplastic
Plain Through Hole
27.0 mm
45.0 mm
20.9741 RM - 23.24 RM 19408 In stock
M5
133.0 mm
117.0 mm
Thermoplastic
Threaded Blind Bush
26.0 mm
40.0 mm
24.3882 RM - 27.023 RM 3238 In stock
M6
156.0 mm
132.0 mm
Thermoplastic
Threaded Blind Bush
27.0 mm
45.0 mm
462234 25.5264 RM - 28.2838 RM 41777 In stock
M8
133.0 mm
117.0 mm
PA
Threaded Insert
26.0 mm
40.0 mm
21.8409 RM - 24.2002 RM 60198 In stock
M5
133.0 mm
110.0 mm
Thermoplastic
Threaded Blind Bush
26.0 mm
40.0 mm
22.0037 RM - 24.3806 RM 36275 In stock
M6
121.0 mm
105.0 mm
Thermoplastic
Threaded Blind Bush
26.0 mm
37.0 mm
23.7373 RM - 26.3015 RM 31387 In stock
M6
133.0 mm
110.0 mm
Thermoplastic
Threaded Blind Bush
26.0 mm
40.0 mm
9.1075 RM - 10.0916 RM 6925 In stock
Non Threaded
112.0 mm
93.5 mm
Thermoplastic
Plain Through Hole
21.0 mm
36.0 mm
18.3731 RM - 20.3583 RM 15030 In stock
Non Threaded
204.0 mm
179.0 mm
Thermoplastic
Plain Through Hole
28.0 mm
50.0 mm
  • of 2
Pull Handle - ABS ; ; M8 ; Overall Length 159.0 mm | 6.26 in

20022020

Price Range
10.2013 RM - 9.6912 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    55.0 mm
  • Overall Length
    159.0 mm
  • Thread Size
    M8
  • Colour
    Black
  • Finish
    No Finish
Pull Handle - PA ; ; ; Overall Length 150.0 mm | 5.906 in

20022006

Price Range
6.9875 RM - 6.6384 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    45.0 mm
  • Overall Length
    150.0 mm
  • Colour
    Black
  • Finish
    Sand Grain
  • Handle Colour
    Black
Pull Handle - Duroplast ; ; M6 ; Overall Length 140.0 mm | 5.512 in

462246

Price Range
50.9068 RM - 45.9436 RM

Stock Levels
Request the lead time here
Attributes
  • Base Width
    30.0 mm
  • Mounting Hole Distance
    105.0 mm
  • Overall Height
    50.0 mm
  • Overall Length
    140.0 mm
  • Thread Size
    M6
Pull Handle - Thermoplastic ; ; Non Threaded ; Overall Length 139.0 mm | 5.472 in

462241

Price Range
13.2728 RM - 11.9787 RM

Stock Levels
63998 In stock
Attributes
  • Base Width
    26.0 mm
  • Mounting Hole Distance
    117.0 mm
  • Overall Height
    41.0 mm
  • Overall Length
    139.0 mm
  • Thread Size
    Non Threaded
Pull Handle - Duroplast ; ; M8 ; Overall Length 140.0 mm | 5.512 in

462248

Price Range
49.67 RM - 44.827 RM

Stock Levels
108 In stock
Attributes
  • Base Width
    30.0 mm
  • Mounting Hole Distance
    117.0 mm
  • Overall Height
    48.0 mm
  • Overall Length
    140.0 mm
  • Thread Size
    M8
Pull Handle - Thermoplastic ; ; M6 ; Overall Length 133.0 mm | 5.236 in

462233

Price Range
25.8818 RM - 23.3585 RM

Stock Levels
37665 In stock
Attributes
  • Base Width
    26.0 mm
  • Mounting Hole Distance
    117.0 mm
  • Overall Height
    40.0 mm
  • Overall Length
    133.0 mm
  • Thread Size
    M6
Pull Handle - Thermoplastic ; ; Non Threaded ; Overall Length 139.0 mm | 5.472 in

462242

Price Range
13.2728 RM - 11.9787 RM

Stock Levels
72854 In stock
Attributes
  • Base Width
    26.0 mm
  • Mounting Hole Distance
    117.0 mm
  • Overall Height
    41.0 mm
  • Overall Length
    139.0 mm
  • Thread Size
    Non Threaded
Pull Handle - Duroplast ; ; M10 ; Overall Length 160.0 mm | 6.299 in

462252

Price Range
48.7028 RM - 43.9544 RM

Stock Levels
165 In stock
Attributes
  • Base Width
    36.0 mm
  • Mounting Hole Distance
    132.0 mm
  • Overall Height
    56.0 mm
  • Overall Length
    160.0 mm
  • Thread Size
    M10
Pull Handle - Thermoplastic ; ; Non Threaded ; Overall Length 156.0 mm | 6.142 in

462244

Price Range
15.0746 RM - 13.6049 RM

Stock Levels
1340 In stock
Attributes
  • Base Width
    27.0 mm
  • Mounting Hole Distance
    132.0 mm
  • Overall Height
    45.0 mm
  • Overall Length
    156.0 mm
  • Thread Size
    Non Threaded
Pull Handle - Duroplast ; ; M6 ; Overall Length 140.0 mm | 5.512 in

462249

Price Range
50.9068 RM - 45.9436 RM

Stock Levels
2 In stock
Attributes
  • Base Width
    30.0 mm
  • Mounting Hole Distance
    120.0 mm
  • Overall Height
    48.0 mm
  • Overall Length
    140.0 mm
  • Thread Size
    M6
Pull Handle - Thermoplastic ; ; M8 ; Overall Length 139.0 mm | 5.472 in

462236

Price Range
24.8014 RM - 22.3831 RM

Stock Levels
4520 In stock
Attributes
  • Base Width
    26.0 mm
  • Mounting Hole Distance
    117.0 mm
  • Overall Height
    41.0 mm
  • Overall Length
    139.0 mm
  • Thread Size
    M8
Pull Handle - Thermoplastic ; ; Non Threaded ; Overall Length 156.0 mm | 6.142 in

462243

Price Range
14.9544 RM - 13.4963 RM

Stock Levels
31937 In stock
Attributes
  • Base Width
    27.0 mm
  • Mounting Hole Distance
    132.0 mm
  • Overall Height
    45.0 mm
  • Overall Length
    156.0 mm
  • Thread Size
    Non Threaded
Pull Handle - Thermoplastic ; ; M5 ; Overall Length 133.0 mm | 5.236 in

462232

Price Range
23.24 RM - 20.9741 RM

Stock Levels
19408 In stock
Attributes
  • Base Width
    26.0 mm
  • Mounting Hole Distance
    117.0 mm
  • Overall Height
    40.0 mm
  • Overall Length
    133.0 mm
  • Thread Size
    M5
Pull Handle - Thermoplastic ; ; M6 ; Overall Length 156.0 mm | 6.142 in

462237

Price Range
27.023 RM - 24.3882 RM

Stock Levels
3238 In stock
Attributes
  • Base Width
    27.0 mm
  • Mounting Hole Distance
    132.0 mm
  • Overall Height
    45.0 mm
  • Overall Length
    156.0 mm
  • Thread Size
    M6
Pull Handle - PA ; ; M8 ; Overall Length 133.0 mm | 5.236 in

462234

Price Range
28.2838 RM - 25.5264 RM

Stock Levels
41777 In stock
Attributes
  • Base Width
    26.0 mm
  • Mounting Hole Distance
    117.0 mm
  • Overall Height
    40.0 mm
  • Overall Length
    133.0 mm
  • Thread Size
    M8
Pull Handle - Thermoplastic ; ; M5 ; Overall Length 133.0 mm | 5.236 in

462230

Price Range
24.2002 RM - 21.8409 RM

Stock Levels
60198 In stock
Attributes
  • Base Width
    26.0 mm
  • Mounting Hole Distance
    110.0 mm
  • Overall Height
    40.0 mm
  • Overall Length
    133.0 mm
  • Thread Size
    M5
Pull Handle - Thermoplastic ; ; M6 ; Overall Length 121.0 mm | 4.764 in

462229

Price Range
24.3806 RM - 22.0037 RM

Stock Levels
36275 In stock
Attributes
  • Base Width
    26.0 mm
  • Mounting Hole Distance
    105.0 mm
  • Overall Height
    37.0 mm
  • Overall Length
    121.0 mm
  • Thread Size
    M6
Pull Handle - Thermoplastic ; ; M6 ; Overall Length 133.0 mm | 5.236 in

462231

Price Range
26.3015 RM - 23.7373 RM

Stock Levels
31387 In stock
Attributes
  • Base Width
    26.0 mm
  • Mounting Hole Distance
    110.0 mm
  • Overall Height
    40.0 mm
  • Overall Length
    133.0 mm
  • Thread Size
    M6
Pull Handle - Thermoplastic ; ; Non Threaded ; Overall Length 112.0 mm | 4.409 in

462240

Price Range
10.0916 RM - 9.1075 RM

Stock Levels
6925 In stock
Attributes
  • Base Width
    21.0 mm
  • Mounting Hole Distance
    93.5 mm
  • Overall Height
    36.0 mm
  • Overall Length
    112.0 mm
  • Thread Size
    Non Threaded
Pull Handle - Thermoplastic ; ; Non Threaded ; Overall Length 204.0 mm | 8.031 in

462245

Price Range
20.3583 RM - 18.3731 RM

Stock Levels
15030 In stock
Attributes
  • Base Width
    28.0 mm
  • Mounting Hole Distance
    179.0 mm
  • Overall Height
    50.0 mm
  • Overall Length
    204.0 mm
  • Thread Size
    Non Threaded