Menu Search

Mini Threaded w/o Spring Action Quarter Turn Latches

In stock

This range of Mini Camlocks are without spring action and key alike. The type fixed by a nut fit in a 16.2x14.2 cut out, the type fixed by a clip fit in 17.2 x14.2 cut out.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
9 results
Product SKUs information
Item Code Price range Availability Maximum Grip Finish Key Type Grip Range View
21.6897 RM - 24.0327 RM 172 In stock
16.0 mm
Chrome Plated
Euro Key
16.0 mm
32.5722 RM - 36.0913 RM 292 In stock
13.0 mm
Chrome Plated
Euro Key
13.0 mm
32.5716 RM - 36.0902 RM 105 In stock
20.0 mm
Chrome Plated
Euro Key
20.0 mm
28.2149 RM - 31.263 RM 5 In stock
16.0 mm
Chrome Plated
Euro Key
16.0 mm
23.1361 RM - 25.6361 RM 303 In stock
20.0 mm
Chrome Plated
Euro Key
20.0 mm
32.5716 RM - 36.0902 RM 105 In stock
13.0 mm
Chrome Plated
Euro Key
13.0 mm
21.4977 RM - 23.8202 RM 1480 In stock
13.5 mm
Zinc Alloy
7.0 mm Triangle Key
13.5 mm
17.4579 RM - 19.3444 RM 20 In stock
20.5 mm
Zinc Alloy
7.0 mm Triangle Key
20.5 mm
17.4579 RM - 19.3444 RM 115 In stock
19.5 mm
Zinc Alloy
7.0 mm Triangle Key
19.5 mm
Key Latch - ; Cam Length 30.0 mm | 1.181 in; Natural ; Zinc Alloy

05730321E

Price Range
24.0327 RM - 21.6897 RM

Stock Levels
172 In stock
Attributes
  • Finish
    Chrome Plated
  • Full Material
    Die Cast Zinc Alloy
  • Keying
    Euro Key
  • Material
    Zinc Alloy
  • Cam Length
    30.0 mm
Key Latch - ; Cam Length 31.0 mm | 1.22 in; Natural ; Zinc Alloy

05730320E

Price Range
36.0913 RM - 32.5722 RM

Stock Levels
292 In stock
Attributes
  • Finish
    Chrome Plated
  • Full Material
    Die Cast Zinc Alloy
  • Keying
    Euro Key
  • Material
    Zinc Alloy
  • Cam Length
    31.0 mm
Key Latch - ; ; ;

05710322E

Price Range
36.0902 RM - 32.5716 RM

Stock Levels
105 In stock
Attributes
  • Finish
    Chrome Plated
  • Full Material
    Die Cast Zinc Alloy
  • Keying
    Euro Key
  • Material
    Zinc Alloy
  • Cam Length
    27.0 mm
Key Latch - ; ; ;

05710321E

Price Range
31.263 RM - 28.2149 RM

Stock Levels
5 In stock
Attributes
  • Finish
    Chrome Plated
  • Full Material
    Die Cast Zinc Alloy
  • Keying
    Euro Key
  • Material
    Zinc Alloy
  • Cam Length
    30.0 mm
Key Latch - Euro Key; Cam Length - 27.0 mm | 1.063 in; Maximum Grip - 20.0 mm | 0.787 in; Zinc Alloy

05730322E

Price Range
25.6361 RM - 23.1361 RM

Stock Levels
303 In stock
Attributes
  • Finish
    Chrome Plated
  • Full Material
    Die Cast Zinc Alloy
  • Keying
    Euro Key
  • Material
    Zinc Alloy
  • Cam Length
    27.0 mm
Key Latch - ; ; ;

05710320E

Price Range
36.0902 RM - 32.5716 RM

Stock Levels
105 In stock
Attributes
  • Finish
    Chrome Plated
  • Full Material
    Die Cast Zinc Alloy
  • Keying
    Euro Key
  • Material
    Zinc Alloy
  • Cam Length
    31.0 mm
Key Latch - Maximum Grip - 13.5 mm | 0.531 in; ; 7.0 mm Triangle Key;

066123710E

Price Range
23.8202 RM - 21.4977 RM

Stock Levels
1480 In stock
Attributes
  • Finish
    Zinc Alloy
  • Full Material
    Die Cast Zinc Alloy
  • Keying
    Triangular Key
  • Material
    Zinc
  • Cam Length
    45.0 mm
Key Latch - Maximum Grip - 20.5 mm | 0.807 in; ; 7.0 mm Triangle Key;

066123711E

Price Range
19.3444 RM - 17.4579 RM

Stock Levels
20 In stock
Attributes
  • Finish
    Zinc Alloy
  • Full Material
    Die Cast Zinc Alloy
  • Keying
    Triangular Key
  • Material
    Zinc
  • Cam Length
    45.0 mm
Key Latch - Maximum Grip - 19.5 mm | 0.768 in; ; 7.0 mm Triangle Key;

066123721E

Price Range
19.3444 RM - 17.4579 RM

Stock Levels
115 In stock
Attributes
  • Finish
    Zinc Alloy
  • Full Material
    Die Cast Zinc Alloy
  • Keying
    Triangular Key
  • Material
    Zinc
  • Cam Length
    45.0 mm